(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MISUMI Gas Springs(Initial load:15,000)

Days to Ship
  • All
  • Same day
  • 6 Days or Less
  • 7 Days or Less
  • 8 Days or Less
  • 26 Days or Less
  1. 1
Brand
Product Series
CAD
Days to Ship
Set/single item
Outer diameter (D)(mm)
Stroke (S)(mm)
L Dimension (L)(mm)
Initial load(N)
Maximum load(N)
Plate Type
Gas Venting With Hose Linkage
Mounting position (Flange shape)
Body Type
Brand
  • New Products

Gas Springs -GSN-

Brand

MISUMI

Product Series

Gas Springs -GSN-

CAD
  • 2D / 3D
Days to Ship 8 Days or more
Set/single itemBody only
Outer diameter (D)(mm)50
Stroke (S)(mm)80
L Dimension (L)(mm)200
Initial load(N)15,000
Maximum load(N)-
Plate Type-
Gas Venting With Hose LinkageNo
Mounting position (Flange shape)-
Body TypeGSN
Brand-

Loading...

  1. 1

Related Categories to Gas Springs