(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Welding Wire【1-20 Pieces Per Package】
MISUMI
For complete product overview and details on Welding Wire see the sections below:
Days to Ship: | 10 Days or more |
---|
Diamond File - M-PTF Series (MISUMI)
MISUMI
[Use]
-A diamond file that is most suitable for mold modification and finishing.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
・ Uniform particle size of resin has excellent ion exchange capacity and stable electric resistance.
・ Excellent abrasion resistance for water flow and can be used for a long period of time.
・ Use for general purpose.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
・ Suitable to use for finishing with abrasives.
・ Available in two types: hard and soft.
Days to Ship: | 10 Days or more |
---|
Grind Stone for Mold (MISUMI)【10 Pieces Per Package】
MISUMI
[Features]
A best-selling grindstone that boasts a long track record and tradition and continue support as a polishing grindstone for molds.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
High-Temperature Lubricating Grease (MISUMI)
MISUMI
[Features]
Long life type
・ A lubricating grease that uses polyol ester synthetic oil with excellent heat resistance as the base oil and fine powder PTFE resin as the thickener.
・ Just one application exhibits high lubrication performance over a long period of time.
・ Exhibits excellent startability and lubricity even at temperatures as low as -20°C.
・ Can be used as a substitute for heat-resistant fluorine grease.
・ Minimal scattering enables use in places where contamination must be avoided.
High heat resistance type
・ A lubricating grease for high temperatures that uses silicone oil with excellent heat
resistance as the base oil and fine powder PTFE resin as the thickener.
・ Excellent heat resistance and lubricity compared to general silicone grease,
making it suitable for lubrication on high temperature bearings and slide surfaces.
Days to Ship: | 12 Days or more |
---|
Pipe Electrode - Copper/Brass (MISUMI)
MISUMI
[Features]
-A pipe electrode with excellent cost performance, use for electrical discharge machining.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
MISUMI
[Features]
・ A brass brush unlikely to damage the workpiece.
・ Wire dia.: φ 0.1
・ Allowable rotational speed: 10000 rpm
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
・ A soft horse hair brush unlikely to damage the workpiece.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
・ A brush that can be used for various applications.
Days to Ship: | 10 Days or more |
---|
Diamond Abrasive Paper (MISUMI)
MISUMI
• Application
・ Use for mirror finishing of molds and difficult-to-cut materials.
[Features]
・ Water and grinding fluid can be used. The back has adhesive.
Days to Ship: | 10 Days or more |
---|
Diamond File - M-PFL Series (MISUMI)
MISUMI
[Use]
-A diamond file that is most suitable for mold modification and finishing.
Days to Ship: | 10 Days or more |
---|
Diamond File - M-PF Series (MISUMI)
MISUMI
[Use]
-A diamond file that is most suitable for mold modification and finishing.
Days to Ship: | 10 Days or more |
---|
Diamond Double Equaling File - M-AR/M-BF Series (MISUMI)
MISUMI
[Features]
-A convenient set that stores 6 diamond edge files in a wooden box.
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
Recommended for rough machining, small diameter hole machining, grinding finish machining of dies and jigs, deburring! It is a set of 20.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
Recommended for rough machining, small diameter hole machining, grinding finish machining of dies and jigs, deburring! It is a set of 30.
Days to Ship: | 10 Days or more |
---|
Diamond Inter Set - 20 Piece Set (MISUMI)
MISUMI
[Features]
Recommended for rough machining, small diameter hole machining, grinding finish machining of dies and jigs, deburring! It is a set of 20.
Days to Ship: | 10 Days or more |
---|
Diamond Inter Set - 30 Piece Set (MISUMI)
MISUMI
[Features]
Recommended for rough machining, small diameter hole machining, grinding finish machining of dies and jigs, deburring! It is a set of 30.
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
Recommended for rough machining, small diameter hole machining, grinding finish machining of dies and jigs, deburring!
Days to Ship: | 10 Days or more |
---|
Grindstone eith Vitrified Shaft (MISUMI)
MISUMI
・M-WA (brown)
Features: The most general-purpose grindstone with a good balance of crushing property and hardness, suitable for light grinding.
Compatible materials: General steel, ordinary carbon steel, alloy rigid
-M-PW (pink)
Features: Higher grindability and retention of abrasive cutting edges than M-WA It has excellent durability and is suitable for mold processing.
Compatible materials: Inconel, heat-resistant alloy, stainless steel tool steel, alloy hardened quenching product
・M-GC (green) Good for hard and non-sticky materials.
Compatible materials: cemented carbide, glass, ceramics, non-ferrous metals
Days to Ship: | 10 Days or more |
---|
High Durability Rubber Grindstone for Polishing (MISUMI)
MISUMI
[Features]
・ Highly durable, it undergoes very little deformation or wear.
・ A rubber grindstone for polishing that uses high-durability, low-friction rubberand powder abrasive.
• Supported materials
・ Alloys of iron, aluminum, nickel, zinc, titanium, copper, etc.
• Limit operational rotational speed
・ 30000 rpm
Days to Ship: | 10 Days or more |
---|
Rubber Grindstone for Polishing (MISUMI)【1-10 Pieces Per Package】
MISUMI
[Application]
-It can be used for polishing soft iron and stainless steel materials regardless of the target.
-Grinding and polishing of soft aluminum and resin is possible.
[Features]
-Since rubber is soft and self-generated, it has a soft polishing touch.
-A fine abrasive grain does not create scratches.
[Compatible materials]
-Ferrous metals, non-ferrous metals, resins, etc.
[Limited rotation speed]
-30000 rpm
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
MISUMI
[Features]
・ A top quality grease which is safe to use for a longer period of time as compared to ordinary grease,
without causing any performance degradation under any severe chemical and physical conditions.
・ A grease that cause little deterioration on metals and plastics.
・ Can be used on any material such as resin, metal or rubber.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Rubber Grindstone for Polishing (MISUMI)【1-10 Pieces Per Package】 | |||||||||||||||||||||||||||
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 12 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy