(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
[Features]
・ A gauge that measures the gap between parting lines.
・ Since the gap is measured at the width where the gauge is squeezed and expanded, it is possible to measure curved surfaces and parts out of sight.
・ It is made of soft petroleum wax, preventing damage to the workpiece.
Days to Ship: | 10 Days or more |
---|
Sprue Punch【1-5 Pieces Per Package】【1-5 Pieces Per Package】
MISUMI
[Applications]
Remove resin clogged in the sprue bushing.
[Features]
Sprue punch and Pin punch are made of brass and do not damage thesprue bushing and nozzle.
Days to Ship: | 10 Days or more |
---|
Brass Rod【1-4 Pieces Per Package】【1-4 Pieces Per Package】
MISUMI
[Application]
Remove resin clogged in the sprue bushing easily.
Days to Ship: | 10 Days or more |
---|
Brass Sprue Puller【1-10 Pieces Per Package】【1-10 Pieces Per Package】
MISUMI
[Applications]
Used to easily remove resin clogging the sprue bushing.
[Features]
Made of brass, it is unlikely to scratch the sprue bushing.
Days to Ship: | 10 Days or more |
---|
MISUMI
• Application : Use for removing plastic parts and stainless steel parts.
[Features]
・This product can be configured to suction when the valve at hand is opened, and to switch to the blower when the trigger is gripped.
・ Can be used for workpieces with rough surfaces.
(E.g.: Brick, wood, paper, urethane foam, etc.)
・It can be used to suction object underwater or used for water suction.
・Hold the trigger to use it as an air blow gun.
・The body is made of sturdy and durable aluminum alloy.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|---|
Product Series | Brass Sprue Puller【1-10 Pieces Per Package】【1-10 Pieces Per Package】 | ||||
Days to Ship | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 10 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy