(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Heat Resistant Strap Belt(600℃)
MISUMI
[Features]
・ Convenient for fixing the exterior of the heater, the outer circumference of the heat insulation jacket, and the insulation cover.
• Material : Glass fiber
• Operating temperature: 600°C
Days to Ship: | 10 Days or more |
---|
MISUMI
• Application
Clip the corners of cardboard boxes.
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | MISUMI | MISUMI |
---|---|---|
Product Series | ||
Days to Ship | 10 Days or more | 10 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy