(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Suction Cup - Baffle Type Suction Bracket -
MISUMI
Material: Silicone rubber
Pad Shape: Bellows
Shape: ①
For complete product overview and details on Suction Cup for Baffle Suction Bracket see the sections below:
Days to Ship: | 8 Days or more |
---|
Suction Cup (Non Marking Type) - Flat/Bellows-
MISUMI
[Applications]
· Push the rubber pad against the plastic molded product and grasp the workpiece with air suction
· Install the suction bracket (VC-KNGM) to the tip
[Characteristics]
· As it does not contain the silicone component contained in rubber or mold releasing agents, it suppresses suction marking.
[Chuck Plate Automatic Design Tool]
· Import the molded product data for instant, automatic chuck plate design.
Days to Ship: | Same day or more |
---|
Show Stock Products
Suction Cup - For Suction Bracket / One-touch Fitting Type-
MISUMI
•Material: Silicone rubber
•Material: Silicone
•Installation Type: Embedded
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Material |
Pad diameter(mm) |
Pad Shape |
Brand | MISUMI | MISUMI | MISUMI |
---|---|---|---|
Product Series | |||
CAD |
|
|
|
Days to Ship | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Material | Silicon / Hytrel | No-Mark | Silicon |
Pad diameter(mm) | 4 ~ 42 | 3 ~ 40 | 4 ~ 40 |
Pad Shape | Bellows / Flat | Bellows / Flat | Bellows / Flat |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy