(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MISUMI
AIR NIPPERS
•Component part: Circular Type
•Sliding type: Circular Type
Days to Ship: | 8 Days or more |
---|
Blades for Slide Type Air Nippers
MISUMI
AIR NIPPERS
•Component part: Slide Method
•Blade type: For sliding type
Days to Ship: | 8 Days or more |
---|
BLADES FOR SQUARE TYPE/ROUND TYPE AIR NIPPERS
MISUMI
AIR NIPPERS
•Tip type: Forward blade
•Blade type: For round and square types
Days to Ship: | 8 Days or more |
---|
MISUMI
AIR NIPPERS
•Component part: Square
•Sliding type: Square
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
CAD |
Days to Ship |
Cutting Edge Shape |
Applicable base |
Component Parts |
Blade tip type |
Slide Method |
Blade type |
Brand | MISUMI | MISUMI | MISUMI | MISUMI |
---|---|---|---|---|
Product Series | ||||
CAD |
| |||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Cutting Edge Shape | - | Straight / Straight long / Straight thin blade / Straight narrow blade / Blade for resin / Straight carbide with chip / Straight carbide with high speed chip / Crank blade / Quick cut blade | Straight / Standard / For resin | - |
Applicable base | - | For horizontal slide / For vertical slide | - | - |
Component Parts | Circular Type | Slide Method | - | Square |
Blade tip type | - | Forward blade / Reverse blade / For both forward and reverse blades | Forward blade | - |
Slide Method | Circular Type | - | - | Square |
Blade type | - | For sliding type | For round and square types | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy