(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 7 Days or more |
---|
Hozan
A ground cable for anti-static ground articles with an insulating cover attached to an alligator clip.
[Features]
· With resistance of 1 MΩ.
· Jumper hook is used to attach/detach the ground wire with a single touch.
· Makes approach easy when used for the ground wire of a mobile workbench or in regular maintenance.
[Applications]
· Anti-static grounded product.
* Use F-29-1 and F-29-2 for mounting jumper hooks.
Days to Ship: | 9 Days or more |
---|
Floor Mat Grande Court End Shape IA Type: Round Terminal BA Type / Banana Plug
AS ONE
•Product Model: Electro Static Discharge Protection Kit
•Cord Size Diameter (mm): φ2.3
•Feature: Grounding cord for mats.
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Electrostatic Discharge Protection Accessory, Ground Wire 4.5 m
DESCOJAPAN
•Product Model: Electro Static Discharge Protection Kit
•JAN Code: 4901690412431
•Trusco Code: 282-0781
•Mass (g): 70
•Specification: 1-MΩ built-in current-limiting resistor
Days to Ship: | 8 Days or more |
---|
Accessories for Anti-Static Ground Use, Accessories for Wrist Strap
DESCOJAPAN
•Product Model: Electro Static Discharge Protection Kit
•JAN Code: 0054007182238
•Trusco Code: 212-3193
•Mass (g): 184
•Specification: 2 Wrist Straps Connected
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | DESCOJAPAN | Hozan | AS ONE | DESCOJAPAN | DESCOJAPAN |
---|---|---|---|---|---|
Product Series | Electrostatic Discharge Protection Accessory, Ground Wire 1.5 m | Floor Mat Grande Court End Shape IA Type: Round Terminal BA Type / Banana Plug | Electrostatic Discharge Protection Accessory, Ground Wire 4.5 m | Accessories for Anti-Static Ground Use, Accessories for Wrist Strap | |
Days to Ship | 7 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Electro Static Discharge Protection Kit | Electro Static Discharge Protection Kit | Electro Static Discharge Protection Kit | Electro Static Discharge Protection Kit | Electro Static Discharge Protection Kit |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy