(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hozan
Lightweight fabric with outstanding fit enables fingertip sensing as detailed as with bare hands.
[Features]
· Ultra-thin open-back structure ensures breathability.
· While thin, it is highly durable and can be washed repeatedly over 30 times.
· With excellent surface smoothness, it allows smooth touch operation of tablets and smartphones.
· Class 1000 equivalent.
Days to Ship: | 10 Days or more |
---|
Hozan
Anti-static foreign matter removing urethane foam.
[Features]
· Conductive and hard.
· Foam can be cut easily with a cutter knife or scissors.
· Simply insert the IC into the form to provide the same potential to all the terminals and prevent electrostatic damage.
· The lead can be fixed thanks to the elasticity of the urethane.
[Applications]
· For protecting electronic components and circuit boards.
Days to Ship: | 8 Days or more |
---|
Hozan
ESD parts tray for sorting parts by type or process.
[Features]
· Conforms to the management standard for anti-static products RCJS (5-1:2014).
· Parts tray which is convenient for temporary storage, classification and workplace transport of electronic parts.
· ESD measures are especially important when handling parts that are not on the circuit board.
[Applications]
· A component tray for temporarily placing electronic parts.
· When not in use, trays can be nested and stacked on top of each other so they can be stored in minimum space.
· The parts trays are stackable even when combining trays with different number of partitions.
Days to Ship: | 8 Days or more |
---|
Conductive Peta Stick Dedicated Shaft
ATOM KOUSAN
•Product Model: Tool for Removing Conductive Foreign Objects
•Specification: Pen Type
•Tip Diameter (mm): 6.8
•Length (mm): 106
•Trusco Code: 329-5541
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Product Model: Conductive Container
•Specification: Foam
•Surface Resistance Value: 5 X 10⁶ Ω or Less
•Thickness (mm): 10
•Main Body Material: Conductive Polyethylene Foam
Days to Ship: | 8 Days or more |
---|
Small Type Conductive Container
AS ONE
Amount Of Content: 1 pc.
Material: Conductive PP (Polypropylene)
Product Model: Conductive Container
Specification: Circuit Board Holder
Surface Resistance Value: 106-+cm or less
Volume Resistivity Value: 103-+cm or less
For complete product overview and details on Small Type Conductive Container see the sections below:
Days to Ship: | 8 Days or more |
---|
AS ONE
•Product Model: Conductive Container
•Specification: Circuit Board Holder
•Feature: Suitable for managing small equipment for a variety of small products.
•Material: PP (Polypropylene)
•Surface Resistance Value (O): 1016 or less
Days to Ship: | 8 Days or more |
---|
AS ONE
•Product Model: Conductive Container
•Specification: Circuit Board Holder
•Feature: Parts are unlikely to fall out during detailed work. It is made of conductive polypropylene that's resistant to static electricity.
•Material: PP (Polypropylene)
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush w/ Ground Cord
STAC AND OPTIK
•Product Model: Antistatic Tool
•Wire Diameter (mm): 0.15
•Surface Resistance Value (O): 1.3X104
•Feature: Push fork and alligator clip can both be attached to the handle portion. An anti-static mat is artfully included on top of the table. The ground cord (1.5 m) to protect the human body is included with a resistance of 1 MΩ.
•Application: Removal of residue from the base plate.
Days to Ship: | 8 Days or more |
---|
Conductive Resin Handle Ionizer Brush (Machine Mounted Type)
STAC AND OPTIK
•Product Model: Antistatic Tool
•Brush Long (mm): 497
•JAN Code: 4560237006627
•Overall Length (mm): 500
•Trusco Code: 307-3238
Days to Ship: | 8 Days or more |
---|
Compact Static Elimination Brush (Aluminum Handle Type)
STAC AND OPTIK
•Product Model: Antistatic Tool
•Brush Long (mm): 100
•Overall Length (mm): 108
•Hair width (mm): 7
•Wire Diameter (mm): 0.04
Days to Ship: | 8 Days or more |
---|
Ionizing Brush (Aluminum Handle)
STAC AND OPTIK
•Product Model: Antistatic Tool
•Hair width (mm): 3
•Wire Diameter (mm): 0.04
•Surface Resistance Value (O): 5.85X10-2
•Feature: Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage. Because the shaft is made of aluminum, it has a grounding function.
Days to Ship: | 9 Days or more |
---|
Strong Carbon Static Charge Brush (Wood-Type)
STAC AND OPTIK
•Product Model: Antistatic Tool
•Wire Diameter (mm): 0.3
•Surface Resistance Value (O): 1.3X104
•Feature: Heat-resistant (180°C), highly chemical-resistant, demonstrates high conductivity. Resistant to weak acids, soluble in strong acids, alkali resistant, insoluble in common organic solvents, soluble in phenols.
•Application: Suitable for removing substances such as foreign matter and solder balls flying off during the manufacturing of circuit boards.
Days to Ship: | 11 Days or more |
---|
Static Electricity Removal Wiping Cloth Electricity Remover L
AS ONE
[Product Specifications]
・Model number: L
・Size (mm): 500 x 1000
・Quantity: 1 bag (1 sheets)
・Material: Ultrafine fiber nonwoven fabric
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Specifications |
Brand | Hozan | Hozan | Hozan | ATOM KOUSAN | ENGINEER | AS ONE | AS ONE | AS ONE | STAC AND OPTIK | STAC AND OPTIK | STAC AND OPTIK | STAC AND OPTIK | STAC AND OPTIK | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Conductive Resin Handle Ionizer Brush (Machine Mounted Type) | Static Electricity Removal Wiping Cloth Electricity Remover L | ||||||||||||
Days to Ship | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 11 Days or more | 8 Days or more |
Product Model | Tool for Removing Conductive Foreign Objects | Conductive Container | Conductive Container | Tool for Removing Conductive Foreign Objects | Conductive Container | Conductive Container | Conductive Container | Conductive Container | Antistatic Tool | Antistatic Tool | Antistatic Tool | Antistatic Tool | Antistatic Tool | - |
Specifications | - | Foam | - | Pen Type | Foam | Circuit Board Holder | Circuit Board Holder | Circuit Board Holder | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy