(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Anti-Static Bag, Width (mm): 70 to 300
ENGINEER
[Features]
· Non-polluting with no surfactant added.
· Since the resin itself has an anti-static effect, humidity dependence is virtually none, and a stable surface resistance value is maintained for a long duration.
[Applications]
· Optimal for protection of ESDS with a power supply.
· The contents can be seen because it is uncharged and transparent.
[Materials]
· Special Polyethylene
Days to Ship: | 8 Days or more |
---|
IC Pack 100 × 150【100 Pieces Per Package】
AS ONE
[Features]
・ It is antistatic item that prevents the attachment of dust.
[Product Specifications]
・ Width × length × thickness (mm): 100 × 150 × 0.1 (Without chuck)
・ Quantity: 1 case (100 sheets)
・ Materials: antistatic PE (Polyethylene)
・ Surface specific resistance value: 10^11 Ω or less (20℃50%RHASTMD-257)
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Thickness(mm) |
Width(mm) |
Product Model |
Length(m) |
Color |
Brand | ENGINEER | AS ONE |
---|---|---|
Product Series | ||
Days to Ship | 8 Days or more | 8 Days or more |
Thickness(mm) | 0.05 | - |
Width(mm) | 100 ~ 300 | - |
Product Model | Antistatic Products | - |
Length(m) | 150 ~ 450 | - |
Color | Blue | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy