(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Neutralization Brushes, Hard, Overall Length (mm) 215/225
Trusco Nakayama
[Features]
· A brush that uses conductive fiber which is nylon-base fiber coated with highly conductive carbon black fine granules.
[Applications]
· For solder ball removal from PCBs, static electricity and dust removal.
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush, Overall Length (mm) 100–450
AS ONE
•Product Model: Brush Type
•Fiber diameter (mm): 0.07
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush, Overall Length (mm) 270/310
AS ONE
•Product Model: Brush Type
•Handle Material: ABS Resin
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Comb-Shaped Static Electricity Removal Brush
AS ONE
•Product Model: Brush Type
•Bristle Material: Thunderon
•Hair Length: 50
•Thickness (mm): 5
•Fiber diameter (mm): 0.04
Days to Ship: | 8 Days or more |
---|
Hozan
Long anti-static brush that can be cut into shape as desired.
[Features]
· A neutralizing brush that can neutralize static electricity from low-voltage bands to high-voltage bands.
· Easily cleanable even if it gets dirty.
· The frame is made of aluminum which can be cut easily.
· Static electricity can be eliminated by stroking the surface.
[Applications]
· Ideal for ionization of insulators such as acrylic, plastic, etc.
Days to Ship: | 9 Days or more |
---|
Static Elimination Brush for Drafting Soft Total Length (mm) 270
Trusco Nakayama
[Features]
· Four rows of flocked bristles with three rows of horse hair and one row of Thunderon.
[Applications]
· Removal of static electricity and dust from paper products, plastic products, photographic photosensitive materials, etc.
· For brushing drawings.
Days to Ship: | 8 Days or more |
---|
Neutralization Brushes, Soft, Overall Length (mm) 115–450
Trusco Nakayama
[Applications]
· Removal of static electricity and dust from paper products, plastic products, photographic photosensitive materials, etc.
Days to Ship: | 8 Days or more |
---|
Static Electricity Removal Brush Earth Strap Connection
OHTSUKA BRUSH
•Product Model: Brush Type
•Bristle Material: Organic Conductive Acrylic Antistatic Fibers
•Length: 150
•Type: With cord
•Brush Part Material: Made of Conductive Fiber
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush, Overall Length (mm) 86–345
AS ONE
•Product Model: Brush Type
•Bristle Material: Organic Conductive Acrylic Antistatic Fibers
•Fiber diameter (mm): 0.04
•Hair Material: Organic conductive fiber 100%
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush, Overall Length (mm) 130–300
AS ONE
•Product Model: Brush Type
•Feature: Suitable for use with corners and detailing.
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Anti-Static Brush, Overall Length (mm) 115–300
AS ONE
Amount Of Content: 1 pc.
Bristle Material: Others
Electrical Conductivity: 1.3X104
Fiber Diameter: 0.3
Hair Material: Nylon 66 (Combination of Nylon 6 and Conductive Carbon Black)
Product Model: Brush Type
For complete product overview and details on Anti-Static Brush, Overall Length (mm) 115–300 see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Bristle Material |
Length (mm) |
Hair Length (mm) |
Brush Length (mm) |
Hair Width (mm) |
Brand | Trusco Nakayama | AS ONE | AS ONE | AS ONE | Hozan | Trusco Nakayama | Trusco Nakayama | OHTSUKA BRUSH | AS ONE | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Static Elimination Brush for Drafting Soft Total Length (mm) 270 | ||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Brush Type | Brush Type | Brush Type | Brush Type | Frame Model | Brush Type | Brush Type | Brush Type | Brush Type | Brush Type | Brush Type |
Bristle Material | Mono-Eight | - | Carbon Black Fiber | Thunderon | Stainless | Thunderon | Thunderon | Organic Conductive Acrylic Antistatic Fibers | Organic Conductive Acrylic Antistatic Fibers | Thunderon / Others | Others |
Length (mm) | 215 ~ 225 | 100 ~ 450 | 310 | - | 1000 | 270 | 115 ~ 450 | 150 | 107 ~ 345 | 130 ~ 225 | 180 |
Hair Length (mm) | 14 | 30 ~ 50 | 50 | 50 | 20 | 65 | 30 ~ 50 | - | 23 ~ 50 | 40 ~ 60 | 14 |
Brush Length (mm) | 60 ~ 75 | 145 ~ 300 | - | - | - | 145 | 100 ~ 300 | - | - | - | - |
Hair Width (mm) | - | - | 180 | 120 ~ 330 | - | - | - | - | 100 ~ 200 | - | 35 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy