(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Hozan
The effectiveness of wrist straps can be easily and securely checked.
[Features]
· Applicable with antistatic standard of Japan (RCJS).
・This checker is essential for morning and afternoon start-up inspections.
・A rod electrode (ø25 mm × 150 mm) specified by the RCJS standard of Japan.
・Pass/fail judgment according to the standard can be done easily and accurately.
・With a hook-and-loop fastener that can fix the unit on a desk, etc.
Days to Ship: | 9 Days or more |
---|
Explosion-Proof Digital Electrostatic Potentiometer
AS ONE
•Product Type: Static Electricity Checker
•Measuring Range: ±0.1~19.9kV
Days to Ship: | 19 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Brand | Hozan | AS ONE |
---|---|---|
Product Series | ||
Days to Ship | 9 Days or more | 19 Days or more |
Product Model | Wrist Strap Tester | Static Electricity Measuring Instrument |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy