(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Antistatic Work Mat for Maintenance Thickness 0.7 mm
ENGINEER
•Product Model: Antistatic Maintenance Mat
•Color: Other colors
•Thickness (mm): 0.7
•Width (mm): 900
•Trusco Code: 274-1725
Days to Ship: | 8 Days or more |
---|
BLASTON
•Product Model: Wrist Strap
•Specification: With Alligator Clip
•Ground Cord Length (m): 2.5
•Cord Total Length (cm): 68
•Coil Length (cm): 25
Days to Ship: | 8 Days or more |
---|
Hozan
Extension cord can be used to extend the ground wire, increasing working performance while standing.
[Features]
· Can be used for extending the wrist strap (except F-50).
· Can be connected for longer use as it doesn't have resistance.
· Comes with a clip that can be used to clip in place work clothes and other things temporarily.
· A buckle type that allows the cable to be disconnected while keeping the clip.
· Cord effective length: 1.9 m, weight: 40 g.
[Applications]
· Ideal for F-51/152/153/154/155.
* Can also be used with banana plug types of other manufacturers.
Days to Ship: | 10 Days or more |
---|
Hozan
A wrist strap that can be used even by those who have an allergy to metals.
[Features]
· A mechanism that releases static electricity from the conductive wristband attached to the wrist, via the grounded grounding wire.
· The band part is dyed and weaved using copper ion and weaved acrylic instead of metal fibers.
· The wrist band and grounding wire are connected by a snap button
· The grounding wire can be easily removed, even with the wrist band still on the wrist.
· The grounding wire connector has a 1MΩ body protection resistor inserted.
· Prevents risk of electric shock, even if there is an electric current from the ground path due to accident, etc.
[Applications]
· As it diffuses static electricity that is produced while moving, it prevents electric shocks that would break or shock electronic parts.
Days to Ship: | 9 Days or more |
---|
Hozan
An inexpensive, easy-to-use, flexible wrist strap.
[Features]
· Adopts a soft strap that fits comfortably to the wrist.
· Band length can be adjusted at the buckle.
· Prevents electric shock by diffusing static electricity that occurs during operation.
· This prevents electrocution accidents, even if there is an electrical current from the ground path.
[Applications]
· For static electricity removal in assembly of electronic devices and precision equipment.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Product Model: Wrist Strap
•Specification: With Banana Plug / Alligator Clip
•Ground Cord Length (m): 1.8
•Cord Total Length (cm): 100
•Coil Length (cm): 19
Days to Ship: | 8 Days or more |
---|
Hozan
10-piece reduced-price wrist strap set with great quality and price.
[Features]
· Band length can be adjusted at the buckle.
· Grounding the ground wire allows conductive wristbands to discharge static electricity via the ground wire.
· Prevents electronic component damage and electric shocks by diffusing static electricity generated during operation.
· Metal fiber is woven into the band and 2 patterns of contact points on the back of the buckle disperse static electricity.
· The wristband and the grounding wire are connected with a snap button, and can be easily removed with the wristband still on the wrist.
· Ground wire connection has a 1 MΩ body protection resistor inserted that prevents electric shock even if current enters a grounded circuit in an accident, etc.
[Applications]
· Electrostatic discharge protection product.
Days to Ship: | 9 Days or more |
---|
Wrist Strap Cordless Type, Band Material: Rubber (with Conductive Fibers)
AS ONE
•Product Model: Wrist Strap
•Specification: Others
•Color: Blue
•Product Name: Wrist Strap ML-301C1A
•Manufacturer Model Number: ML-301C1A
Days to Ship: | 8 Days or more |
---|
Wrist Strap Cordless Type, Band Material: Stainless Steel
AS ONE
•Product Model: Wrist Strap
•Specification: Others
•Color: Blue
•Band Material: Stainless Steel
•Size (mm): 28X40X14
Days to Ship: | 8 Days or more |
---|
AS ONE
•Product Model: Foot Strap
•Specification: Others
•Color: Black
•Resistance Value (mO): 1
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Hozan
[Features]
· Up to 2 wrist straps can be used at the same time.
· All general banana plugs with diameter about 4 mmφ can be connected regardless of the type.
· Does not interfere with the workspace because it installs under the workbench.
· It conforms to the EBP (ground connection point) specification for the wrist strap required by each standard.
Days to Ship: | 9 Days or more |
---|
Hozan
[Features]
· A strap that is mounted on the top of the shoe and releases static electricity from the heel to the floor
· Just attaching this product to work boots gives footwear the same effect as anti-static shoes.
· (Can also be used for safety shoes)
Days to Ship: | 10 Days or more |
---|
ASPURE Wrist Strap II, Stainless Steel Band with Cord, Polyester Band
AS ONE
•Product Model: Wrist Strap
•Specification: With Alligator Clip
•Product Name: AP Wrist Strap II Polyester Band
•Manufacturer Model Number: WS101
•Band Material: Polyester with Conductive Fibers
Days to Ship: | 8 Days or more |
---|
Static Electricity Removal Band
TGK
•Product Model: Wrist Strap
•Specification: Others
•Cord Total Length (cm): 220
•Size (mm): 30X220
•Weight (g): 7
Days to Ship: | 8 Days or more |
---|
Adjustable Wrist Strap Ground Cord Length (m) 1.8
DESCOJAPAN
•Product Model: Wrist Strap
•Specification: With Alligator Clip
•Ground Cord Length (m): 1.8
•Cord Total Length (cm): 50
•Coil Length (cm): 17
Days to Ship: | 9 Days or more |
---|
Hozan
[Features]
· Buckle type, easy to attach and detach to the ankle.
[Applications]
· Operations in semiconductor plants.
Days to Ship: | 10 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: WBR-Blue
・Band material: Rubber (with conductive fiber)
・Size: 27 x 39 x 12mm
・Weight: 18g
Days to Ship: | 8 Days or more |
---|
AS ONE
[Product Specifications]
・Model number: BH-914BRA
・Depth (mm): 1.6
・Resistance value: 1MΩ
・Back part material: Made of rubber
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Specifications |
Ground Cord Length(m) |
Cord Total Length(cm) |
Coil Length(cm) |
Color |
Others |
Brand | ENGINEER | BLASTON | Hozan | Hozan | Hozan | Custom | ENGINEER | Hozan | AS ONE | AS ONE | AS ONE | Hozan | Hozan | AS ONE | TGK | DESCOJAPAN | Hozan | AS ONE | AS ONE |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Wrist Strap Cordless Type, Band Material: Rubber (with Conductive Fibers) | ASPURE Wrist Strap II, Stainless Steel Band with Cord, Polyester Band | |||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more |
Product Model | Antistatic Maintenance Mat | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Wrist Strap | Foot Strap | Related products | Related products | Wrist Strap | Wrist Strap | Wrist Strap | Foot Strap | - | - |
Specifications | - | With Alligator Clip | With Banana Plug / Alligator Clip | With Banana Plug / Alligator Clip / Others | With Banana Plug / Alligator Clip / Others | With Banana Plug / Alligator Clip | With Banana Plug / Alligator Clip | - | Others | Others | Others | - | - | With Alligator Clip | Others | With Alligator Clip | With Banana Plug / Alligator Clip | - | - |
Ground Cord Length(m) | - | 2.5 | 1.6 | 1.6 | 1.6 | 1.8 | 1.8 | 1 | - | - | - | - | - | - | - | 1.8 | - | - | - |
Cord Total Length(cm) | - | 68 | 47 | 310 | 310 | 43 | 100 | 200 | - | - | - | 200 | - | - | 220 | 50 | 310 | - | - |
Coil Length(cm) | - | 25 | 27 | 27 | 27 | 16 | 19 | 15 | - | - | - | - | - | - | - | 17 | - | - | - |
Color | Other colors | - | Black | Black | Blue | Blue | Blue | - | Blue | Blue | Black | - | - | - | Blue / Black / Green / Other colors | Blue | - | - | - |
Others | - | - | Option | Option | Option | - | - | Option | - | - | - | Option | Option | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy