(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Goot
[Features]
· The temperature of the soldering iron tip can be measured with high accuracy and instantaneously. A best-in-industry soldering tip thermometer that realizes superior stability and response.
· An economical type sensor with a long life.
· Counter alarm display that provides a rough estimate of the sensor lifespan.
[Applications]
· For measuring the tip temperature of soldering irons.
Days to Ship: | 8 Days or more |
---|
Hozan
Compact and lightweight demagnetizer that uses demagnetizing action thanks to an alternating magnetic field.
[Features]
· Tools with screws and washers collected at the tip can be easily demagnetized with HC-33.
· It can demagnetize tools by holding the machine over the tool and pressing the button.
· No need to keep the device away from the workpiece while pressing the button.
· Soldering supplies that can be used in a variety of ways, not only for tools, but also molds and clocks.
[Applications]
· With some imagination, it can be used for a wide range of applications such as demagnetization of inadvertently magnetized watches or audio CDs.
Days to Ship: | 9 Days or more |
---|
Goot
•Product Model: Soldering Iron Platform
•Feature: It comes with a cleaning sponge, allowing comfortable use.
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Soldering Iron Tip Temperature Sensor Replacement (x 3)
Goot
•Product Model: Solder Tip Temperature Gauge
•Others: Option
•Type: Replacement Sensor
•Trusco Code: 407-2588
•Mass (g): 10/set
Days to Ship: | 8 Days or more |
---|
EIGERTOOL
•Product Model: Related products
•Material: All Metallic
•Feature 1: Both hands are free, allowing for accurate and efficient work.
•Specification 1: All the base parts rotate 360° freely.
•Specification 2: All parts fixed with a wing screws can be removed.
Days to Ship: | 8 Days or more |
---|
AS ONE
•Product Model: Soldering Iron Platform
•JAN Code: 4516110836218
•Feature: A clamp for holding various items during soldering and other such work. Adjustable angle frees up both hands, boosting work efficiency.
•Application: For soldering, tightening screws, and applying adhesives.
•Amount Of Content: 1 unit
Days to Ship: | 9 Days or more |
---|
Goot
Accessory: Sensor x 3, Test Leads, Fuse
Amount Of Content: 1 pc.
Depth: 160
Height: 58
Jan Code: 4975205450768
Mass: 1
Power Supply: 100-240V AC50/60Hz
Product Model: Solder Tip Temperature Gauge
Trusco Code: 442-3691
Width: 185
For complete product overview and details on Soldering Iron Tester see the sections below:
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Others |
Brand | Goot | Hozan | Goot | Goot | EIGERTOOL | AS ONE | Goot |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more |
Product Model | Solder Tip Temperature Gauge | Demagnetizer | Soldering Iron Platform | Solder Tip Temperature Gauge | Related products | Soldering Iron Platform | Solder Tip Temperature Gauge |
Others | - | - | - | Option | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy