(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Desoldering Gun Heat Resistant Silicon Nozzle SS-02
ENGINEER
· A desoldering gun with increased suction power, with a silicon tube attached to the tip.
[Features]
· Increased suction power due to employing a new type of piston mechanism.
· Includes a cleaner shaft that automatically cleans the nozzle; no clogging of solder during continuous work, and improved workability.
· Flexible nozzle adheres to the substrate and achieves strong suction power.
· With excellent heat-resistance, to resist melting even when coming in contact with the iron tip.
· Economical since the silicon tube can be cut to the optimal length.
· Anodized aluminum finish with high corrosion resistance.
Days to Ship: | 7 Days or more |
---|
Hozan
A common desoldering gun in a size convenient for repairs on-the-go.
[Features]
· Adopts a self-cleaning mechanism.
· Ultimate vacuum of approx. 50 kPa for quick start-up.
· Cylinder capacity: 15 ml.
· Overall length: 216 mm.
· Weight: 34 g.
· ESD control value: Grounding resistance Rg<1×10^12Ω。
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Power supply-AC100V 50/60Hz
・Power consumption-120W
・Specification-2 poles grounding type plug
・Setting temperature range-350 to 450℃
・Output-AC24V
・Suction flow - 15L/min
・Size-160(W)x225(D)x120(H)mm
・Weight-3.7kg
・Built-in vacuumpump
・Can be used in two ways of gun type and straight type.
・Nozzle(sold separately)-EA323HD-3
Days to Ship: | 9 Days or more |
---|
Table-Top Soldering Smoke Absorber EA323MD-10
ESCO
[Product Specifications]
・Power supply-AC100V (50/60Hz)
・Processing air flow-Upright: 1.0 (50Hz)/1.1 (60Hz)m3/min Transverse: 0.4 (50Hz)/0.5 (60Hz)m3/min
・Dim.-166 x 113 x 212(H)mm
・Weight-930g
・With a filte
・Upright, transverse settings are available.
・Name…Body
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Flux |
Cylinder Capacity(ml) |
Others |
Brand | ENGINEER | Hozan | ESCO | ESCO |
---|---|---|---|---|
Product Series | ||||
Days to Ship | 7 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Product Model | - | Solder Remover | - | - |
Flux | Included | - | - | - |
Cylinder Capacity(ml) | 9 | - | - | - |
Others | - | Option | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy