(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Dual-Port Temperature-Controlled Soldering Iron Replacement Tip RX-80
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: ○
•Conforming Trowel: RX-80GAS
•Mass (g): 7
•Specification: Integrated-Type Heater
Days to Ship: | 8 Days or more |
---|
Dual-Port Temperature-Controlled Soldering Iron Replacement Tip RX-85
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: ○
•Conforming Trowel: RX-85GAS
•Mass (g): 18
•Specification: Integrated-Type Heater
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Type: With Cap
•Power Supply (v): 100
•Feature: A high performance ceramic heater is used for quick standing solder tip heating and soldering in approx. 1 minute. Excellent handling with a shortened length from solder tip to handle. A sharp solder tip is ideal for precision soldering. A
Days to Ship: | 8 Days or more |
---|
Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 65
Goot
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 200 to 480
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-60RT-B
Days to Ship: | 8 Days or more |
---|
Ceramic Soldering Iron Power Consumption (W) 22/30
Goot
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-60RT-SB
•Overall Length (mm): 205
Days to Ship: | 8 Days or more |
---|
Goot
•Product Model: Electric Soldering Iron (Temperature-controlled Type)
•Support Lead-free Soldering: ○
•Power Supply (v): AC100
•Power Consumption (W): 70
•Feature: A ceramic heater with superior electrical insulation and heat conductivity is used. Remote temperature control is available. The product features 70 W high-power heater specifications.
Days to Ship: | 9 Days or more |
---|
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: ○
•Amount Of Content: 1 pc.
Days to Ship: | 7 Days or more |
---|
Instant Heating Soldering Iron Replacement Tip
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: x
•Conforming Trowel: TQ-77
•Mass (g): 8
•Amount Of Content: 1 pc.
Days to Ship: | 7 Days or more |
---|
Ceramic Soldering Iron Power Consumption (W) 15/20
Goot
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: CS-20/30RT-SB
•Overall Length (mm): 188
Days to Ship: | 8 Days or more |
---|
Soldering Irons - Electric with Grip, Lightweight, KS-R
Goot
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Feature: The grip is light and easy to grip, preventing fatigue in long hours of work.
•Cord: 1.5m
Days to Ship: | 8 Days or more |
---|
Electric Soldering Iron Replacement Tip
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: x
•Amount Of Content: 1 pc.
Days to Ship: | 7 Days or more |
---|
Goot
•Product Model: Soldering Tank
•Control Temperature °C: 270 to 530
•Tank dimension: depth (mm): 34
•Tank dimension: height (mm): 32
•Power Supply (v): AC100
Days to Ship: | 8 Days or more |
---|
Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible
KOTELYZER
Amount Of Content: 1 Set
Application: Electrical work soldering. Communication work soldering. Heat contraction tube shrinking.
Feature: Now includes a piezoelectric-type automatic ignition function based on the KoteLyzer 70 (Gas-type soldering iron). It can be used as a soldering iron or as a hot air device.
Maximum Temperature (°C): 500 (Soldering Iron) / 650 (Hot Blow)
Overall Length: 265
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 28
Specification: Electric soldering iron, equivalent to 20 to 80 W
Support Lead-Free Soldering: ○
Time Of Continuous Use: 120
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible see the sections below:
Days to Ship: | 8 Days or more |
---|
Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 80
Goot
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 50 to 450
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: NA
Days to Ship: | 8 Days or more |
---|
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: ○
•Others: Option
•Conforming Trowel: RX-80GASPH
•Heater: Integrated Style Heater
Days to Ship: | 8 Days or more |
---|
Ceramic Soldering Iron Exchangeable Parts
ENGINEER
•Product Model: Parts for Soldering Iron
•Rohs: Corresponds To
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Koteraiza, Cordless Soldering Iron SKM-40
ENGINEER
A stylish soldering iron for a variety of work fields.
[Features]
· Works in about 30 seconds from ignition and the power can be adjusted from 20 to 60 W equivalent.
· Can be used for gas torches and hot blows.
· About 1 hour of continuous use with a single gas filling.
· Manual ignition system.
[Applications]
· For work in places without a power supply, outdoors, etc.
Days to Ship: | 9 Days or more |
---|
Replacement Component for Kotelyzer Series
ENGINEER
Replacement part for SKM-40, SK-60 series and SK-70 series soldering irons.
[Features]
· With iron tips of various shapes, it enables work according to the context.
[Applications]
· Electronics manufacture and outdoor work.
Days to Ship: | 8 Days or more |
---|
Kotelyzer, Cordless Soldering Iron SK-70 Series
ENGINEER
Popular cordless soldering iron equipped with a convenient multi-holder.
[Features]
· Single-action automatic operation with an excellent start-up.
· Secure, with zero leakage current.
· The heat source is a safe and clean gas catalyst system.
· Three or more hours of use (lever 2) with a single filling.
· A wide and flexible temperature control with a single lever.
· Automatic ignition system.
[Applications]
· For work in places without a power supply, outdoors, etc.
Days to Ship: | 9 Days or more |
---|
Soldering Irons - Electric, Iron Coated Tip, SC-S
ISHIZAKI
Accessory Soldering Iron Tip: SM-40-T-B
Amount Of Content: 1 pc.
Cord Length: 1.5m
Feature: Soldering iron tip is corrosion-resistant iron plated. Economical type for general wiring and assembly work.
Mass: 150
Overall Length: 210
Power Supply: AC100
Product Model: Electric Soldering Iron
Support Lead-Free Soldering: x
For complete product overview and details on Soldering Irons - Electric, Iron Coated Tip, SC-S see the sections below:
Days to Ship: | 8 Days or more |
---|
Soldering Iron for General Work, SM Type
ISHIZAKI
Amount Of Content: 1 pc.
Cord Length: 1.5m
Feature: Temperature of the soldering iron tip is good and it is effective for continuous work. The wooden handle fits the hand well and as it is light, the hand does not get tired even when working for extended periods.
Power Supply: AC100
Product Model: Electric Soldering Iron
Support Lead-Free Soldering: x
For complete product overview and details on Soldering Iron for General Work, SM Type see the sections below:
Days to Ship: | 8 Days or more |
---|
ISHIZAKI
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Feature: It's small and lightweight, uses a flat heater, has a large thermal storage section, and can be used for small to large objects.
•Cord Length: 1.5m
Days to Ship: | 8 Days or more |
---|
Soldering Iron SB Type Replacement Tip
ISHIZAKI
•Product Model: Tip for Soldering Iron
•Part Name: Trowel tip
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
ISHIZAKI
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Feature: Suitable for continuous work because of the ample heat generated by soldering iron. Easily handled switch type (excluding 500 W types). Can be used for large sheet metal work, tin plate processing and more.
•Cord Length: 1.5m
Days to Ship: | 8 Days or more |
---|
Flat Soldering Iron, Replacement Iron Tip for K-Type
ISHIZAKI
•Product Model: Tip for Soldering Iron
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Flat Soldering Iron, Replacement Iron Tip for L-Type
ISHIZAKI
•Product Model: Tip for Soldering Iron
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
ISHIZAKI
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Power Supply (v): AC100
•Cord Length: 1.5m
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
ISHIZAKI
•Product Model: Parts for Soldering Iron
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 160
Goot
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 50 to 450
•Power Supply (v): AC100
•Width (mm): 194
Days to Ship: | 8 Days or more |
---|
Dual-Port Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported)
Goot
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: ○
•Control Temperature °C: 50 to 450
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: NA
Days to Ship: | 8 Days or more |
---|
Temperature-Controlled Soldering Iron Replacement Tip
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: ○
•Conforming Trowel: PX-601・PX-601AS・PX-501・PX-501AS・RX-711ASPH・RX-701AS・RX711AS・CXR-31・CXR-41
•Mass (g): 5.8
•Specification: Heater separation-type
Days to Ship: | 7 Days or more |
---|
Goot
•Product Model: Related products
•Support Lead-free Soldering: x
•Control Temperature °C: 200 to 450
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-60RT-B
Days to Ship: | 8 Days or more |
---|
Set Temperature Fixed Type Soldering Iron
Goot
•Product Model: Electric Soldering Iron
•Support Lead-free Soldering: x
•Maximum Temperature °C: 380
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-2RT-B
Days to Ship: | 8 Days or more |
---|
Ceramic Soldering Iron Exchange Tip
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: x
•Shaft Diameter (mm): 3
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Gas Type Soldering Iron Replacement Tip
Goot
•Product Model: Tip for Soldering Iron
•Support Lead-free Soldering: x
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Parts for Soldering Irons (for PX-201)
Goot
•Product Model: Parts for Soldering Iron
•Conforming Trowel: PX-201
•Amount Of Content: 1 pc.
Days to Ship: | 7 Days or more |
---|
Thermoregulated Soldering Iron HS-26
Hozan
Soldering iron for lead-free soldering features an integrated thermoregulation circuit built into the grip and for which the temperature can be regulated using a dial.
[Features]
· With a newly designed thermoregulation circuit and revised bit shape, excellent heat restoration can be achieved even at 50 W.
· The grip cross-section is cut into 3 sections and operability is excellent thanks to the fact that the distance from the grip position to the soldering iron tip is short.
· An abundant selection of 15 types of bits are available.
· Soldering iron features an integrated thermoregulation circuit built into the grip, and recommended for individuals new to soldering.
· With excellent heat conductivity, it has an output that is equivalent to that of 100 W soldering irons despite being the size of a pen.
[Applications]
· By switching to a thick soldering iron tip, work requiring power such as on stained glass, and brass models, as well as wire crafting can also be performed.
· By selecting the appropriate temperature and soldering iron tip, this one product can be used for everything from ultra-small electronic components to large type electrical parts.
Days to Ship: | 10 Days or more |
---|
Goot
A compact [[nitrogen]] station integrating N2 generator and controller. Built-in regulator maintains constant output gas pressure (0.15 MPa). Power is not required.
Days to Ship: | 8 Days or more |
---|
Goot
•Product Model: Station-Type Soldering Iron
•Support Lead-free Soldering: x
•Control Temperature °C: 250~450
•Power Supply (v): AC100
•Accessory Soldering Iron Tip: PX-60RT-B
Days to Ship: | 8 Days or more |
---|
Temperature-Control Circuit Built-In Soldering Iron
AS ONE
Amount Of Content: 1 unit
Cord Length From Soldering Iron To Control Parts: 1.2
Insulation Resistance (500 Vdc): 100 or More
Maximum Output: 85
Maximum Temperature (°C): 450
Power Cord Length: 1.5 (3P Type)
Power Supply: AC100V 50/60Hz
Product Model: Electric Soldering Iron (Temperature-controlled Type)
Support Lead-Free Soldering: x
Temperature Continuous Variable Range: 250-450
For complete product overview and details on Temperature-Control Circuit Built-In Soldering Iron see the sections below:
Days to Ship: | 16 Days or more |
---|
Gas Type Cordless Soldering Iron Kotelyzer 70 Lead-Free Solder Compatible
KOTELYZER
Accessory Soldering Iron Tip: 70-01-01
Amount Of Content: 1 Set
Application: Electrical work soldering. Communication work soldering. Silver soldering work.
Feature: A standard type that meets the most exacting industrial requirements. Usable as a soldering iron, hot air blower, or torch.
Maximum Temperature (°C): 500 (Soldering Iron) / 630 (Hot Blow)
Overall Length: 243
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 28
Specification: Electric soldering iron, equivalent to 20 to 80 W
Support Lead-Free Soldering: ○
Time Of Continuous Use: 120
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer 70 Lead-Free Solder Compatible see the sections below:
Days to Ship: | 8 Days or more |
---|
Replacement Cauterizing Tip for Cauterizer 70/90 Auto
KOTELYZER
•Product Model: Tip for Soldering Iron
•Conforming Trowel: 70/90 Auto
•Mass (g): 6
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Gas Type Cordless Soldering Iron Kotelyzer 150 Lead-Free Solder Compatible
KOTELYZER
Accessory Soldering Iron Tip: 72-01-07
Amount Of Content: 1 Set
Feature: Soldering iron, air heater, and torch functions (3 functions) included for increased power. Strengthened type cauterizer 70 powered up one level. For piping, plate metal soldering, silver brazing, and heat shrinking tube work that requires increased power and long, continuous use. Ideal for electronics soldering, communications soldering, and silver brazing work.
Jan Code: 4933505966723
Mass: 190/set
Maximum Temperature (°C): 510 (Soldering Iron) / 630 (Hot Blow)
Overall Length: 285
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 63
Set Content: Iron body, Hot blow tip, Heat shrink, Iron tip cap
Specification: Electric Soldering Iron 200 W equivalent
Support Lead-Free Soldering: ○
Time Of Continuous Use: 70
Trusco Code: 276-5144
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer 150 Lead-Free Solder Compatible see the sections below:
Days to Ship: | 8 Days or more |
---|
Gas Type Cordless Soldering Iron Kotelyzer 150 Auto Lead-Free Solder Compatible
KOTELYZER
Accessory Soldering Iron Tip: 72-01-02
Amount Of Content: 1 Set
Feature: Uses a piezoelectric auto-ignition function. Can be used for a long time with strong power. Can be used as a soldering iron/hot air blower. Suitable for electrical work soldering, communications work soldering, and shrinkage of the heat shrinkage tube.
Jan Code: 4933505941829
Mass: 186/set
Maximum Temperature (°C): 530 (Soldering Iron) / 540 (Hot Blow)
Overall Length: 302
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 63
Set Content: Iron body, Hot blow tip, Heat shrink, Iron tip cap
Specification: Electric Soldering Iron 200 W equivalent
Support Lead-Free Soldering: ○
Time Of Continuous Use: 150
Trusco Code: 276-5047
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer 150 Auto Lead-Free Solder Compatible see the sections below:
Days to Ship: | 8 Days or more |
---|
Replacement Cauterizing Tip for Cauterizer 150/150 Auto
KOTELYZER
•Product Model: Tip for Soldering Iron
•Conforming Trowel: 150/150 Auto
•Mass (g): 30
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Supports Lead-free Soldering |
Control Temperature (°C) |
Maximum Temperature (°C) |
Others |
Brand | Goot | Goot | ENGINEER | Goot | Goot | Goot | Goot | Goot | Goot | Goot | Goot | Goot | KOTELYZER | Goot | Goot | ENGINEER | ENGINEER | ENGINEER | ENGINEER | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | ISHIZAKI | Goot | Goot | Goot | Goot | Goot | Goot | Goot | Goot | Hozan | Goot | Goot | AS ONE | KOTELYZER | KOTELYZER | KOTELYZER | KOTELYZER | KOTELYZER |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Dual-Port Temperature-Controlled Soldering Iron Replacement Tip RX-80 | Dual-Port Temperature-Controlled Soldering Iron Replacement Tip RX-85 | Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 65 | Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible | Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 80 | Temperature-Controlled Soldering Iron Lead-Free Soldering Supported Electricity Consumption (W) 160 | Dual-Port Temperature-Controlled Soldering Iron (Lead-Free Soldering Supported) | Gas Type Cordless Soldering Iron Kotelyzer 70 Lead-Free Solder Compatible | Gas Type Cordless Soldering Iron Kotelyzer 150 Lead-Free Solder Compatible | Gas Type Cordless Soldering Iron Kotelyzer 150 Auto Lead-Free Solder Compatible | |||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 16 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Tip for Soldering Iron | Tip for Soldering Iron | Electric Soldering Iron | Station-Type Soldering Iron | Electric Soldering Iron | Electric Soldering Iron (Temperature-controlled Type) | Tip for Soldering Iron | Tip for Soldering Iron | Electric Soldering Iron | Electric Soldering Iron | Tip for Soldering Iron | Soldering Tank | Cordless Soldering Iron | Station-Type Soldering Iron | Tip for Soldering Iron | Parts for Soldering Iron | Cordless Soldering Iron | Parts for Soldering Iron | Cordless Soldering Iron | Electric Soldering Iron | Electric Soldering Iron | Electric Soldering Iron | Tip for Soldering Iron | Electric Soldering Iron | Tip for Soldering Iron | Tip for Soldering Iron | Electric Soldering Iron | Parts for Soldering Iron | Station-Type Soldering Iron | Station-Type Soldering Iron | Tip for Soldering Iron | Related products | Electric Soldering Iron | Tip for Soldering Iron | Tip for Soldering Iron | Parts for Soldering Iron | Electric Soldering Iron (Temperature-controlled Type) | Station-Type Soldering Iron | Station-Type Soldering Iron | Electric Soldering Iron (Temperature-controlled Type) | Cordless Soldering Iron | Tip for Soldering Iron | Cordless Soldering Iron | Cordless Soldering Iron | Tip for Soldering Iron |
Supports Lead-free Soldering | Y | Y | x | Y | x | Y | Y | x | x | x | x | - | Y | Y | Y | - | x | - | x | x | x | x | - | x | - | - | x | - | Y | Y | Y | x | x | x | x | - | Y | x | x | x | Y | - | Y | Y | - |
Control Temperature (°C) | - | - | - | 200 to 480 | - | - | - | - | - | - | - | 270 to 530 | - | 50 to 450 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 50 to 450 | 50 to 450 | - | 200 to 450 | - | - | - | - | - | - | 250~450 | - | - | - | - | - | - |
Maximum Temperature (°C) | - | - | 390 ~ 470 | - | 420 ~ 470 | - | - | - | 380 ~ 420 | 480 ~ 540 | - | - | 500 (Soldering Iron) / 650 (Hot Blow) | - | - | - | - | - | - | 350 ~ 380 | 400 ~ 440 | 380 ~ 460 | - | 440 ~ 510 | - | - | 400 ~ 580 | - | - | - | - | - | 380 | - | - | - | 500 | 60 | - | 450 | 500 (Soldering Iron) / 630 (Hot Blow) | - | 510 (Soldering Iron) / 630 (Hot Blow) | 530 (Soldering Iron) / 540 (Hot Blow) | - |
Others | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Option | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy