(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Aluminum TIG Welding Rod WEL TIG A5356
NIHONWELDING
•Product Type: Welding Rod
•Rod Length (mm): 1000
•Amount Of Content: 1 Box (5 kg)
•Chemical components Si (%): 0.25 or Less
•Chemical components Fe (%): 0.40 or Less
Days to Ship: | 8 Days or more |
---|
TIG Material/Welding Rod for Stainless Steel TG-S316
KOBESEIKO
•Product Type: Welding Rod
•JIS Standard: Z3321 YS316
•AWS Standard: A5.9 ER316
•Mass (g): 5000
•Amount Of Content: 1 Case (5 kg)
Days to Ship: | 18 Days or more |
---|
TIG Material/Welding Rod for Stainless Steel TG-S316L
KOBESEIKO
•Product Type: Welding Rod
•JIS Standard: Z3321 YS316L
•AWS Standard: A5.9 ER316L
•Mass (g): 5000
•Amount Of Content: 1 Box (5 kg)
Days to Ship: | 18 Days or more |
---|
TIG Soldering Rods for Soft Steel to 550 MPa Grade Steel TG-S50
KOBESEIKO
•Product Type: Welding Rod
•JIS Standard: Z3316 W 49 A 3U 16 (Previously YGT50)
•AWS Standard: A5.18 ER70S-G
•Mass (g): 5000
•Compatible Type Material: For mild steel to 490 MPa-class steel, aluminum killed steel
Days to Ship: | 8 Days or more |
---|
TIG Welding Rod for Stainless Steel NS-308R
NIKKOYOZAI
•Product Type: Welding Rod
•Rod Length (mm): 1000
•Amount Of Content: 1 Case (5 kg)
•One example of chemical components Dimension C (%): 0.05
•Tensile Strength (n/mm2): 580
Days to Ship: | 10 Days or more |
---|
Shielded Metal Rod for Stainless Steel NC-38
KOBESEIKO
•Product Type: Welding Rod
•JIS Standard: Z3221 ES308-16
•AWS Standard: A5.4 E308-16
•Chemical Composition of Deposited Metal Dimension P (%): 0.03
•Chemical Composition of Deposited Metal Dimension S (%): <0.01
Days to Ship: | 7 Days or more |
---|
H AND H
•Product Type: Welding Rod
•Number Contained In A Packet: Single Item
Days to Ship: | 8 Days or more |
---|
Soft Steel Low Voltage Welding Rod【4-108 Pieces Per Package】
Trusco Nakayama
[Features]
· High-titanium oxide type welding rod that offers great workability specifically in downward and horizontal fillet welding achieves stable arc, produces less spatter and offers excellent slag peelability.
· Welding rod for low voltage welding machines that can be used with household power supplies of 100 V. 200 V or more is recommended for welding rods with a diameter of 2.6 mm or more.
· A beautiful, glossy bead with shallow welding-in can be obtained.
[Applications]
· For welding thin panels.
Days to Ship: | 8 Days or more |
---|
Welding Rod for General Mild Steel【26-200 Pieces Per Package】
Trusco Nakayama
[Features]
· It is a lime titanium type welding rod containing about 30% iron powder in the coating material that's excellent in re-arc and bead elongation, allowing welding in all positions such as intermittent welding, fillet welding and tack welding (temporary attachment).
[Applications]
· Welds everything from thin iron panels to thick iron panels. (Thick panels can be welded via multilayer stacking)
· For welding general structures using mild steel, such as vehicles, lightweight steel frames, buildings, etc.
Days to Ship: | 8 Days or more |
---|
Welding Rod for Stainless Steel【11-44 Pieces Per Package】
Trusco Nakayama
[Features]
· It provides excellent slag releasability and arc stability, producing less spattering and excellent bead appearance.
· It also prevents bar scorching, a weakness of welding bars for stainless steel.
[Applications]
· For welding of Cr-18% / Ni-8% stainless steel (SUS304, etc.).
Days to Ship: | 8 Days or more |
---|
Stainless Steel Dissimilar Material Welding Rod【11-46 Pieces Per Package】
Trusco Nakayama
[Features]
· It provides excellent slag releasability and arc stability, producing less spattering and excellent bead appearance.
· It also prevents bar scorching, a weakness of welding bars for stainless steel.
[Applications]
· For welding Cr-22% / Ni-12% stainless steel (SUS309S, etc.) and for dissimilar material welding between stainless steel and carbon steel or low alloy steel.
· For primary build-up welding of cladding material for SUS304 clad steel.
Days to Ship: | 8 Days or more |
---|
Welding Rod for Casting【4 Pieces Per Package】
Trusco Nakayama
[Features]
· A welding rod that uses pure nickel core wire, has low weld hardness, is easy to machine, has less weld strain and stress, and does not easily crack.
· Stable arc and good slag releasability.
[Applications]
· For repair welding of general cast iron. (In general, the orientation of welding is downward in the repair welding of castings.)
Days to Ship: | 8 Days or more |
---|
Stainless Steel TIG Welding Rod
H AND H
•Product Type: Welding Rod
•Rod Length (mm): 1000
•Type: For TIG Welding
•Number Contained In A Packet: Single Item
•Mass (g): 1000
Days to Ship: | 11 Days or more |
---|
Stainless Steel TIG Rod TG-308
TASETO
•Product Type: Welding Rod
•Rod Length (mm): 1000
•JIS Standard: YS308 equivalent
•Amount Of Content: 1 Box (5 kg)
•AWS Standard: ER308 Equivalent
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・Usage-Stainless
・Use with a 200V welding machine is recommended.
・Size(mm)-φ1.4
・Length(mm)-250
・Content(g)-200
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・Usage-Stainless
・Use with a 200V welding machine is recommended.
・Size(mm)-φ2.0
・Length(mm)-250
・Content(g)-200
Days to Ship: | 7 Days or more |
---|
Welding Electrode For Stainless Steel EA318AS-1.6
ESCO
【Product Specifications】
・Content-1kg
・Overall length-250 to 350mm
・Dim. (mm)…Dia. 1.6
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Rod Diameter(mm) |
Rod Length(mm) |
Current Range(A) |
Standard |
Brand | NIHONWELDING | KOBESEIKO | KOBESEIKO | KOBESEIKO | NIKKOYOZAI | KOBESEIKO | H AND H | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | H AND H | TASETO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | TIG Soldering Rods for Soft Steel to 550 MPa Grade Steel TG-S50 | Soft Steel Low Voltage Welding Rod【4-108 Pieces Per Package】 | Welding Rod for General Mild Steel【26-200 Pieces Per Package】 | Stainless Steel Dissimilar Material Welding Rod【11-46 Pieces Per Package】 | |||||||||||||
Days to Ship | 8 Days or more | 18 Days or more | 18 Days or more | 8 Days or more | 10 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more |
Product Type | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | Welding Rod | - | - | - |
Rod Diameter(mm) | 2 ~ 4 | 1.6 ~ 2.4 | 1 ~ 3.2 | 1.2 ~ 3.2 | 1.2 ~ 2 | 2 ~ 5 | 1.4 ~ 3.2 | 1.4 ~ 3.2 | 1.6 ~ 3.2 | 1.4 ~ 3.2 | 2 ~ 3.2 | 2.6 ~ 3.2 | 1.2 ~ 2 | 1.6 ~ 4 | - | - | - |
Rod Length(mm) | 1000 | - | - | - | 1000 | - | 250 ~ 350 | 250 ~ 350 | 250 ~ 350 | 250 ~ 350 | 250 ~ 350 | 300 ~ 350 | 1000 | 1000 | - | - | - |
Current Range(A) | - | - | - | - | - | - | - | 20 to 45 ~ 80~130 | 20–50 ~ 80~130 | 10–30 ~ 70~120 | 45–65 ~ 70~120 | 50~80 ~ 70~110 | - | 50~120 ~ 150~250 | - | - | - |
Standard | - | - | - | - | - | - | - | 20 to 45 ~ 70~120 | 20–50 ~ 70~120 | 10–30 ~ 65~105 | 40–60 ~ 65~105 | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy