(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Welding Light Shielding Fence (Independent Type) w/ Caster
Trusco Nakayama
[Features]
· Creates a comfortable work environment by blocking out harmful UV rays during welding.
· The frame can be easily assembled by anyone as it is a fitting type.
· With casters for easy movement.
· It can be expanded by combining with the connection type.
Days to Ship: | 9 Days or more |
---|
Welding Light Shielding Fence (Connected Type) w/ Caster
Trusco Nakayama
[Features]
· Can be connected and added to welding light shielding barrier (independent type).
Days to Ship: | 9 Days or more |
---|
Super Reflective Spatter Sheet Screen for Sparks (Double-Sided Coating Type)
Trusco Nakayama
[Features]
· The sheet is made of glass fiber with double-sided special silicone coating that has passed the Spatter Sheet Super JIS A 1323 B (No. 05A3881), achieving improved spark resistance and anti-adhesion properties.
Days to Ship: | 9 Days or more |
---|
YOSHINO
[Features]
· Roll screen type shielding sheets.
· It can be raised and lowered freely, and can be stopped at any height.
· Hanging type makes it possible to set up in narrow spaces where conventional shading screens cannot fit.
· Clicks (mounting parts) can be mounted to ø28-ø31 cm log roll.
[Applications]
· Blocks ultraviolet rays cause by welding to protect the eyes of workers and visitors in the area.
· With easy opening and closing, light shielding can be performed more punctiliously.
Days to Ship: | 17 Days or more |
---|
Welding Light Shielding Fence (Independent Type) w/ Fixed Feet
Trusco Nakayama
[Features]
· Creates a comfortable work environment by blocking out harmful UV rays during welding.
· The frame can be easily assembled by anyone as it is a fitting type.
· It can be expanded by combining with the connection type.
Days to Ship: | 8 Days or more |
---|
Welding Light Shielding Fence (Connected Type) w/ Fixed Feet
Trusco Nakayama
[Features]
· Creates a comfortable work environment by blocking out harmful UV rays during welding.
· The frame can be easily assembled by anyone as it is a fitting type.
· Can be connected and added to welding light shielding barrier (independent type).
· Fixed foot type.
Days to Ship: | 9 Days or more |
---|
Sheet for Welding Light Shielding Fence
Trusco Nakayama
[Features]
· A spare sheet for welding light shielding barrier.
Days to Ship: | 8 Days or more |
---|
Reflective Spatter Sheet Screen for Sparks (Single-Sided Coating Type)
Trusco Nakayama
[Features]
· The sheet is made of flame resistant fabric with single-sided silicone coating that has passed the Spatter Sheet JIS A 1323 C (No. 08A3825).
Days to Ship: | 9 Days or more |
---|
Light Shielding Screen (Aluminum Frame) (Standalone Type)
YOSHINO
[Features]
·Easy to assemble with no glue required (bolt type).
·It protects the eyes of people around you from harmful ultraviolet rays and visible rays generated during welding.
·The aluminum frame makes it possible to recycle when discarded.
·The aluminum frame is 40% lighter than steel.
·The sheet uses a flame-retardant fiber fabric coated with silicone on one side of the sputter sheet Alpha JIS A 1323 C Class Passed Product (No. 03 A0142).
Days to Ship: | 9 Days or more |
---|
Frame for Welding Fence, Connected Type
Trusco Nakayama
[Features]
· A frame for welding light shielding barrier.
Days to Ship: | 9 Days or more |
---|
Frame for Welding Fence, Standalone Type
Trusco Nakayama
[Features]
· A frame for welding light shielding barrier.
Days to Ship: | 9 Days or more |
---|
Curtain Type Light Shielding Screen Rail (Aluminum Frame, with Casters)
YOSHINO
[Features]
· The first curtain type in the aluminum partitioning screen series, this set includes a frame and opaque sheet.
· Shields eyes from harmful light produced in welding while still allowing people and objects to move around.
· Leaking of light rays that are harmful to the eyes through the slit gaps can be prevented by installing curtain-type sheets in duplicate.
· Ideal for welding booth entrances, windows for automatic welding machine operations, etc.
· Reduced components on the bottom of the frames enable passing through while pushing a cart.
[Applications]
· For shielding welding light while allowing people and objects to move around.
· Operation of welders in shielded booths, etc.
Days to Ship: | 16 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Color |
Foot Shape |
Width(mm) |
Height(mm) |
Thickness(mm) |
Brand | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | YOSHINO | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | YOSHINO | Trusco Nakayama | Trusco Nakayama | YOSHINO |
---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Super Reflective Spatter Sheet Screen for Sparks (Double-Sided Coating Type) | Welding Light Shielding Fence (Independent Type) w/ Fixed Feet | Welding Light Shielding Fence (Connected Type) w/ Fixed Feet | Reflective Spatter Sheet Screen for Sparks (Single-Sided Coating Type) | Curtain Type Light Shielding Screen Rail (Aluminum Frame, with Casters) | |||||||
Days to Ship | 9 Days or more | 9 Days or more | 9 Days or more | 17 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 16 Days or more |
Product Model | Welding Light Shielding Fence | Welding Light Shielding Fence | Screen for Fireworks | Welding Light Shielding Fence | Welding Light Shielding Fence | Welding Light Shielding Fence | Welding Light Shielding Fence | Screen for Fireworks | Welding Light Shielding Fence | Welding Light Shielding Fence | Welding Light Shielding Fence | Welding Light Shielding Fence |
Color | Dark Green / Green / Yellow / Blue | Dark Green / Green / Yellow / Blue | - | Dark Green / Green / Yellow | Dark Green / Green / Yellow / Blue | Dark Green / Green / Yellow / Blue | Dark Green / Green / Yellow / Blue | - | Dark Green / Green / Yellow | - | - | Dark Green / Green / Yellow |
Foot Shape | Caster Model | Caster Model | Caster Model / Stationary Model | - | Stationary Model | Stationary Model | - | Caster Model / Stationary Model | Caster Model / Stationary Model | Caster Model / Stationary Model | Caster Model / Stationary Model | Caster Model |
Width(mm) | - | - | - | 940 ~ 1940 | - | - | 970 ~ 2050 | - | - | - | - | 1070 ~ 2070 |
Height(mm) | - | - | - | - | 1500 ~ 2000 | 1500 ~ 2000 | - | - | - | - | - | 2143 |
Thickness(mm) | - | - | - | - | - | - | 0.35 ~ 0.7 | - | - | - | - | 0.35 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy