(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Tip Body【10 Pieces Per Package】
PANASONIC WS
350A for YT-CAT352 series Panasonic Robot Torch: TEB00034:
350A for YT-CAT353 series & ATU01042 Panasonic Robot Torch: TEB00076
Days to Ship: | Quote |
---|
Nozzle for CO2/MAG torch【5 Pieces Per Package】
PANASONIC WS
•Product Model: Welding Torch Parts
•Current: For 200 A / For 350 A / For 500 A (low usage rate)
•Dimension B Outer Diameter (mm): 20
•L Dimension Overall Length (mm): 73
•Main Compatible Torch (? is compatible with 4-type and 3-type torches/¦ is compatible with 4-type and 1-type): YT-201CC YT-351CC YT-35CE(M)□ YT-35CS(M.L)□ YT-35CF(M.L)□ YT-35CSG□ YT-35CH(M.L)4 YT-35DE(M)□ YT-35DS(M.L)□ YT-35DF(M.L)□ YT-35DSG3 YT-35
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 10 Days or more |
---|
Orifice for CO2 Torch【10 Pieces Per Package】
PANASONIC WS
•Product Model: Welding Torch Parts
•Number Of Holes: 8
•Hole Diameter (mm): 2.0
•Application: Prevents sputter mixing in the gas outlet of the torch body with rectifying shield gas
Days to Ship: | Quote |
---|
R Type Tip【10-100 Pieces Per Package】
PANASONIC WS
•Product Model: Welding Torch Parts
•Feature: Ideal for relatively frequent work involving high continuity. Suitable not only for 1.25 kg to 20 kg winding wire, but also for larger radius wires such as pack winding. Handles not only iron but also stainless steel and brazed wire.
•Application: Robot, automated machine, jig, small current to large current hand welding
•Thickness; Material: Thin plate to thick plate, stainless steel, soft steel
•Compatible Wire (mm): Solid /FCW
Days to Ship: | 8 Days or more |
---|
ZII Type Tip【10-100 Pieces Per Package】
PANASONIC WS
•Product Model: Welding Torch Parts
•Feature: Ideal for customers with strong demand for low cost. Suitable for 1.25-20 kg spool wound wire. Suitable not only for iron but also for stainless steel and braze wire.
•Application: Well suited for a wide range of general welding, and work of comparatively low utilization rate.
•Thickness; Material: Thin Plate-Thick Plate
•Compatible Wire (mm): Solid /FCW
Days to Ship: | 11 Days or more |
---|
Days to Ship: | Quote |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Welding Rod / Wire Diameter(mm) |
Brand | PANASONIC WS | PANASONIC WS | PANASONIC WS | PANASONIC WS | PANASONIC WS | PANASONIC WS | PANASONIC WS |
---|---|---|---|---|---|---|---|
Product Series | |||||||
Days to Ship | Quote | 8 Days or more | 10 Days or more | Quote | 8 Days or more | 11 Days or more | Quote |
Product Model | Welding Torch Parts | Welding Torch Parts | Welding Torch Parts | Welding Torch Parts | Welding Torch Parts | Welding Torch Parts | Welding Torch Parts |
Welding Rod / Wire Diameter(mm) | - | - | - | - | 0.9 ~ 1.2 | 1 ~ 1.2 | 1.2/1.4 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy