(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Carbon Electrode (2 Pieces)【2 Pieces Per Package】
ASADA
•Product Model: Brazing Supplies
•Trusco Code: 376-0057
•Mass: 10 g/Pair
•Compatible Model: Electric brazing machine R-10, R-15, R-30
•Number Of Sets Enclosed (piece): 2
Days to Ship: | 8 Days or more |
---|
Brazing Material【2-5 Pieces Per Package】
SHINFUJI BURNER
Application: For different metal soldering.
Feature: Brazing material that can easily join metals.
Length: 300
Product Model: Brazing Material
For complete product overview and details on Brazing Material see the sections below:
Days to Ship: | 8 Days or more |
---|
SHINFUJI BURNER
•Product Model: Brazing Material
•Feature 1: Being able to put solder directly on the joint component beforehand, it becomes unnecessary to ascertain the melting point, making soldering easy even for beginners.
•Feature 2: Enables brazing to be performed neatly, preventing excessive use of brazing filler metal.
•Feature 3: Only the amount of brazing required is mixed with the flux so there is little degradation in storage.
•Application: For Brazing Fine Parts
Days to Ship: | 9 Days or more |
---|
SHINFUJI BURNER
Application: For Brazing Work
Features 1: Aqueous solution type that doesn't dry out and harden, or absorb moisture.
Features 2: Easily coated resin bottle container for immediate use.
Mass: 33
Product Model: Flux
For complete product overview and details on Flux for Brazing Material see the sections below:
Days to Ship: | 8 Days or more |
---|
SHINFUJI BURNER
[Features]
It can be used for brazing small accessories.
Carbon fiber shuts out the flame.
Days to Ship: | 8 Days or more |
---|
SHINFUJI BURNER
[Features]
It can be used for brazing small accessories.
The honeycomb structure shuts out flames.
Days to Ship: | 8 Days or more |
---|
SHINFUJI BURNER
•Product Model: Brazing Supplies
•Trusco Code: 376-9313
•Mass (g): 50
•Feature 1: An essential item for soldering small items.
•Feature 2: Swivels and can be fastened 360°C.
Days to Ship: | 8 Days or more |
---|
Silver Brazing Rods【5 Pieces Per Package】
Trusco Nakayama
[Features]
· Features outstanding heat resistance and shock resistance.
· Does not contain cadmium.
[Applications]
· For different metal brazing of steel, brass, stainless steel, silver, and copper.
Days to Ship: | 8 Days or more |
---|
Aluminum Hard Wax【10 Pieces Per Package】
Trusco Nakayama
[Features]
· High liquidity, and provides beautiful finish. Can be anodized.
[Applications]
· Dedicated for brazing of aluminum with aluminum.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Aqueous solution type that doesn't dry out and harden, or absorb moisture.
· Easily coated resin bottle container for immediate use.
[Applications]
· For brazing work.
Days to Ship: | 8 Days or more |
---|
Brazing Material (with Flux)【1-3 Pieces Per Package】
SHINFUJI BURNER
[Features]
It is a brazing material that makes it easy to join metals together.
It is cadmium-free and suitable for a variety of applications.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
Days to Ship: | 13 Days or more |
---|
Phosphor, Copper Solder (BCUP-2) EA307-1.6
ESCO
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…1.6mm
・Brazing temperature…735 to 845℃
Days to Ship: | 8 Days or more |
---|
Phosphor/Copper Brazing Rod EA307-2.0
ESCO
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…2.0mm
・Brazing temperature…735 to 845℃
Days to Ship: | 9 Days or more |
---|
Phosphor/Copper Brazing Rod EA307-2.4
ESCO
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…2.4mm
・Brazing temperature…735 to 845℃
Days to Ship: | 9 Days or more |
---|
Phosphor/Copper Brazing Rod EA307C-2.0
ESCO
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…2.0mm
・Brazing temperature…730 to 815℃
・Silvercontents…2%
Days to Ship: | 9 Days or more |
---|
Phosphor/Copper Brazing Rod EA307C-2.4
ESCO
【Product Specifications】
・Brazing between copper and copper only
・Overall length-500mm
・Containing 1kg
・JIS Standard-EA307-1.6 to -2.4: BCuP-2,EA307C-1.6 to -2.4: BCuP-6EA307D-1.6 to -2.4: BCuP-3
・Wire diameter…2.4mm
・Brazing temperature…730 to 815℃
・Silvercontents…2%
Days to Ship: | 10 Days or more |
---|
[Cadmium-Free] 40 percent Silver Solder EA308AA-1.6
ESCO
【Product Specifications】
・Overall length-500mm
・150 content grams
・Brazing temperature-730 to 820℃
・Wire diameter…1.6mm
Days to Ship: | 10 Days or more |
---|
[Cadmium-Free] 40 percent Silver Solder EA308AA-2.4
ESCO
【Product Specifications】
・Overall length-500mm
・150 content grams
・Brazing temperature-730 to 820℃
・Wire diameter…2.4mm
Days to Ship: | 10 Days or more |
---|
ESCO
【Product Specifications】
・Tin: 96.5 %, Silver: 3.5 %
・Melting point-221℃
・Stainless pipe, copper tube for hot-water supply system
・Use together with EA310-2
・Wire dia.…2.0mm
・Content…500g
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・For copper pipe
・Tin 99.2%, copper 0.7%, nickel 0.05%, germanium 0.01% or less
・500g coil
・With flux
・Wire dia.…0.8mm
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Wire Diameter(mm) |
Length(mm) |
Melting Point(°C) |
Tensile Strength(N/mm 2 ) |
Brand | ASADA | SHINFUJI BURNER | SHINFUJI BURNER | SHINFUJI BURNER | SHINFUJI BURNER | SHINFUJI BURNER | SHINFUJI BURNER | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SHINFUJI BURNER | ASADA | ASADA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 13 Days or more | 13 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more |
Product Model | Brazing Supplies | Brazing Material | Brazing Material | Flux | Brazing Supplies | Brazing Supplies | Brazing Supplies | Brazing Material | Brazing Material | Brazing Material | Brazing Material | Brazing Material | Brazing Material | - | - | - | - | - | - | - | - | - |
Wire Diameter(mm) | - | 1 ~ 1.6 | - | - | - | - | - | 0.8 | 1.6 | - | 0.1×10 ~ 2 | 1.6 | 2 | - | - | - | - | - | - | - | - | - |
Length(mm) | - | 300 | - | - | - | - | - | 500 | 500 | - | 300 | 500 | 500 | - | - | - | - | - | - | - | - | - |
Melting Point(°C) | - | 745 ~ 780 | 221 | - | - | - | - | 780 | 580 | - | 380 ~ 780 | 730~815 | 720~810 | - | - | - | - | - | - | - | - | - |
Tensile Strength(N/mm 2 ) | - | 441 ~ 539 | 37 | - | - | - | - | 539 | 245 | - | 245 ~ 539 | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy