(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Welding Blankets & Spatter Sheets

Spatter sheets are used when performing arc, gas and other welding work to block welding sparks and slags. Metal particles and sparks fly during welding work, and spatter sheets are used to protect equipment, people and facilities from them. They are lightweight and suitable for carrying around, and provide a quick covering. Spatter sheets come in 2 types: they either repel spattered materials or cause sparks and so on to stick. Spatter sheets vary in thickness as well as measures against the generation of toxic fumes and fire during welding. For this reason, reference values are specified by JIS-A-1323 according to the type of flame retardance and test method. Choose a suitable type that meets your requirements based on the difference of sheet materials and the difference of properties due to the weave.
Days to Ship
  • All
  • 8 Days or Less
  • 9 Days or Less
  • 10 Days or Less
  • 11 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Material
JIS Material Code
No. of Grommets
Grommet Pitch A (mm)
Grommet Pitch B (mm)
Width (mm)
Length (mm)
Thickness (mm)
Classification

    Sputter Sheet Deluxe

      Sputter Felt 20AD (Special Flame Retardant Resin 1.65 mm Thickness)

        Sputter Felt 28EX (Special Flame Retardant Resin 2.5 mm Thickness)

          Sputter Felt 50EX (Special Flame Retardant Resin 4.5 mm Thickness)

            Sputter Sheet Basic Double-Sided

              Sputter Sheet Super

                Sputter Sheet Platinum

                  Sputter Sheet Platinum Deluxe

                    Sputter Sheet Basic One-Sided

                      Sputter Sheet Basic One-Sided Sold Out Type

                        Sputter Sheet Alpha

                          Spark Curing Sheet

                            Super Platinum Heat Shield Sheet

                              Nonflammable Insulation Mat

                                Sputter Felt 28CF (2.8 mm Thickness)

                                  Sputter Felt 50CF (5.0 mm Thickness)

                                    Internal pipe brush

                                      4 L electrolyte

                                        heat resistant felt sheet

                                          Flameproof/Heat-Resistant Sheet (Glass cloth)

                                          Brand

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          Trusco Nakayama

                                          ESCO

                                          ESCO

                                          ESCO

                                          ESCO

                                          Product Series

                                          Sputter Sheet Deluxe

                                          Sputter Felt 20AD (Special Flame Retardant Resin 1.65 mm Thickness)

                                          Sputter Felt 28EX (Special Flame Retardant Resin 2.5 mm Thickness)

                                          Sputter Felt 50EX (Special Flame Retardant Resin 4.5 mm Thickness)

                                          Sputter Sheet Basic Double-Sided

                                          Sputter Sheet Super

                                          Sputter Sheet Platinum

                                          Sputter Sheet Platinum Deluxe

                                          Sputter Sheet Basic One-Sided

                                          Sputter Sheet Basic One-Sided Sold Out Type

                                          Sputter Sheet Alpha

                                          Spark Curing Sheet

                                          Super Platinum Heat Shield Sheet

                                          Nonflammable Insulation Mat

                                          Sputter Felt 28CF (2.8 mm Thickness)

                                          Sputter Felt 50CF (5.0 mm Thickness)

                                          Internal pipe brush

                                          4 L electrolyte

                                          heat resistant felt sheet

                                          Flameproof/Heat-Resistant Sheet (Glass cloth)

                                          Days to Ship 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 11 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 8 Days or more 10 Days or more 8 Days or more 8 Days or more
                                          Product ModelSpatter SheetSpatter FeltSpatter FeltSpatter FeltSpatter SheetSpatter SheetSpatter SheetSpatter SheetSpatter SheetSpatter SheetSpatter SheetCuring Sheet for SparksThermal Barrier SheetInsulation MatSpatter FeltSpatter Felt--Spatter FeltSpatter Sheet
                                          MaterialFire-resistant Fabric ~ Silicon, Both Sides Processed---Fire-resistant Fabric ~ Silicon (White) Both Sides Processed---Fire-resistant Fabric ~ Silicon (White), One Side ProcessedFire-resistant Fabric ~ Silicon (White), One Side ProcessedFire-resistant Fabric ~ Silicon (White), One Side Processed-------Fire-resistant FabricSilicon, Both Sides Processed
                                          JIS Material CodeA TypeC ModelA TypeA TypeA TypeB TypeA TypeA TypeB TypeB TypeC ModelC Model--A TypeA Type----
                                          No. of Grommets4 ~ 204 ~ 204 ~ 20-4 ~ 204 ~ 204 ~ 204 ~ 204 ~ 20-4 ~ 204 ~ 124 ~ 20-------
                                          Grommet Pitch A (mm)440 ~ 880440 ~ 880440 ~ 880-440 ~ 880440 ~ 880440 ~ 880440 ~ 880440 ~ 880-440 ~ 880440 ~ 880--------
                                          Grommet Pitch B (mm)470 ~ 880470 ~ 880470 ~ 880-470 ~ 880470 ~ 880470 ~ 880470 ~ 880470 ~ 880-470 ~ 880470 ~ 880--------
                                          Width (mm)920 ~ 1920920 ~ 1920920 ~ 20001000 ~ 2000920 ~ 1920920 ~ 1920920 ~ 1920920 ~ 1920920 ~ 19202000920 ~ 1920920 ~ 1000900 ~ 1840200 ~ 3001000 ~ 20001000 ~ 2000----
                                          Length (mm)920 ~ 2920920 ~ 2920920 ~ 200001000 ~ 10000920 ~ 2920920 ~ 30000920 ~ 30000920 ~ 2920920 ~ 30000-920 ~ 30000920 ~ 50000920 ~ 5000300 ~ 4001000 ~ 200001000 ~ 10000----
                                          Thickness (mm)-1.652.54.5-0.38-----0.21--2.85--50.38
                                          ClassificationNo. 1 ~ No. 6No. 1 ~ No. 6No. 1 ~ RollerCut ~ RollerNo. 1 ~ No. 6No. 1 ~ RollerNo. 1 ~ RollerNo. 1 ~ No. 6No. 1 ~ RollerCutNo. 1 ~ RollerNo. 1 ~ RollerNo. 1 ~ Roller-Cut ~ RollerCut ~ Roller----

                                          Loading...

                                          1. 1

                                          Related Categories to Welding Blankets & Spatter Sheets