(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wirecutters (Pneumatic)

Wire cutters(pneumatic tools) are tools that use compressed air to more efficiently make holes in or cut metal or resin. Even items that cannot ordinarily be cut manually can be easily cut with little force. Different products cut a broad range of materials including copper wire, steel wire, and resin, and they handle a broad range of work including crimping, bending, and crushing. In addition to lightweight and easy-to-handle small handheld types and types that can be incorporated to automatic equipment, machinery, and robots, there are also a variety of other types including slide-type that slides to cut and those for heat cutting where the blade is heated to cleanly cut plastic, resin, and the like. Selection can be made to fit different applications. An air compressor is required to compress air when using.
Days to Ship
  • All
  • 9 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Cutting Capacity (Iron Wire)(mm)
Cutting Capacity (Copper Wire)(mm)
Cutting Capacity (ABS Resin)(mm)
Welding Pressure(N)
Air Consumption(cm3/time)
Operating Air Pressure(MPa)

    Air Nipper (Looseness Prevention Type)

    Brand

    Muromoto

    Product Series

    Air Nipper (Looseness Prevention Type)

    Days to Ship 9 Days or more
    Product ModelAir Cutters
    Cutting Capacity (Iron Wire)(mm)1
    Cutting Capacity (Copper Wire)(mm)1.6
    Cutting Capacity (ABS Resin)(mm)4
    Welding Pressure(N)580
    Air Consumption(cm3/time)105
    Operating Air Pressure(MPa)0.4 to 0.5

    Loading...

    1. 1

    Related Categories to Wirecutters (Pneumatic)