- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/8/2025 to 5:00 p.m. (CST) 2/9/2025. We apologize for the inconvenience.
Impact Wrenches (Pneumatic)
Impact wrenches (pneumatic) are tools used for installing and removing nuts and bolts. They are pneumatically powered by an air compressor for superior tightening force. Impact wrenches are used for various applications, such as installation and removal work at factories, and installing and removing molds and concrete formwork at construction sites. The required tightening torque increases with the size of the bolt, so be sure to choose an impact wrench with appropriate tightening torque. In addition to the basic pistol type, there are also D-handle, straight and corner types as well, so choose a type suited to the work at hand. Other available types include a short type, low-noise type and models with a side handle or other additional features.
-
Air Impact Wrench "Ultra Series"
SHINANOKIHAN
[Features]
·A lightweight model with a high-tech resin body
·A short nose type, suitable for working in tight spaces
[Applications]
·For assembly and disassembly work in automobile maintenance and general industry
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Maximum Tightening Torque(N·m)
|
---|
Socket Insertion Angle(mm)
|
---|
Suitable Bolt Diameter(mmφ)
|
---|
Hammer Model
|
---|
Number of Turns(rpm)
|
---|
Operating Air Pressure(Mpa)
|
---|
Hose Fixing Port
|
---|
Air Consumption(m3/min)
|
---|
Exhaust
|
---|
|
|
---|
Brand | SHINANOKIHAN |
---|
Product Series | Air Impact Wrench "Ultra Series" |
---|
Days to Ship |
8 Days or more
|
---|
Maximum Tightening Torque(N·m) | 300 ~ 1200 |
---|
Socket Insertion Angle(mm) | 9.5 ~ 19 |
---|
Suitable Bolt Diameter(mmφ) | 12–14 ~ 25 |
---|
Hammer Model | Twin |
---|
Number of Turns(rpm) | 7000 ~ 8500 |
---|
Operating Air Pressure(Mpa) | 0.48~0.68 |
---|
Hose Fixing Port | Rc1/4 ~ Rc3/8 |
---|
Air Consumption(m3/min) | 0.3 ~ 0.62 |
---|
Exhaust | Rear |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Maximum Tightening Torque(N·m)
-
Socket Insertion Angle(mm)
-
Suitable Bolt Diameter(mmφ)
-
Hammer Model
-
Number of Turns(rpm)
-
Operating Air Pressure(Mpa)
-
Hose Fixing Port
-
Air Consumption(m3/min)
-
Exhaust
Narrow search by specifying Manufacturer
Related Categories to Impact Wrenches (Pneumatic)
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy