(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Stainless Steel Utility Scissors
MCC
•Product Model: Scissors
•Overall Length (mm): 210
•Mass (g): 200
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
FUN CRAFT (for All Metal Processing)
CHIKAMASA
•Product Model: Scissors
•Overall Length (mm): 190
•Mass (g): 135
Days to Ship: | 8 Days or more |
---|
HASEGAWA
•Product Model: Scissors
•Blade Thickness (mm): -
•Material: Stainless steel for cutlery
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
MCC
•Product Model: Scissors
•Overall Length (mm): 210
•Mass (g): 220
Days to Ship: | 8 Days or more |
---|
MCC
•Product Model: Scissors
•Overall Length (mm): 240
•Mass (g): 330
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Scissors for electrical work.
· High Carbon Edge Steel that achieves excellent cutting and durability.
· It has a one-touch stopper that allows easy storage.
· The spring makes continuous work possible.
[Applications]
· For cutting cables, tubes, and ducting.
· For cutting branches, rubber, rope, etc.
Days to Ship: | 8 Days or more |
---|
BESSEY
•Product Model: Scissors
•Overall Length (mm): 260
•Mass (g): 600
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Scraper With Long Handle EA524AM-21
ESCO
【Product Specifications】
・Material-Steel (black oxide)
・Striking can be performed with the hammer head.
・Oxidation treated for protection from rust.
・For separation of welded spots and bonded surfaces of panels
・Length-310mm
・Blade width-25mm
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Overall Length |
Flute Width |
Brand | MCC | ALLEX | CHIKAMASA | HASEGAWA | KAIJIRUSHI | MCC | MCC | MCC | Trusco Nakayama | BESSEY | DOUKAN | DOUKAN | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||
Days to Ship | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Product Model | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | Nail puller | - |
Overall Length | 210 | 240 | 190 | 195 ~ 215 | 205 ~ 300 | 245 | 210 | 240 | 188 | 260 | 200 ~ 280 | 105 ~ 120 | - |
Flute Width | - | - | - | - | - | - | - | - | - | - | 3.7 ~ 5.5 | 2.2 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy