(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
High Strength Type Hand Nut Driver
Lobtex
•Product Category: Nutter
•Compatible Nut Size: M10
•Overall Length (mm): 460
•Weight (g): 1800
Days to Ship: | 8 Days or more |
---|
Nippon POP Rivets and Fasteners
•Product Category: Nutter
•Overall Length (mm): 279
•Weight (g): 640
•Specification: Nut Operating Range: Aluminum, Steel, Stainless Steel
Days to Ship: | 9 Days or more |
---|
SIGNET
•Product Category: Riveter
•Number Contained In A Packet: 25 pcs included
•Set Content: Aluminum Flange, Steel Shaft
Days to Ship: | 9 Days or more |
---|
Lobtex
A manual riveting tool that uses blind rivets for rivet fastening.
[Features]
· The HR002D has a small handle opening so that it is easy to grip. It also allows for easy fastening by simply applying just the right amount of force.
· Secures rivets in place to prevent them from falling out of the nose piece due to the weight of the handle.
· The HR002A is the standard product. The stepped handle improves functionality. Ideal for fastening blind rivets.
· The HR003B uses long handles to make work easier and more comfortable.
· For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.0 and 4.8 mm.
· The HR005A head rotates 360° for multi-directional riveting. Ideal for fastening blind rivets.
· The HR2050H is a powerful hand riveter.
· For fastening aluminum, steel and stainless steel blind rivets with diameters of between 4.8 and 6.4 mm.
Days to Ship: | 8 Days or more |
---|
Lobtex
•Product Category: Parts
For complete product overview and details on Jaw see the sections below:
Days to Ship: | 7 Days or more |
---|
Hand Rivet Nut Setting Tool - HND005
Lobtex
•Product Category: Nutter
•Overall Length (mm): 270
•Weight (g): 600
•Compatible Nut Size Steel: M5
•Compatible Nut Size Aluminum: M6
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
The flagship hand riveter, featuring outstanding durability and ease-of-use. Attach the included long-nose pliers to enable riveting even in narrow grooves.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
Powerfully caulks nuts even in thin plates that do not allow tapping or where the hand cannot enter at the back. Allows secure installation without scratching the base material.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Category |
Rivet size is adjustable |
Applicable Nut Size |
Overall Length(mm) |
Weight(g) |
Brand | Lobtex | Nippon POP Rivets and Fasteners | SIGNET | Lobtex | Lobtex | Lobtex | SK 11 | SK 11 | Trusco Nakayama | Trusco Nakayama |
---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||
Days to Ship | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Product Category | Nutter | Nutter | Riveter | Riveter | Parts | Nutter | Riveter | Riveter & Nutter | Riveter | Nutter |
Rivet size is adjustable | - | - | 2.4 ~ 6.4 | 2.4 ~ 6.4 | - | - | 2.4 ~ 4.8 | 2.4 ~ 4.8 | - | - |
Applicable Nut Size | M5 ~ M10 | M6、M8、M 10 | - | - | - | - | - | M4×P0.7 ~ M5×P0.8 | - | M4、M5、M6 |
Overall Length(mm) | 460 | 279 | - | 265 ~ 760 | - | 270 | 267 | - | 270 | 270 |
Weight(g) | 1800 | 640 | - | 540 ~ 2000 | 5 ~ 10 | 600 | 560 | 720 | 560 | 605 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy