(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Non-Sparking Box End Wrench - Single-Ended Offset Type, CBKP
HAMACO
•Tip Model: Single Openings Model
•Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
•Material: Beryllium Copper Alloys
Days to Ship: | 8 Days or more |
---|
Non-Sparking Box End Wrench - Double-Sided Offset Wrench, 60 Degree, CBMM
HAMACO
•Tip Model: Both Openings Model
•Feature: This tool does not produce sparks even when friction or shock is applied. It has already received certification from the American accreditation agency FM Approvals, and has acquired UKAS (United Kingdom Accreditation Service) certification
•Material: Beryllium Copper Alloys
Days to Ship: | 8 Days or more |
---|
Non-Sparking Box End Wrench - Combination Type, Aluminum Bronze, EA642LC-10
ESCO
[Product Specifications]
・Material-Aluminum bronze
・45° type
・Opp edge (mm)…10
・Length(mm)…160
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tip Model |
Two-sided Width Size(mm) |
Approval Acquired |
Overall Length(mm) |
Mass(G) |
Brand | HAMACO | HAMACO | HAMACO | HAMACO | ESCO |
---|---|---|---|---|---|
Product Series | Non-Sparking Box End Wrench - Single-Ended Offset Type, CBKP | Non-Sparking Box End Wrench - Double-Sided Offset Wrench, 60 Degree, CBMM | Non-Sparking Box End Wrench - Combination Type, Aluminum Bronze, EA642LC-10 | ||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Tip Model | Single Openings Model | Single Openings Model | Single Openings Model | Both Openings Model | - |
Two-sided Width Size(mm) | 22 ~ 27 | 32 ~ 46 | 17 ~ 27 | 17X19 ~ 22X24 | - |
Approval Acquired | FM Approvals (USA) / UKAS (UK) | FM Approvals (USA) / UKAS (UK) | FM Approvals (USA) / UKAS (UK) | FM Approvals (USA) / UKAS (UK) | - |
Overall Length(mm) | 190 ~ 230 | 300 ~ 370 | 310 ~ 400 | 250 ~ 315 | - |
Mass(G) | 200 ~ 310 | 585 ~ 1100 | 200 ~ 500 | 225 ~ 455 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy