(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches (Explosion-Proof)

A socket wrench (explosion-proof) is a tool used to tighten and loosen bolts and nuts, and is an explosion-proof tool made of material that does not generate sparks even when subjected to friction or strong impact. Cast aluminum bronze is generally used as the explosion-proof material, but higher per ...Readmore

A socket wrench (explosion-proof) is a tool used to tighten and loosen bolts and nuts, and is an explosion-proof tool made of material that does not generate sparks even when subjected to friction or strong impact. Cast aluminum bronze is generally used as the explosion-proof material, but higher performance beryllium copper alloy can also be used. In particular, beryllium copper alloy boasts not only explosion-proof properties which prevent sparks that cause explosions, but also non-magnetic properties, corrosion resistance and high strength. It is therefore used in various fields such as the oil, gas, and thermal power industries where there is a danger of explosion and fire, in the precision equipment industry where magnetism is undesirable, and in the food and liquor industries that require clean work. Because there are various types of socket and handle, it is necessary to select the one that is most suitable for the operating environment and application.  ▲ Close

Days to Ship
  • All
  • 10 Days or Less
  1. 1
Brand
Product Series
Days to Ship

    (1/2")[Explosion-Proof] Socket EA642LM-19

    Brand

    ESCO

    Product Series

    (1/2")[Explosion-Proof] Socket EA642LM-19

    Days to Ship 10 Days or more

    Loading...

    1. 1

    Related Categories to Socket Wrenches (Explosion-Proof)