- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/1/2025 to 11:00 a.m. (CST) 2/2/2025. We apologize for the inconvenience.
Other Sheet Metal Tools
Sheet metal tools are tools used for sheet metal operations such as cutting, bending, grasping and tapping. There are various types of sheet metal tools, and different tools can be used for the same task. When producing a three-dimensional shape from a single iron plate, work is performed using different types such as seaming pliers, bucking blocks and bolster chisels. Sheet metal tools must be suitable for the size and material of the plate on which work is performed. There are several types of tools for gripping a plate to be processed, but for work involving fire, use forging tongs with a handle length of 30 cm or more. If sheet metal tools are used for other purposes, their accuracy will be reduced and they will be damaged, hindering sheet metal work, so they are used as dedicated tools. In addition, there are anvils that are convenient for forming shapes, but their shape, size, and weight vary depending on the intended use. Swage blocks with small holes that are convenient for beating work have a variety of nominal weights from 10 kg to 100 kg, and are selected according to the work site used.
Days to Ship |
- All
- 9 Days or Less
- 10 Days or Less
|
-
Sheet Metal Bender
Hozan
Sheet metal working tool for easy, clean bending of aluminum and iron sheet metal.
[Features]
· High quality bending with a clean ridge line can be achieved simply by applying a light force.
· Capable of folding non-heat-treated iron / steel sheet with a thickness up to 0.6 mm and pure sheet aluminum with a thickness up to 1.5 mm at lengths of 445 mm.
· By combining the intervals between slits, four-sided bending is possible at most 5 mm intervals between 10 and 420 mm.
· However, with box shapes, bending at 140, 160, 240 to 260, 310, 330, 360 and 370 mm is not possible.
[Applications]
· The most basic bending of automobile meter panels and for robot construction, etc.
· U-shaped type that can be used for various types of cover and for the chassis and frames of radio controlled cars.
· There are no restrictions on the bending height so the manufacturing of trough-shaped trays and the bending of square shaped cross sections is also possible (there are restrictions on the bending dimensions).
Days to Ship: |
9 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Category
|
---|
|
|
---|
Brand | Hozan |
---|
Product Series | Sheet Metal Bender |
---|
Days to Ship |
9 Days or more
|
---|
Product Category | Others |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Product Category
Narrow search by specifying Manufacturer
Related Categories to Other Sheet Metal Tools
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy