(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· Pulling up the movable grip creates a vacuum state in the space between the rubber and the object, allowing absorption.
· Used for gripping things that are difficult to carry, such as glass plate and metal plate lifting, movement of steel plates without handle, etc.
Days to Ship: | 12 Days or more |
---|
suction lifter (One-handed work)
ESCO
[Features]
·With a release lever, you can work quickly with one hand.
·Adsorbs even the slightest unevenness.
Days to Ship: | 10 Days or more |
---|
NIIGATASEIKI
For complete product overview and details on Suction Lifter SL Type see the sections below:
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
Hand suction cups which adsorb difficult-to-grasp objects for use.
[Features]
· Comes in useful when you can't get a grip, when transport is difficult, when lifting is difficult, and so on.
[Applications]
· Ideal for transporting items such as refrigerators and glass sheets.
Days to Ship: | 8 Days or more |
---|
"Suction Lifter" One-Handed Operation
Trusco Nakayama
[Features]
· When pressed against the target object, a vacuum is created, and the object is adsorbed.
· It is thus possible to attach to objects with one hand, making this tool well-suited to lifting glass sheets, metal plates, and the like.
Days to Ship: | 8 Days or more |
---|
"Suction Lifter" Grips Vertical Surfaces for Lifting
Trusco Nakayama
[Features]
· This is grip-shaped so that you can suction it on the side, and this is useful when you need to raise the steel shelves.
Days to Ship: | 8 Days or more |
---|
"Suction Lifter" with Two Suction Surfaces
Trusco Nakayama
[Features]
· Vacuum is created between the rubber and object, allowing adsorption.
· It also attaches to rounded surfaces.
· It has two adsorption surfaces, allowing large objects to be carried with confidence.
Days to Ship: | 8 Days or more |
---|
SINWASOKUTEI
Convenient for transporting items such as refrigerators, furniture and glass sheets.
[Features]
· Comes in useful for transport when you can't get a grip, when transport is difficult, when lifting is difficult, and so on.
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Material…Body : Aluminum, Handle : Synthetic resin, Suction pad: Special rubber
・Suction capacity…50kg
・Overall length…350mm
・Pad dim.…Dia. 120mm
・Height…80mm
・Weight…1kg
・Suction surface…Rough
・It can suction also in a littleuneven surface.
・Accessories…Storage case (Case size : 350 x 280 x 130(H) mm)
Days to Ship: | 9 Days or more |
---|
Suction Lifter with Pump Gauge EA950CD
ESCO
【Product Specifications】
・Body material…Aluminum
・Carrying capacity…120kg
・Gauge scale…0 to -1.0bar
・Adsorption face…210mm
・Pad dim.…Dia. 210mm
・Pad material…Special rubber
・Height…80mm
・Self-weight…1.34kg
・With vacuum pump
・With a case(Size:270 x230 x 90mm)
・You can check the adhesion level by the gauge. When the needle shows red,pump out it to the needle comes in blue.
・Suction force is increased by pressing the piston.
・To remove the lifter, please do from put the luggage in a safeplace.
・Press the valve lever until the lifter is out, please release the vacuum.
Days to Ship: | 9 Days or more |
---|
Suction Positioning Device EA950CX
ESCO
[Product Specifications]
・Material…Body : Plastic, Suction pad : Special rubber
・Pad dim.…Dia. 19, dia. 24, dia. 30mm
・Maximum load…φ9mm:455g, φ24mm:824g, φ30mm:1,307g
・Size when it is fitted with a sucker…150mm
・Self-weight…60g
・Available for glass,plastic,metal etc.
・Pump is a rotary type of suction and release.
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Material…Body : Aluminum, Handle : Resin, Suction pad: Special rubber
・Suction surface…Flat
・Force…70kg
・Suction area dim.…Dia. 120mm
・Dim.…320 x 120 x 90mm
・Weight…1kg
Days to Ship: | 9 Days or more |
---|
ESCO
[Features]
·Press the main unit straight against the target and suction it.
·Pull up the tab on the suction cup to release it
Days to Ship: | 8 Days or more |
---|
ESCO
[Product Specifications]
・Material…Special rubber
・Carrying capacity…5kg or less
・Dim.…Dia. 50mm
・Height…35mm
・Weight…50g
・Please use only in lifting (vertical) direction.
・You can use it against accessories and cover, the door, or the like.
・Sucking forglass, plastic, metal or the like.
・You have the edge of the rubber when you take away, you can lift it up little by little.
Days to Ship: | 9 Days or more |
---|
Suction Lifter with Handle EA950RC-10
ESCO
[Product Specifications]
・Material…Pad : Special rubber, Handle : Aluminum
・Carrying capacity…10kg in vertical direction
・Pad dim.…Dia. 80mm
・Overall length…420mm
・Self-weight…250g
・With release button
・Handle and pad has been integrated.
・Body is absorbed by pressed straightly against the target, when you push release button, pad takes away.
・One hand operation is available with release button on the handle.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Brand | Trusco Nakayama | ESCO | NIIGATASEIKI | SINWASOKUTEI | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | SINWASOKUTEI | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||
Days to Ship | 12 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy