Insulated Tool Kits
Tool sets (insulated) are a type of tool set made of insulating material for workers who have to perform electrical work in a potentially live environment. It is used for the maintenance of hybrid vehicles and electric vehicles. If the tool set (insulated) is certified by an international organization called IEC (International Electrotechnical Commission), it will be displayed as IEC60900 in the applicable standards column. Certifications include dielectric tests, penetration tests, and insulated coating adhesion tests. Insulated tools should not be mixed with other general tools, and should be prepared as a set of insulated tools alone in order to prevent electric shock. There are also some elaborate designs such as bright red and yellow two-tone handles so that they can be distinguished from non-insulated tools. Typically, the main body is made of glass fiber or has an insulated coating. The coating type with a safety sign is recommended, for it is easy to check the wear state of the surface.
-
Tool Set
Hozan
Tool set for 3D printer users.
[Features]
· A tool set that provides all the basic tools for modeling using a 3D printer.
· Includes tools for removing support materials, finishing, and even maintenance.
· Comes with a tool bag.
· Weight: 0.4 kg.
[Applications]
· Suitable for modeling using a 3D printer.
Days to Ship: |
8 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Set Content(Points)
|
---|
Mass(kg/set)
|
---|
| ![Tool Set](//content.misumi-ec.com/image/upload/t_product_view_c/v1/p/jp/product/series/223011998229/223011998229_001.jpg?$product_view_c$)
|
---|
Brand | Hozan |
---|
Product Series | Tool Set |
---|
Days to Ship |
8 Days or more
|
---|
Set Content(Points) | 13 |
---|
Mass(kg/set) | 0.4 |
---|
Loading...
Specification/Dimensions
-
Metric / Inch
-
Set Content(Points)
-
Mass(kg/set)
Narrow search by specifying Manufacturer
Related Categories to Insulated Tool Kits
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy