(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Metalwork Saws

Metalwork saws are a tool mainly used for cutting and processing metal. It is used to cut precious metals such as gold and silver, metals such as nickel, copper, and steel, as well as shells, hard and thick wood, and plastics. There are around 10 to 100 or more teeth per cm, and the width and length of the blades vary. Bi-metal blade metalwork saws are safe because the blades rarely chip and fly off during work. There is also a carbide type that can cut bricks and blocks as well as metal. The mainstream frames are SK carbon tool steel materials, which are strong and durable, and lightweight and easy-to-handle aluminum. The compact and easy-to-use hacksaws have a blade whose length can be easily adjusted according to the work by operating only the mounting screw. The type with gullets on the blade has less cutting burr.
Days to Ship
  • All
  • 8 Days or Less
  1. 1
Brand
Product Series
Days to Ship
Product Model
Saw Blade Size(mm)

    Replacement Blade For Metal Saw TN Series

    Brand

    ENGINEER

    Product Series

    Replacement Blade For Metal Saw TN Series【12 Pieces Per Package】

    Days to Ship 8 Days or more
    Product ModelReplacement Blade
    Saw Blade Size(mm)130

    Loading...

    1. 1

    Related Categories to Metalwork Saws