Pipe Inspection Supplies
In-pipe inspection products are used for inspection of places that cannot be looked into with the naked eye because they allow you to see clearly even the places that are difficult to see. It is especially used for observing deep cavities and inspecting inside hollow spaces. Thanks to the camera and lighting, you can see even in dark places. In addition, the waterproof inspection products can be used around wet areas. There are also those with dust-proof functions and those that can work with a PC. Cameras come with a wide variety of functions such as those that can record data in the built-in memory and SD card, and those that can shoot still images and movies. Since the length of the cable also varies, it is necessary to select the product according to the application and operating environment. Depending on the product, it is possible to replace cables, etc., as an option.
Days to Ship |
- All
- 8 Days or Less
- 9 Days or Less
- 10 Days or Less
|
-
Side-View Adapter for MIS
NIIGATASEIKI
•Mass (g): 2
•Feature: Mount to a φ5.5 camera tip to change the direction of the field of vision.
•Material: Copper / Plating Finish (Except Mirror)
•Application: Sideview Adapter for Industrial Endoscope with Monitor
Days to Ship: |
9 Days or more
|
-
Days to Ship: |
8 Days or more
|
-
Days to Ship: |
10 Days or more
|
|
---|
Brand |
---|
Product Series |
---|
Days to Ship |
---|
Product Model
|
---|
Overall Length(mm)
|
---|
Loading...
Specification/Dimensions
-
Product Model
-
Metric / Inch
-
Overall Length(mm)
Narrow search by specifying Manufacturer
Related Categories to Pipe Inspection Supplies
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy