(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· Beautiful characters can be engraved using deep carving and a broad shank, with the carved markings lasting an extremely long time.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch (Octagon Cylinder) 755
PB SWISS TOOLS
Octagonal-bodied parallel pin punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
H H H
•Model: Punch
•Punch Type: Packing
•JAN Code: 4990077994042
•Trusco Code: 215-6458
•Mass (kg/set): 2.1
Days to Ship: | 11 Days or more |
---|
Pneumatically Driven Engraving Pen "Work Marker"
MINITOR
•Model: Inscription Pen
•Overall Length (mm): 140
•Trusco Code: 218-6179
•Body Diameter (mm): 17
•Air Consumption Amount (m3/min): 0.025
Days to Ship: | 9 Days or more |
---|
Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA
Trusco Nakayama
[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.
Days to Ship: | 8 Days or more |
---|
Carbide Center Punch with Tip (Octagonal Body)
PB SWISS TOOLS
Octagonal-bodied center punch with a carbide tip, using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· The hardness is ideal for machining materials harder than 40 HRC.
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch (Cylindrical)
PB SWISS TOOLS
Round-bodied parallel pin punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Grip has been knurled for non-slip processing.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
NIIGATASEIKI
•Model: Inscription Pen
•Overall Length (mm): 175
•Rated Voltage (v): AC100V
•Rated Frequency (hz): 50~60HZ
•Rated Current A: 7W
Days to Ship: | 11 Days or more |
---|
SIGNET
[Features]
· Beautiful mirror-plated set of 6 parallel pin punches.
· Octagonal cylinder.
· Holder included.
· Overall length 115 – 180 mm.
·
Days to Ship: | Same day |
---|
Show Stock Products
MOKUBA
•Model: Punch
•Punch Type: Center
•Application: Center striking. Punch-drilling of cylindrical shapes and irregularly shaped products.
•Material: Carbon Steel for Mechanical Structure
•Feature: Induction hardened for extreme hardness and durability.
Days to Ship: | 12 Days or more |
---|
Punches & Engravers - Pin-Removal Punch, Carbon Steel, Chrome Coated, E9
MOKUBA
•Model: Punch
•Punch Type: Pin
•Overall Length (mm): 150
•Material: Carbon Steel
•Feature: Suitable to remove taper pin, spring pin.
Days to Ship: | 8 Days or more |
---|
Pneumatically Driven Engraving Pen "Work Marker" Replacement Pen Tip
MINITOR
•Model: Inscription Pen
•Trusco Code: 334-2301
•Feature: It is possible to engrave letters deeper, clearer, and faster with vibration frequency three times higher than the conventional pneumatic drive pen (600 times/minute or more).
•Mass (g): 3.7
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.
Days to Ship: | 8 Days or more |
---|
Manual Engraving Tool Alphabet
Trusco Nakayama
[Features]
· The grooves are deeper than those of other companies, and the shanks are thicker as well, so truly beautiful characters can be engraved, and the engravings last for an extremely long time.
Days to Ship: | 8 Days or more |
---|
Holder-Type Precision Marking Set
Trusco Nakayama
[Features]
· It is accurate and durable. Made with alloy tool steel (equivalent to SKS).
· Engravings can be switched with one touch.
· As the shank part is φ25 mm, it can also be used for pressing.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Iron, aluminum, brass, copper, plastic, glass, stone, wood, and various other materials can be engraved.
· The body is ABS resin.
· Inscribes letters via vibration.
· It is for 100 VAC (50/60 Hz) only.
· Tip of the vibration pen is φ3.4 mm.
· A tool for engraving letters on non-ferrous metals, plastics or the like. It uses a 100 VAC power source.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The pen tip is made from a special copper alloy that features excellent heat resistance, wear resistance, and conductivity.
· Engraves letters using electrical sparks (arcs).
· Capable of marking metal with iron as a main constituent.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It provides accurate drilling.
[Applications]
· For setting in a special large punching machine for drilling of round holes in iron and steel materials for bridges, girders, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It provides accurate drilling.
[Applications]
· For setting in a special large punching machine for drilling of round holes in iron and steel materials for bridges, girders, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The blade tip is thin and can cut clearly.
· The shape makes chips easily removable.
· The special quenching treatment achieves both high sharpness and cost reduction.
· It is embossed, so confirmation of dimensions is easy.
· This product has a black oxide finish (Parker finish).
[Applications]
· For making holes in belts, leather, vinyl, rubber, paper, cloth, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The blade tip is thin and can cut clearly.
· The shape makes chips easily removable.
· Frequently used sizes are put together for convenient storage and management.
· The special quenching treatment achieves both high sharpness and cost reduction.
· It is embossed, so confirmation of dimensions is easy.
· This product has a black oxide finish (Parker finish).
[Applications]
· For making holes in belts, leather, vinyl, rubber, paper, cloth, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Used for hole alignment.
[Applications]
· For temporarily securing iron plate holes.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Use as a temporary fixer for holes in iron plates matched with the Fitting Punch when taking angles or performing inspections.
[Applications]
· For temporarily securing iron plate holes.
Days to Ship: | 8 Days or more |
---|
Punches & Engravers - 8-Piece Set, Chrome Moly, TPP148
Trusco Nakayama
[Features]
· Suitable to remove taper pin, spring pin.
[Applications]
· For removing taper pin, spring pin, etc.
Days to Ship: | 8 Days or more |
---|
HSS Precision Combination Stamps A Set【1-26 Pieces Per Package】
URATANISHOJI
•Model: High Speed Steel Precision Combination Imprinter
•Hardness: HRC60 degrees
•Set Content: 0-9: per 3, 30 units; A-Z: per 1, 26 units; symbol (/, -, X , · , ., +, ±, (, ), &): per 1, 10 units; spacer: 8 units; wood box: 1 unit; holder (1.5 mm and 2.0 mm is small, 2.5 mm or greater is large): 1 block
•Material: High-Speed Steel (SKH-51)
•Feature: Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time.
Days to Ship: | 8 Days or more |
---|
HSS Precision Combination Stamps Holder
URATANISHOJI
•Model: High Speed Steel Precision Combination Imprinter
•Mounting Screw: M5
•Material: Carbon steel (S45C)
•Feature: Alphanumeric characters from up to 16 digits (1.5 mm) to 6 digits (6.0 mm) can be engraved at the same time.
Days to Ship: | 8 Days or more |
---|
Metal Mold Date Mark "OP Model" (Inside Arrow Plate Replaceable Type)
URATANISHOJI
•Model: Molded Date Mark
•Material: SUS420 quenching and grinding finish
•Feature: Optimal for lot management of OP type dedicated plastic mold/molded parts.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
Round-bodied center punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Grip has been knurled for non-slip processing.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 12 Days or more |
---|
Center Punch (Octagonal Cylinder)
PB SWISS TOOLS
Octagonal-bodied center punch using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
Taper Pin Punch (Round Cylinder)
PB SWISS TOOLS
[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Grip has been knurled for non-slip processing.
Days to Ship: | 8 Days or more |
---|
Tapered Pin Punch (Octagonal Body) 735
PB SWISS TOOLS
[Features]
· The material is a PB original special spring steel, promising high strength and a long service life With a nickel chrome plated surface, it is easy to grip, highly resistant to rust, and has a beautiful external appearance
Days to Ship: | 8 Days or more |
---|
Taper Pin Punch Set (Octagonal Cylinder)
PB SWISS TOOLS
[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Holder included.
· Package included with CN.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
[Features]
· Holder included.
· Package included with CN.
· The use of PB's original special steel makes the cutting edge extremely sturdy and highly resistant to breakage. It also helps prevent chipping through use.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch (Octagon Cylinder) 750
PB SWISS TOOLS
[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch Set (Octagon Cylinder) 750
PB SWISS TOOLS
Octagonal-bodied parallel pin punch set using PB original special spring steel, promising high strength and a long service life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· Holder included.
· 750B has environmentally friendly packageless specifications. Package included with 750BCN.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch Set (Octagon Cylinder) 755
PB SWISS TOOLS
A set of parallel pin punches with an octagonal body made of PB original special spring steel promising a long product life.
[Features]
· Safe, reliable operation. Robust, standing up to brutal use. Boasts unparalleled dimensional accuracy.
· Enhances work safety and economic efficiency.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· High hardness and excellent elasticity are achieved with special alloy steel and accurate heat treatment.
· When subjected to an excessive load, distortion is elastic and plastic, with no sudden breakages.
· Holder included.
· 755B has environmentally friendly packageless specifications. Package included with 755BCN.
[Applications]
· Convenient for a variety of applications with stable accuracy, hardness, and toughness for commercial, industrial, and personal use.
Days to Ship: | 8 Days or more |
---|
KYOTO TOOL
[Features]
· A new design different from the conventional dowel pin punch.
· The main body has a hexagonal shape that is hard to roll. Also, chucking rubber is effective for improving workability.
[Applications]
· Maintenance Auxiliary Tool.
Days to Ship: | 8 Days or more |
---|
KYOTO TOOL
[Features]
· A new design different from the conventional dowel pin punch.
· The main body has a hexagonal shape that is hard to roll. Also, chucking rubber is effective for improving workability.
· A handy set incorporating the main sizes into 1 set.
[Applications]
· Maintenance Auxiliary Tool.
Days to Ship: | 8 Days or more |
---|
H AND H
Accurate perforation can be done by pushing the head part with one hand.
Days to Ship: | 8 Days or more |
---|
Spare Blade for "Vibration Pen" (for Engraving)
Trusco Nakayama
[Features]
· Replacement core made by TRUSCO that uses a carbide alloy (equivalent to JIS K20).
Days to Ship: | 8 Days or more |
---|
AMACHO
•Model: Precision Stamp
•Mass (g): 200
•Feature: Standard hand engraving is possible. Since the engraving part is not held by hand, stronger and deeper engravings are possible. Relatively perpendicular engravings are also possible. When engraving, safe engraving is possible without jumpi
•Head/Shaft Material: Alloy
•Grip Material: Resin
Days to Ship: | 8 Days or more |
---|
MARKINGMAN
•Model: Industrial Stamp
•Number Of Teeth: 3
•Feature: A set containing frequently used characters. The font is News Gothic for English alphanumeric characters and Bold Gothic for Japanese. Prevents erroneous printing commonly found with the rotary type.
•Material: Neoprene Rubber
Days to Ship: | 8 Days or more |
---|
Rainbow Parallel Pin Punch: Octagonal Body
PB SWISS TOOLS
•Overall Length (mm): 150
•Waist Size (mm): 10
•Shaft Length (mm): 40
Days to Ship: | 8 Days or more |
---|
Parallel Rainbow Pin Punch Set w/ Holder
PB SWISS TOOLS
•JAN Code: 7610733243099
•Mass (g): 457
•Set Content: Parallel pin punch, octagonal: 755-2GR/3YG/4YE/5OR/6RE/8BL
•Feature: With mount.
Days to Ship: | 8 Days or more |
---|
Parallel Pin Punch with Handle
PB SWISS TOOLS
[Features]
· The grip suppresses impacts and vibrations transmitted to the hand.
· Ideal for driving in deep places, with a long shaft length.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Punch Detailed Type |
Sizes(mm) |
Major Diameter(mm) |
Overall Length(mm) |
Character Size(mm) |
Name |
Hole Diameter(mm) |
Display Size(mm) |
Actual Size(mm) |
Width(mm) |
Brand | Trusco Nakayama | PB SWISS TOOLS | H H H | MINITOR | Trusco Nakayama | PB SWISS TOOLS | PB SWISS TOOLS | NIIGATASEIKI | SIGNET | MOKUBA | MOKUBA | MINITOR | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | URATANISHOJI | URATANISHOJI | URATANISHOJI | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | KYOTO TOOL | KYOTO TOOL | H AND H | Trusco Nakayama | AMACHO | MARKINGMAN | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Punches & Engravers - 27-Piece Letter Set, Carbon Steel, SKA | Punches & Engravers - Pin-Removal Punch, Carbon Steel, Chrome Coated, E9 | Pneumatically Driven Engraving Pen "Work Marker" Replacement Pen Tip | HSS Precision Combination Stamps A Set【1-26 Pieces Per Package】 | Metal Mold Date Mark "OP Model" (Inside Arrow Plate Replaceable Type) | ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Same day
Show Stock Products | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Model | Digits engraving set | Punch | Punch | Inscription Pen | Letters engraving set | Punch | Punch | Inscription Pen | Punch | Punch | Punch | Inscription Pen | Bulk Imprinter (Digits) | Bulk Imprinter (Digits) | Precision Stamp | Inscription Pen | Inscription Pen | Punch | Punch | Punch | Punch | Punch | Punch | Punch | High Speed Steel Precision Combination Imprinter | High Speed Steel Precision Combination Imprinter | Molded Date Mark | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Punch | Inscription Pen | Precision Stamp | Industrial Stamp | - | - | - |
Punch Detailed Type | - | Pin | Packing | - | - | Center | Pin | - | Pin | Center | Pin | - | - | - | - | - | - | Standard | Standard | Belt | - | Positioning Reamer | Positioning Reamer | Pin | - | - | - | Center | Center | Pin | Pin | Pin | - | Pin | Pin | Pin | Pin | Pin | Center | - | - | - | - | - | - |
Sizes(mm) | 1.5 ~ 16 | - | - | - | 1.5 ~ 16 | - | - | - | 2 ~ 8 | - | - | - | 5 ~ 6 | 3 ~ 8 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Major Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 38 ~ 54 | - | - | - | - | - | - | 6 ~ 16 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | - | 150 | - | 140 | - | 100 ~ 120 | 100 ~ 125 | 175 | 115~180 | 100 | 150 | - | - | - | - | 163.8 | - | - | - | 125 ~ 140 | - | 160 ~ 260 | 130 ~ 180 | - | - | 80 ~ 95 | 8 ~ 14 | 90 ~ 100 | 100 ~ 120 | 125 ~ 140 | 120 | - | - | 115 ~ 165 | - | - | 125 ~ 217 | - | 138 | - | - | - | 150 | - | 140 ~ 205 |
Character Size(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 4 ~ 8 | - | - | - |
Name | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.5 ~ 6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Hole Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 32 ~ 46 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Display Size(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8 ~ 25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Actual Size(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9 ~ 26 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Width(mm) | - | - | - | - | - | - | - | - | - | 9.52 | 9.52 | - | - | - | - | 47 | 208 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8 ~ 12 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy