(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
ESD Tip Tweezers (Standard Straight / END Straight Taper / Flat Type)
Hozan
Replaceable tip tweezers with excellent cost performance.
[Features]
· Uses engineering plastic tips with anti-static measures.
· Economical with tips that can be replaced as they wear out.
· Highly durable stainless steel used for the main body.
[Applications]
· Ideal for a variety of manual work.
Days to Ship: | 9 Days or more |
---|
Tweezers (Standard Straight) P-891
Hozan
The connector has thin walls, and thickens out at the center as a heavy duty type of tweezers.
[Features]
· A high precision tip without distortion, selectable shape and material to suit the application.
· Tweezers made of a tough material that's given heat treatment to prevent bending of the tip and provide durability.
· Grasping weight 250 g, tip width 0.6 mm.
[Applications]
· The tip is finished precisely, making it ideal for grasping small parts.
· Guarantee a secure grip without releasing the clamped object thanks to perfectly aligned tips that securely close.
· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
· Heat-treated stainless steel (SUS420J2) is used.
Days to Ship: | 10 Days or more |
---|
Tweezers (Tapered Straight) P-888
Hozan
Tweezers with a wide and slim finish in which the tip can be inserted into a narrow gap to perform stable picking.
[Features]
· Easily holds cutting sheets and protective films that are prone to tearing when tweezers with sharp tips are used.
· Tweezers with a tip like a spatula that's ideal for peeling off seals (film).
· Scrape type tweezers that can be used for a wide range of applications.
· As it is wide, objects such as solder balls can be stably held.
[Applications]
· Ideal for picking film and extremely small parts and for peeling off seals.
· Convenient for picking up workpieces that are hard to pick up, such as round thin parts like beads and stones.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Hozan
Double tip molded tweezers made of polypropylene and elastomer.
[Features]
· Economical replacement tip. Supports all P-610 series of Hozan tweezers with replaceable tips.
· By changing the tip shape or material, it can be versatilely used for a variety of work situations.
· Unlike metal or hard resin tips, the rubbery elastomeric material can grasp by the surface.
· Can easily grasp unevenly shaped items such as camera screws or optical screws, or jewelry stones which can be unstable when pinched.
· Hard to damage plastic parts and painted surfaces.
· Elastic and non-slip elastomer, together with elastic polypropylene, makes it easy to grasp the object softly.
[Applications]
· Suggested for plastic models and handicrafts. Also ideal for handling glass and plastic optical lenses.
Days to Ship: | 9 Days or more |
---|
ESD Tip Tweezers (End Straight Taper, Flat Type)
Hozan
Replaceable tip probe suitable for precision work.
[Features]
· The tip bit component utilizes a proprietary stabilizing/removal mechanism.
· Firm securing can be done by hand and replacement work is easy.
[Applications]
· Ideal for removal of solder ball while working on circuit boards and removal of unwanted objects such as tape and adhesives.
Days to Ship: | 9 Days or more |
---|
Tweezers - Square Style, Stainless Steel, ESD Tip, P-645-S
Hozan
[Features]
· Uses engineering plastic tips with anti-static measures.
· Highly durable stainless steel used for the main body.
Days to Ship: | 9 Days or more |
---|
Vacuum Pick-Up Tool【1-3 Pieces Per Package】
Hozan
Vacuum pick which is ideal for objects which cannot be grasped using tweezers.
[Features]
· Low cost adsorption type tweezers with improved operability.
· Ultralight weight of 12 g.
· The air chamber can be compressed using your index finger. After pressing the tweezers against the targeted object, release your index finger to pick up the object.
· It can firmly suction onto a workpiece in 2 actions.
· Nozzles and pads can be stored inside the grip.
[Applications]
· When handling tiny electronic parts and camera lenses, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Tweezers with high-precision tips with no distortion that are available in materials and shapes suitable for various applications.
[Features]
· Tweezers made of a tough material that's given heat treatment to prevent bending of the tip.
· HOZAN's high-strength tweezers are thin at the joint and thick at the center.
· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
· The body does not bend even when held firmly and feels secure in the hand.
[Applications]
· The tip is finished as thin as a needle, making it ideal for grasping small parts.
Days to Ship: | 9 Days or more |
---|
Hozan
Tweezers with excellent cost-performance ratio.
[Features]
· When placed in a strong magnetic field, it may be magnetized, but it does not magnetize under normal circumstances.
· Material: Stainless steel.
[Applications]
· Ideal for handling precision instruments.
Days to Ship: | 9 Days or more |
---|
Hozan
Tweezers with ring-shaped tips convenient for holding objects of various shapes.
[Features]
· Recommended for objects that are difficult to grasp using common tweezers with pointed tips.
· Keeps better track of small bearings, pearls, and beads as it clasps them in a ring.
· Due to its wide range, it can hold objects as thin as a sheet.
· Shape of the tip is free of corners and rounded so it does not damage the object being gripped.
[Applications]
· It holds using multiple contacts, so it is easy to pick up irregularly shaped objects, such as jewelry stones and pebbles.
· Reliably catches the head of small screws which tend to cause point contact.
· Convenient when attaching screws in deep locations.
Days to Ship: | 9 Days or more |
---|
Hozan
Self-locking type tweezers convenient for temporary fixing.
[Features]
· Components can be held or fixed without using hands.
· Tweezers that open when gripped and close when released, unlike ordinary tweezers.
· Since it clamps with a constant force, there is no need to pay attention in retention.
[Applications]
· Works as a grip for temporary mounting when gluing plastic models.
· As the tip is finer than clothespins and clips, it can also be used for small parts.
· Convenient as a third hand for soldering that holds parts and electric wiring.
· Can also be used as a heat releasing clip as it grips when you release your hands.
Days to Ship: | 10 Days or more |
---|
Hozan
Bamboo tweezers that have anti-static countermeasures.
[Features]
· ESD is maintained even when scraping the tip with a paper file.
· Material: bamboo.
· Weight: 5 g.
· ESD control value: Ground resistance Rg < 1 x 10^12 Ω.
[Applications]
· Ideal for picking up and holding optical communication parts and the like which are sensitive to static electricity.
Days to Ship: | 9 Days or more |
---|
Hozan
Ultra-fine tapered tweezers made of a rigid material that has undergone heat treatment.
[Features]
· The joint is thin so as to prevent the tip from bending while the central portion is thick.
· Provides a firm hold and light usability, preventing fatigue to the fingers even in continuous work.
· Material: Stainless steel.
· Board thickness: 2.0 mm.
[Applications]
· Ideal for various types of manual work.
Days to Ship: | 9 Days or more |
---|
Hozan
Versatile tweezers that are cheap yet durable and long lasting, using stainless steel as the material.
[Features]
· Made of rust-resistant stainless steel.
· The cost performance has been improved for increased affordability.
· As it is inexpensive, multiple units can be purchased for different applications.
· Anti-slip knurling process has been given to the tips in order to grip the object firmly.
· As it has a rounded tip, it does not easily scratch the workpiece.
[Applications]
· Easy to grasp small objects and thus convenient for feeding small pets, aquariums, or stock for first aid kits.
· Ideal for holding plastic model components, picking up etching parts, and for hobby use.
Days to Ship: | 9 Days or more |
---|
Hozan
General-purpose tweezers that adopt SUS304 for excellent corrosion resistance.
[Features]
· Non-magnetic type which is unlikely to pick up chipped parts or iron dust.
· Better chemical resistance than iron and aluminum materials.
· The general tweezer set for hobbies are recommended for those who use multiple tweezers.
[Applications]
· For decoration and nails too.
· Ideal for holding plastic model components and picking up etching parts.
Days to Ship: | 9 Days or more |
---|
Hozan
Tweezers made of a tough material that's given heat treatment to prevent bending of the tip.
[Features]
· A high precision tip without distortion, selectable shape and material to suit the application.
· HOZAN's high-strength tweezers are thin at the joint and thick at the center.
· It can be firmly grasped with a light touch, so the feeling of fatigue is reduced even after long-time operation.
· Body bending is suppressed.
· There is no bending even if strongly grabbed, and the feeling of grasping is steadily transmitted to the hand.
· Grasping weight is 250 g.
[Applications]
· Precision finishing is applied to special wide-width tip tweezers, making them ideal for grasping thin components.
Days to Ship: | 9 Days or more |
---|
Hozan
Tweezers with bent tips that provide good proximal visibility and sear convenient for detailed work.
[Features]
· It uses a tough material that's given heat treatment, providing a thick finish and suppressing bending.
· Powerful series, with thin connecting portion and thick central portion, so there is no bending of the tip.
· Provides a firm hold and light usability, preventing fatigue to the fingers even in continuous work.
· The tip width is 0.6 mm and knob weight is 200 g.
· A high precision tip without distortion, selectable shape and material to suit the application.
[Applications]
· Ideal also for placing tiny springs, etc. in places which cannot be reached by hand.
Days to Ship: | 10 Days or more |
---|
Hozan
Tweezers made of bamboo that are not magnetic and do not easily scratch the workpiece.
[Features]
· A high precision tip without distortion, selectable shape and material to suit the application.
· Since the main body with the total length of 125 mm can be grasped firmly with moderate elasticity, it does not cause fatigue even in long hours of work.
· Machinability unique to bamboo: Body is made of bamboo so the tip can be machined using sandpaper.
· Flexibly supports target objects.
[Applications]
· For preventing static electricity and picking up lenses.
· Rounding the tweezer tips also prevents breakage when pasting decals on plastic models.
· Suggested for feeding pets.
Days to Ship: | 9 Days or more |
---|
ESD Grip Tweezers P-881-ESD/891-ESD
Hozan
A set of P-881 and P-891 with P-845 tweezers grip.
[Features]
· Made of elastomer for a soft touch while being non-slip, improving the usage sensation.
· The tip can be protected with a cap, making it convenient for storage and carrying.
Days to Ship: | 9 Days or more |
---|
Vacuum Pick-Up Tool P830 and Spare Parts (Pad Set)
Hozan
Picks up by suction. Small light-weight vacuum style pickup tool. Convenient for assembly work with components of shapes that cannot be easily grasped with tweezers or that are easily scratched.
Days to Ship: | 9 Days or more |
---|
Hozan
A parts clip which holds by locking the clamped parts in place.
[Features]
· With anti-slip knurling.
· With a lock. (3-stage)
[Applications]
· It can be used as a clamp or heat sink for soldering electronic parts, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Use this ESD soft grip on your standard tweezers to make them ESD safe.
[Features]
· The elastomer grip has a soft touch while being non-slip, improving the usage sensation.
· The tip can be protected with a cap, making it convenient for storage and carrying.
· It can also be used for tweezers made by other manufacturers.
Days to Ship: | 9 Days or more |
---|
Ceramic Pin Set Tip Exchangeable with P-855-C
Hozan
Tip replacement type ceramic tweezers with various characteristics.
[Features]
· Solder or silver brazing will not adhere.
· Replaceable tip, more economical than fixed-type tweezers (about 25% reduction).
· Chemical resistant, non-magnetic, insulating, abrasion resistant, and heat resistant (700°C).
· Resistant to almost all kinds of acids, alkali, and organic solvent except hydrofluoric acid.
· The holder uses PPS1 with superior chemical resistance.
Days to Ship: | 9 Days or more |
---|
Hozan
[Features]
· ESD tweezers / eco-tweezers / heat resistant tweezers, common for all models
Days to Ship: | 10 Days or more |
---|
Hozan
Bamboo tweezer set.
[Features]
· Since it is made of bamboo, it is possible to mold the tip with sandpaper, etc.
· Weight: 5 g (1 piece).
[Applications]
· Scraper-shaped and thus optimal for solder ball removal.
· Ideal for checking flat IC faulty soldering, correcting flat IC leads and the lead machining of insertion mount devices.
Days to Ship: | 9 Days or more |
---|
ENGINEER
Made of high quality stainless steel with anti-corrosion property, precision-finished tweezer tip.
[Features]
· Highly acid resistant, corrosion resistant and durable with no wearing of the tip.
· Non-magnetic type suited for work with circuit boards and precision devices, and secure grip is useful in a variety of work situations. (PT-06)
· Anti-slip grip ensures secure grip. (PT-10)
· A reverse action type that is to be gripped to open the tip, and released to hold the object securely. (PT-14)
· Perfect for holding the object during work and for holding the object for a long period of time. (PT-14)
[Applications]
· Can be used in a wide range of work from holding micro parts, to hobbies, to craft work, to precision work.
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Tip Model: Curved Ends
•Single/Multiple: Single Item
•Overall Length (mm): 120
•Width (mm): 10
•Replacement Tip: Not Included
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Tip Model: Others
•Single/Multiple: Single Item
•Replacement Tip: Not Included
•Magnetic Y/N: Not Included
•Part Type: Body
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Tip Model: Straight (Standard)
•Single/Multiple: Single Item
•Replacement Tip: Not Included
•Body Material: Stainless
•End - Tip Material: Stainless
Days to Ship: | 8 Days or more |
---|
ESD Tip Tweezers Replacement Tip Part
Hozan
The merits of using resin have been maximized to create tweezers with the same feel during usage as stainless steel tweezers.
[Features]
· The terminal tip using a conductive plastic material has the electrostatic discharge (ESD) property.
· Replaceable tip made of resin can be held softly and firmly and is less prone to scratches.
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· Strengthens the weakest point (mid-section) of resin tweezers.
[Applications]
· It has resistance to damage to plastic parts and painted surfaces, making it suitable for molded plastics and handicraft work.
· Also ideal for handling glass and plastic optical lenses.
· As it can help prevent dust and the like from adhering to the tip, it is ideal for handling gold and plastic films.
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Tweezers with New Ceramic Tip (S Type)
KEIBA
•Tip Model: Straight (Standard)
•Single/Multiple: Single Item
•Overall Length (mm): 140
•Width (mm): 9
•Replacement Tip: Not Included
Days to Ship: | 8 Days or more |
---|
Tweezers with New Ceramic Tip (Crane Neck Type)
KEIBA
•Tip Model: Curved Ends
•Single/Multiple: Single Item
•Overall Length (mm): 145
•Width (mm): 12
•Replacement Tip: Not Included
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Hozan
Replaceable tip tweezer set suitable for precision work.
[Features]
· Bamboo chippings are unlikely to scratch workpieces and cannot become magnetized.
· Compared with other bamboo tweezers, the knob load is light.
[Applications]
· Ideal for long hours of detailed work.
Days to Ship: | 9 Days or more |
---|
Hozan
Pick-up type tweezers with an electric pump.
[Features]
· Picks up the targeted object using an electric pump, allowing a smooth operation.
· Capable of picking up an object of up to 150 g.
· Compact main body with a quiet operation noise (of 45 dB or lower).
[Applications]
· Ideal for a variety of work.
Days to Ship: | 9 Days or more |
---|
Hozan
Replaceable tip probe set suitable for precision work.
[Features]
· The tip bit component utilizes a proprietary stabilizing/removal mechanism.
· Firm securing can be done by hand and replacement work is easy.
· Engineered plastic with countermeasures taken to prevent static electricity buildup is used for the tip.
· Material: PEEK. Heat resistance temperature: 315°C.
· ESD control value: Ground resistance Rg < 1 x 10^12.
[Applications]
· Ideal for removal of solder ball while working on circuit boards and removal of unwanted objects such as tape and adhesives.
Days to Ship: | 9 Days or more |
---|
Precision Type Tweezers (Tapering Straight, Tip Round)
Hozan
Non-magnetic high-specification model tweezers.
[Features]
· There is no compromise on the finish of the tip.
· Not affected by even a strong magnetic field and does not magnetize.
· When placed in a strong magnetic field, it may be magnetized, but it does not magnetize under normal circumstances.
· Material: Stainless steel.
[Applications]
· Ideal for working on precision instruments that should be kept away from magnetism.
Days to Ship: | 9 Days or more |
---|
Hozan
Fully nonmagnetic tweezers of the finest quality.
[Features]
· Adopts SUS316L for greater chemical resistance than SUS304-based stainless steel.
· Completely non-magnetic type that prevents the build-up of even a tiny amount of iron powder and chipped parts.
· The finest precision tweezers made by the finest craftsmen.
· The width of the tip is 0.2 mm, emphasizing tip precision finish without compromise.
· Grasping weight is designed to be a slightly lighter 150 g which makes it ideal for continuous precision work.
[Applications]
· Ideal for working on precision instruments that should be kept away from magnetism.
Days to Ship: | 9 Days or more |
---|
Stainless Steel Special-Shape Tweezers P-873
Hozan
Ultra-thin completely non-magnetic tweezers.
[Features]
· Ultra-thin finish with emphasis on tip precision.
· Features outstanding corrosion resistance and chemical resistance.
· Fully non-magnetic.
[Applications]
· Ideal for various types of manual work.
Days to Ship: | 9 Days or more |
---|
ANEX
[Features]
· Work can be completed accurately due to the ability to see clamped products well.
Days to Ship: | 8 Days or more |
---|
ANEX
[Features]
· Since the tip is sharp and fine, minute parts can be grasped, and work can be done in awkward, narrow spaces.
Days to Ship: | 8 Days or more |
---|
ANEX
[Features]
· Tweezers unlikely to damage the object picked up as material softer than stainless steel is used.
Days to Ship: | 8 Days or more |
---|
ANEX
[Features]
· A pair of plastic tweezers with excellent nonmagnetic properties, insulation, chemical resistance and heat resistance.
Days to Ship: | 7 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tip Model |
Body Material |
Ends - Tips Material |
Overall Length(mm) |
Non-magnetic Y / N |
Single / Multiple |
Part Type |
Replacement Tips |
Width(mm) |
Part Models |
Brand | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | ENGINEER | ENGINEER | ENGINEER | ENGINEER | Hozan | KEIBA | KEIBA | KEIBA | KEIBA | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | ANEX | ANEX | ANEX | ANEX |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ESD Tip Tweezers (Standard Straight / END Straight Taper / Flat Type) | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more |
Tip Model | Straight (Standard) / Straight Tapered / Flat | Straight (Standard) | Straight Tapered | - | Straight (Standard) | Straight Tapered / Flat / Others | Flat | Others | Straight (Standard) | Straight (Standard) | Round shape | Straight (Standard) | Straight (Standard) | Straight Tapered | Straight (Standard) | Straight (Standard) / Straight Tapered / Curved Ends / Others | Straight (Standard) | Curved Ends | Straight (Standard) | Straight Tapered | Others | Others | - | Straight (Standard) | - | Straight Tapered | Straight (Standard) / Curved Ends / Others | Curved Ends | Others | Straight (Standard) | Curved Ends | Straight Tapered | Straight (Standard) | Curved Ends | Straight (Standard) | Straight (Standard) | Others | Others | Straight Tapered / Curved Ends | Straight Tapered / Curved Ends | Straight Tapered | Curved Ends | Straight Tapered | Straight (Standard) | Straight Tapered |
Body Material | Stainless | - | Stainless | Stainless | - | - | Stainless | - | Stainless | Stainless | Stainless | Stainless | Bamboo | Stainless | Stainless | Stainless | Stainless | Stainless | Bamboo | Stainless | Polypropylene | Stainless | Elastomer | - | - | Bamboo | Stainless | Titanium | - | Stainless | - | - | Aluminum Alloy | Aluminum Alloy | Stainless | - | - | - | Stainless | Stainless | Stainless | Stainless | Stainless | Brass | Others |
Ends - Tips Material | Polyether Ether Ketone (PEEK) | - | - | - | Elastomer / Polypropylene | Polyether Ether Ketone (PEEK) | Polyether Ether Ketone (PEEK) | - | - | Stainless | - | Stainless | - | - | Stainless | - | - | - | - | - | - | - | - | - | - | Bamboo | Stainless | Titanium | - | Stainless | Polyether Ether Ketone (PEEK) | - | Ceramic | Ceramic | Stainless | Bamboo | - | Polyether Ether Ketone (PEEK) | - | - | - | Stainless | Stainless | Brass | Others |
Overall Length(mm) | 124 ~ 125 | 125 | 118 | 200 | 49 | 135.5 ~ 145.5 | 125 | 137 | 125 | 125 | 130 | 165 | 150 | 110 | 130 ~ 175 | 110 ~ 125 | 125 | 130 | 125 ~ 150 | 127 | 123 | 143 | 150 (with cap) | - | - | 160 | 120 ~ 175 | 120 | 250 | 180 ~ 310 | - | 122 | 140 | 145 | 140 | - | - | - | 110 ~ 120 | 110 ~ 120 | 110 | 180 | 110 | 140 | 120 |
Non-magnetic Y / N | Included | Not Included | Not Included | - | Included | Included | - | - | Not Included | Not Included | Not Included | Not Included | Included | Not Included | Not Included | Included / Not Included | Not Included | Not Included | Included | Included | - | - | Included | Included | Not Included | Included | Included | Included | Not Included | - | Included | - | Included | Included | Included | Included | - | Included | Included | Included | Included | - | - | Included | Included |
Single / Multiple | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Set | Single Item | Single Item | Single Item | Single Item | Set | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Set | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item |
Part Type | Body | Body | Body | Parts | Parts | Body / Parts | Body | Body / Parts | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Body | Parts | Parts | Body | Body | Body | Body | Body | Parts | Body | Body | Body | Body | Parts | Body | - | Body | Body | Body | Body | Body | Body | Body |
Replacement Tips | Included | - | - | - | - | Included | - | Included | - | - | - | - | - | - | - | - | - | - | - | - | Included | - | - | - | - | - | Not Included | Not Included | Not Included | Not Included | - | Not Included | Not Included | Not Included | Not Included | - | Included | Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included | Not Included |
Width(mm) | 0.4 ~ 2.4 (R Type) | 9.5 | 9.6 | - | 10 | 10 | 6 | - | 9.5 | 11 | 11 | 9.5 | 9.5 | 10 | 10 | 10 ~ 12 | 9.5 | 10 | 9.5 | 15 | - | - | 8.5~10 | - | - | 11 | 10 ~ 13 | 10 | - | 12 ~ 16 | 10 | 10 | 9 | 12 | 8 | - | - | 10 | 10 | 10 | 10 | 10 | 10 | 9 | 9 |
Part Models | - | - | - | - | Tip | Tip | - | Tip | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Tip | Screws | - | - | - | - | - | Tip | - | - | - | - | Tip | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy