(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Gear Puller G Type (Professional Heavy Duty Type)
Super Tool
Adapter with steel ball (G4-G24) significantly reduces friction resistance.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Gear Puller GL Type Parts (Hook)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· Longer claw than GJ Type, with three holes enlarging the claw range.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Use as shown in the figure when gears, pulleys and the like are stuck due to rust, seizure, etc.
· The hydraulic force of the power pressure makes removal easy.
· Multiple applications as a small, lightweight high-power jack
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· The H dimension is the dimension with the male thread maximally pulled up.
· Ideal for pulling out small diameter bearings attached to electric tools, household appliances, cars, etc.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· The H dimension is the dimension with the male thread maximally pulled up.
· Ideal for pulling out crank pulleys from cars, etc.
· The claw is a slide style device, and a cap bolt makes for ideal placement fixing.
Days to Ship: | 8 Days or more |
---|
Super Tool
Heavy duty type for professionals
[Features]
· G, GL type suitable for pulling out bearings and gears which have no gaps for claws
Days to Ship: | 8 Days or more |
---|
Slide Hammer Bearing Puller Set (Powerful Pro Type)
Super Tool
[Features]
· Dedicated tool set for removing inner bearing rings.
· Steel Case provided
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· System puller set for extracting small bearings, changing combinations in response to usage location.
· Jaw and intermediate plate are forged and all parts are heat treated for excellent durability.
· It uses powerful 30° trapezoidal push screws.
· Usable with both inner and outer rings.
· It can be used even in places where push screws cannot be used, and is capable of easy centering
Days to Ship: | 8 Days or more |
---|
Super Tool
Heavy duty type for professionals
[Features]
· G, GL type suitable for pulling out bearings and gears which have no gaps for claws
Days to Ship: | 8 Days or more |
---|
HAZET
•Model: Gear Puller
•Part Type: Body
•Type: 3 pc Claw
•Feature: Thin claw type three-arm universal puller. Capable of a wide variety of pulling operations such as on bearings, pulleys, gears, and terminals. Has excellent spindle machining accuracy and supports smooth operation.
•Material: Dedicated Special Steel
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Flat transfer of the claw is smooth, which leads to greater efficiency.
Days to Ship: | 8 Days or more |
---|
Gear Puller (2-Hook/3-Hook Dual Purpose Type)
Trusco Nakayama
[Features]
· Can be attached freely, with unique "hooks always close" mechanism.
· Either 2 claws or 3 claws can be used separately to suit the application.
Days to Ship: | 8 Days or more |
---|
TOP
A well-balanced 3-jaw puller that can pull out gears.
[Features]
· When pulling out gears and pulleys, the pullout strength averaged at 3 points works, so there is no worry about cracking or deformation, and stable work can be done.
· Wide gears and deeper gears can be added by changing the jaw connection hole to 2 (GP3-75 is 1-hole type).
· GP3-100 / GP3-150 also can be used with 2 jaws.
· Push screw is a fine 30° trapezoidal lead screw capable of pulling out gears easily. Withstanding heavy loads with reasonable design.
[Application]
· Convenient for removing gears from various machines, automobiles, ships, etc.
Days to Ship: | 8 Days or more |
---|
TOP
Reasonably designed Gear Puller with fine trapezoidal lead screw capable of pulling out gears easily.
[Features]
· For pulling out gears, bearings and pulleys.
· Wide gears and deeper gears can be added by changing the jaw connection hole to 2 (GP-75 is 1 hole type).
· Push screw is a fine 30° trapezoidal lead screw capable of pulling out gears easily. Withstands heavy loads with reasonable design.
[Application]
· Ideal for removing gears from various machines, cars and ships.
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· It is used for correcting the inclination of the steering wheel after adjusting the front wheel alignment of the automobile.
· Steering wheel can be securely removed without the use of a plastic hammer
Days to Ship: | 8 Days or more |
---|
Gear Puller GL Type (Professional Heavy Duty Type)
Super Tool
[Features]
· The H dimension is the dimension with the male thread maximally pulled up at the minimum D dimension.
· Longer claw than G Type, with three holes enlarging the claw range.
· One of the claws is designed to have a groove width for hook bolts (for BS).
· Adapter with steel ball significantly reduces friction resistance
Days to Ship: | 8 Days or more |
---|
Gear Puller GT Type (3-Hook Puller)
Super Tool
•Model: Gear Puller
•Part Type: Body
•Accessory: GP Oil (15 g)
Days to Ship: | 8 Days or more |
---|
Gear Puller G/GT Common Parts (Hook)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· Expanded range of reach with the use of 2 or 3 holes, as well as upper and lower jaws.
Days to Ship: | 8 Days or more |
---|
Gear Puller G/GL/GT Common Parts (Adapter with Ball)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· Expanded range of reach with the use of 2 or 3 holes, as well as upper and lower jaws.
Days to Ship: | 8 Days or more |
---|
Gear Puller G/GL/GT Common Parts (Bolt/Nut)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· GN4 through 18 are common to G and GL
Days to Ship: | 7 Days or more |
---|
Gear Puller G/GL/GT Common Parts (Male Screw / Female Screw)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· GSR4 through 18 are common to G and GL
· GSR 3 has no adapter
Days to Ship: | 8 Days or more |
---|
3-Hook Gear Puller GT Type Parts (Male Screw/Female Screw, with Adapter)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· 3-hook gear puller GT type component.
· Used with bolts, nuts and washers.
Days to Ship: | 12 Days or more |
---|
Super Tool
[Features]
· Claws can slide in parallel, effective for work in a tight space.
· Simply re-set the claw for inner or outer hanging, which are both available.
· The claw placement can be fixed easily with the turn of a knob.
· With GS-M, the claw can reach a wide range, with male screws of an appropriate length, so that efficient work can be carried out.
· Ideal particularly for disassembling motors, etc.
Days to Ship: | 8 Days or more |
---|
Super Tool
[Features]
· Claws can slide in parallel, effective for work in a tight space.
· Simply re-set the claw for inner or outer hanging, which are both available.
· The claw placement can be fixed easily with the turn of a knob.
· With GS-M, the claw can reach a wide range, with male screws of an appropriate length, so that efficient work can be carried out.
· Ideal particularly for disassembling motors, etc.
Days to Ship: | 8 Days or more |
---|
Slide Gear Puller Thin Nail Type
Super Tool
The thin claws require less claw grip space and are effective in places where the conventional type could not be used.
Days to Ship: | 8 Days or more |
---|
Slide Gear Puller Thin Nail Type (Long Type)
Super Tool
The thin claws require less claw grip space and are effective in places where the conventional type could not be used.
Days to Ship: | 8 Days or more |
---|
Slide Gear Puller Spare Parts (Thin Nails)
Super Tool
Parts for Gear Puller manufactured by Super Tool.
· Parts for slide gear puller thin claw type.
Days to Ship: | 8 Days or more |
---|
Slide Gear Puller Spare Parts (Female Screw)
Super Tool
Parts for Slide Gear Puller manufactured by Super Tool (female screw).
Days to Ship: | 8 Days or more |
---|
Slide Gear Puller Spare Parts (Hook Set / Long Type)
Super Tool
Parts for Slide Gear Puller manufactured by Super Tool (hook set, long type).
Days to Ship: | 8 Days or more |
---|
Gear Puller G Type Auto Grip Type
Super Tool
[Features]
· Because spring force is used to close the claw, it can be easily applied to the item being removed and features excellent workability.
· Also, a GL long claw can be mounted, which widens the usage range further
Days to Ship: | 8 Days or more |
---|
Gear Puller GT Type Auto Grip Type
Super Tool
[Features]
· Because spring force is used to close the claw, it can be easily applied to the item being removed and features excellent workability.
· Also, a GL long claw can be mounted, which widens the usage range further
Days to Ship: | 8 Days or more |
---|
Super Tool
Heavy duty type for professionals
[Features]
· The H dimension is the dimension with the male thread maximally pulled up at the minimum D dimension.
· Extraction ability comes to the fore with seized and rusted gears/pulleys, using a hammer action to provide an impact shock to male screw heads (a mechanism not found in other pullers). With steel case
Days to Ship: | 8 Days or more |
---|
Shock Speed Puller Part (Claw)
Super Tool
Parts for Shock Speed Puller manufactured by Super Tool (claw).
Days to Ship: | 8 Days or more |
---|
Super Tool
Parts for Shock Speed Puller manufactured by Super Tool (pin).
Days to Ship: | 8 Days or more |
---|
Shock Speed Puller Part (Stepped Auxiliary Adapter)
Super Tool
Parts for Shock Speed Puller manufactured by Super Tool (supplementary adapter with step).
Days to Ship: | 8 Days or more |
---|
Ultra Wide Thin Nail Slide Gear Puller
Super Tool
[Features]
· The H dimension is the dimension with the male thread maximally pulled up.
· Ideal for pulling out pulleys or gears where there is a limited space to hook claws.
· The claw is a slide style device, and a cap bolt makes for ideal placement fixing.
· ABT90L is the long-claw type.
Days to Ship: | 8 Days or more |
---|
Armature Bearing Puller Parts (Claw)【2 Pieces Per Package】
Super Tool
Parts for Supertool's Armature Bearing Puller (claw).
Days to Ship: | 8 Days or more |
---|
Armature Bearing Puller Parts (Opening Stopper Bolt)
Super Tool
Parts for Supertool's Armature Bearing Puller (anti-opening bolt).
Days to Ship: | 7 Days or more |
---|
Ultra Wide Thin Nail Slide Gear Puller Spare Parts (Male/Female Screw Adapter Included)
Super Tool
Parts for Sliding Type Thin-claw Type Gear Puller manufactured by Super Tool (male screw/female screw, with adapter).
Days to Ship: | 8 Days or more |
---|
Ultra Wide Slide Gear Puller Spare Parts (Nails)
Super Tool
Parts for Sliding Type Wide Range Gear Puller manufactured by Super Tool (claw).
Days to Ship: | 8 Days or more |
---|
Bearing Grip Puller Set (Powerful Pro Type)
Super Tool
[Features]
· Ideal for pulling out bearings and gears which have no gaps for claws.
· A puller set, optimal for extracting pulleys with large diameters.
· Steel Case provided
Days to Ship: | 8 Days or more |
---|
Bearing Push Puller Set (Powerful Pro Type)
Super Tool
[Features]
· A puller set ideal for pushing and pulling bearings/gears/pulleys in deep or recessed areas.
· Steel case provided (however, P4000 is provided with a Tri-Wall case)
Days to Ship: | 8 Days or more |
---|
Bearing Separator Parts (Hex Nut)
Super Tool
Parts for Bearing Separator manufactured by Super Tool (hexagon nut).
Days to Ship: | 8 Days or more |
---|
Bearing Separator Parts (Speeder Main Unit/Male Screw Set)
Super Tool
Includes a male thread tip adapter for reduced friction resistance.
Days to Ship: | 11 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Applicable Pulleys(mm) |
Hook Working Reach(mm) |
Part Type |
Breaking Load(kN) |
Brand | Super Tool | TOP | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | TOP | Super Tool | HAZET | Trusco Nakayama | Trusco Nakayama | TOP | TOP | TOP | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool | Super Tool |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Gear Puller G/GL/GT Common Parts (Male Screw / Female Screw) | 3-Hook Gear Puller GT Type Parts (Male Screw/Female Screw, with Adapter) | Ultra Wide Thin Nail Slide Gear Puller Spare Parts (Male/Female Screw Adapter Included) | ||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more |
Model | Gear Puller | Bearing Puller | Puller Parts | Hydraulic Puller | Bearing Puller | Gear Puller | Bearing Separator | Puller Parts | Bearing Puller | Bearing Separator | Gear Puller | Gear Puller | Gear Puller / Puller Parts | Gear Puller | Gear Puller | - | Gear Puller | Gear Puller | Puller Parts | Puller Parts | Puller Parts | Puller Parts | Puller Parts | Gear Puller | Gear Puller | Gear Puller | Gear Puller | Puller Parts | Puller Parts | Puller Parts | Gear Puller | Gear Puller | Gear Puller | Puller Parts | Puller Parts | Puller Parts | Gear Puller | Puller Parts | Puller Parts | Puller Parts | Puller Parts | Bearing Puller | Bearing Puller | Puller Parts | Puller Parts |
Applicable Pulleys(mm) | 40~75 ~ 280~600 | - | - | - | - | - | - | - | - | - | 90 ~ 400 | 30~80 ~ 40–200 | 76~102 ~ 76~178 | 60-150 | 120-300 | - | 50~100 ~ 180~450 | 50~100 ~ 150~375 | - | - | - | - | - | Outside: 15-90/Inside: 70-140 ~ Outside: 25-160/Inside: 100-220 | Outside: 15-90/Inside: 70-140 ~ Outside: 25-160/Inside: 100-220 | Outside: 20-90/Inside: 80-140 ~ Outside: 30-160/Inside: 110-220 | Outside: 20-90/Inside: 80-140 ~ Outside: 30-160/Inside: 110-220 | - | - | - | 50~100 | 50~100 ~ 80~200 | 55~125 ~ 80~200 | - | - | - | 40~90 | - | - | - | - | - | - | - | - |
Hook Working Reach(mm) | 55 ~ 575 | - | - | - | 40 ~ 160 | 50 | - | - | - | - | 80 ~ 320 | 90 ~ 140 | 80 ~ 130 | - | 320 | - | 150 ~ 440 | 85 ~ 320 | - | - | - | - | - | 103 ~ 160 | 178 ~ 310 | 103 ~ 160 | 178 ~ 310 | - | - | - | 90 | 80 ~ 225 | 140 ~ 200 | - | - | - | 70 ~ 100 | - | - | - | - | - | - | - | - |
Part Type | Body | Body | Related Products | Related Products | Body | Body | Body | Related Products | Body | Body | Body | Body | Body / Related Products | Body | Body | Body | Body | Body | Related Products | Related Products | Related Products | Related Products | Related Products | Body | Body | Body | Body | Related Products | Related Products | Related Products | Body | Body | Body | Related Products | Related Products | Related Products | Body | Related Products | Related Products | Related Products | Related Products | Body | Body | Related Products | Related Products |
Breaking Load(kN) | 20 ~ 240 | - | - | - | 6 ~ 18 | 30 | 60 ~ 200 | - | - | 60 ~ 100 | 29.4 ~ 117.6 | 40 ~ 60 | 40 ~ 70 | - | - | - | 40 ~ 180 | 50 ~ 150 | - | - | - | - | - | 45 ~ 60 | 45 ~ 60 | 20 ~ 35 | 20 ~ 35 | - | - | - | 40 | 50 ~ 100 | 50 ~ 100 | - | - | - | 25 | - | - | - | - | 40 ~ 80 | 60 ~ 200 | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy