(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
MOKUBA
•Product Model: Crow Bar, Bending Bar
•Flute Width (mm): 43
•Application: Installation of machinery and heavy equipment, landscaping work.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: The shape of the tip makes it easy to raise heavy objects.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Product Model: Crow Bar, Bending Bar
•Application: For working on curved work with reinforced bars, irregular bars, and iron wire.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Irregular shape rebar enters.
•Feature 2: It can be used immediately without the need for pipe installation.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Can also be used for levering and removing nails.
· It is fully hardened and powerful.
[Applications]
· For nail removal, leveling, and stripping work.
Days to Ship: | 8 Days or more |
---|
DOGYUSANGYO
•Product Model: Crow bar
•Tail Width (mm): 45mm
•Application: For nail removal and lever operations.
•Material: Carbon Steel
•Feature 1: The tail part is wide and can be used as a scraper.
Days to Ship: | 9 Days or more |
---|
DOGYUSANGYO
•Product Model: Crow bar
•Application: For nail removal and lever operations.
•Material: Carbon Steel
•Feature 1: The tail part is thin, enabling nails to be pulled out easily.
Days to Ship: | 9 Days or more |
---|
DOGYUSANGYO
•Product Model: Crow bar
•Application: For nail removal and lever operations.
•Material: Main Body: Carbon Steel; Grip: Elastomer Resin
•Feature 1: A grip is attached, making it easy to hold, with an overall lighter weight.
Days to Ship: | 8 Days or more |
---|
HIRAIKOGU
•Product Model: Crow bar
•Overall Length (mm): 260
•Mass (g): 164
•Flute Width (mm): 12
•Trusco Code: 165-3571
Days to Ship: | 8 Days or more |
---|
HIRAIKOGU
•Product Model: Crow bar
•Application: For shaving, splitting, prying.
•Material: Hard Steel Wiring Material (Chrome Vanadium Steel)
•Feature: This is a completely hardened and powerful all-purpose tool with a through square shaft.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Product Model: Crow bar
•Application: For nail removal and lever operations.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Strong due to full-length tempering.
•Feature 2: It employs irregular special steel which fits hand and is easy to grip.
Days to Ship: | 7 Days or more |
---|
MOKUBA
•Product Model: Crow bar
•Application: Useful for centering and demolition work. Can be used as a disaster-prevention and lifesaving tool. Can be used as a lever for moving heavy items. Useful for extracting nails.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: It employs irregular special steel material which fits hand and is easy to grip.
•Feature 2: Strong due to full-length tempering.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Product Model: Crow bar
•Application: For nail removal, leveling, and stripping work.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: With an overall thin and slim shape, especially with a thin and wide design for the tail.
•Feature 2: In addition to conventional nail removal work, it can do peeling and lever work.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Product Model: Crow bar
•Application: For renovation and repair work.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: One tool that can be used in three ways: as a nail punch, hammer or scraper.
•Feature 2: The tail tip is thin and can be inserted into gaps.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Product Model: Crow Bar, Bending Bar
•Application: For mounting/dismantling aluminum sash frames. For construction work using paving stones.
•Material: Carbon Steel for Mechanical Structure
•Feature 1: Fully heat treated.
•Feature 2: With safety rope mounting holes.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It adopts irregular special steel material and is powerful in whole-surface quenching.
[Applications]
· Suitable for levering, peeling, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It has a smooth shape and is best suited for levering and peeling work.
[Applications]
· For nail removal, leveling, and stripping work.
Days to Ship: | 8 Days or more |
---|
GENIUS
•Product Model: Crow bar
•Standard Size (thickness Dimension x overall length) (mm): 6.35×200/9.5×300/12.7×450/12.7×600
Days to Ship: | 7 Days or more |
---|
O.H. Industrial
•Product Model: Crow bar
•Feature: Offers durability due to full-body hardening treatment that makes it strong for bending.
•Application: For nail removal, leveling, and stripping work.
•Material: Carbon Steel for Mechanical Structure
Days to Ship: | 8 Days or more |
---|
SK 11
•Product Model: Crow bar
•Finishing: Bake Coated (Blue)
•Note 1: Please use after securing work space and confirming safety of surroundings.
•Note 2: When using, used protective equipment to suit the work.
•1 Material: Carbon Steel for Mechanical Structure
Days to Ship: | 10 Days or more |
---|
SK 11
•Product Model: Crow bar
•Note 1: Do not use for unintended applications.
•Note 2: Wear protective gear including a helmet, protective glasses, leather gloves, and/or safety shoes depending on details of the operation of use.
•1 Material: Carbon tool steel
•Specification 1: Thin Type That Does Not Mark Material
Days to Ship: | 10 Days or more |
---|
SK 11
•Product Model: Crow bar
•Overall Length (mm): 270
•Mass (g): 320
•Product Width (mm): 70
•Product Height (mm): 270
Days to Ship: | 10 Days or more |
---|
ESCO
【Product Specifications】
・Blade width-13mm
・Full length-395mm
・Shaft-13mm square
・Weight-517g
Days to Ship: | 9 Days or more |
---|
ESCO
[Product Specifications]
・Hammer head handle
・Material…Steel (black oxide)
・Length…300mm
・Tip width…17mm
・Shaft dia.…10mm
・Weight…0.3kg
Days to Ship: | 9 Days or more |
---|
Pry BarStraight Pry Bar EA519BA-640
ESCO
[Product Specifications]
・Material…Steel (black oxide)
・Length…640mm
・Tip width…20mm
・Shaft dia.…13mm
・Weight…0.68kg
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Material…Steel (black oxide)
・Length…300mm
・Tip width…17mm
・Shaft dia.…9.5mm
・Weight…0.15kg
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Overall Length(mm) |
Flute Width(mm) |
Mass(g) |
Brand | MOKUBA | MOKUBA | Trusco Nakayama | DOGYUSANGYO | DOGYUSANGYO | DOGYUSANGYO | HIRAIKOGU | HIRAIKOGU | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | Trusco Nakayama | Trusco Nakayama | GENIUS | O.H. Industrial | SK 11 | SK 11 | SK 11 | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | ||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Product Model | Crow Bar, Bending Bar | Crow Bar, Bending Bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow Bar, Bending Bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | Crow bar | - | - | - | - |
Overall Length(mm) | 1200 ~ 1500 | 450 ~ 500 | 445 ~ 920 | 200 ~ 250 | 160 ~ 390 | 300 | 260 | 210 ~ 360 | 150 ~ 900 | 750 ~ 1050 | 180 ~ 300 | 200 ~ 250 | 220 ~ 500 | 180 ~ 900 | 210 ~ 360 | - | 750 ~ 900 | 300 ~ 900 | 160 ~ 360 | 270 | - | - | - | - |
Flute Width(mm) | 43 | - | - | - | - | - | 12 | 15 ~ 25 | - | - | - | 35 ~ 45 | 40 ~ 45 | - | - | - | - | - | - | - | - | - | - | - |
Mass(g) | 4620 ~ 5900 | 650 ~ 1270 | 860 ~ 2220 | 180 ~ 290 | 90 ~ 650 | 350 | 164 | 96 ~ 293 | 90 ~ 2430 | 1730 ~ 2380 | 100 ~ 420 | 220 ~ 250 | 250 ~ 910 | 190 ~ 2370 | 190 ~ 582 | - | 1620 ~ 2300 | 320 ~ 2380 | 80 ~ 600 | 320 | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy