(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Electric Screwdriver Socket Adapter
Trusco Nakayama
[Features]
· Can be installed on an electric screwdriver to use manual sockets.
· The hexagonal shank (6.35 mm) is press-fit and powerful. (TEAD-2 is integrally molded)
[Applications]
· Construction work, interior work and electric work.
Days to Ship: | 8 Days or more |
---|
Socket Adapter for Electric Drill
TOP
Socket adapters that enable socket wrench sockets to be used with impact screwdrivers.
[Features]
· TOP original curved shape that realizes ease of use, strength, and weight reduction.
· ESA-3D and ESA-4D have a hexagonal shank that is press-fitted and have excellent shaft breaking strength.
· With balls to securely connect sockets for socket wrenches.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· Manufactured in Japan using carefully selected materials, ensuring a level ofsafetyandpeace of mindunique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Attached to an impact screwdriver or the like, sockets for socket wrench of each manufacturer can be used.
Days to Ship: | 8 Days or more |
---|
Light Weight Socket for Electric Drill
TOP
Ultra-long type socket that can be operated from below without the need for a scaffold.
[Features]
· Socket depth is very long, so the nut attached in deep place can be turned easily. and it is possible to work at high place or to turn the nut in deep place.
· Easy-to-use 12-point surface that fits to a bolt easily and instantly.
· The socket part is designed with emphasis on workability so that it can be quickly inserted into the bolt.
· Made in Japan using carefully selected materials.
[Application]
· Long, light, requires noscaffolds,ideal for attaching and detaching various metal fittings such as electrical materials, pipe materials, ductwork, etc.
· ESL-213 is ideal for single-pipe single tightening with long form tie.
Days to Ship: | 8 Days or more |
---|
1/4" HEX Electric Screwdriver Socket (Magnetic)
PB SWISS TOOLS
Hex electric drill socket bits of outstanding quality that ideally complement the ratchet set.
[Features]
· Precision fit shape.
· The socket wrench is also of the highest quality.
· Nickel chrome plated finish and precise manufacturing process ensure perfect work.
· Insertion angle 1/4" (6.35 mm).
· Comes with a magnet, and prevents bolts and nuts from falling.
[Applications]
· Useful in various fields such as manufacturing industries, artisan handcrafting, DIY, etc.
Days to Ship: | 9 Days or more |
---|
E VALUE
•Product Model: Adapter for Impact Socket (For Electric Driver)
•Shaft Dimension (mm): 6.35
•Insertion Angle (mm): 6.35・9.5・12.7
•Type: Set Product
•Number Contained In A Packet: 3
Days to Ship: | 8 Days or more |
---|
SK 11
•Product Model: Socket Bit (For Electric Driver)
•Opposite Side Dimension (mm): 4
•Insertion Angle (mm): 9.5
•Specification: Target screw: Hex socket bolt; Clip color: Red; with socket holder
•Size Content: 3・4・5・6・7・8・10・12mm
Days to Ship: | 8 Days or more |
---|
Electric Screwdriver Socket - Short Type.
Trusco Nakayama
[Features]
· Short type.
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Ideal for construction work, electric construction, and woodworking construction.
Days to Ship: | Same day |
---|
Show Stock Products
Electric Screwdriver Socket - Long Type.
Trusco Nakayama
[Features]
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
[Applications]
· Ideal for construction work, electric construction, and woodworking construction.
Days to Ship: | 7 Days or more |
---|
Electric Screwdriver Socket (Rechargeable Tool, 12 V Compatible)
Trusco Nakayama
[Features]
· Long type.
· The flower-shaped bore enables high accuracy torque transmission.
· Can be inserted into bolt nuts more smoothly than the hexagonal bore.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Ideal for construction work, electric construction, and woodworking construction.
Days to Ship: | 8 Days or more |
---|
Electric Screwdriver Socket Adapter (Swiveling Type)
Trusco Nakayama
[Features]
· Can be installed on an electric screwdriver to use manual sockets.
· Swivel type varies 10° to widen the usable range, and can also be used when straight.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Construction work, interior work and electric work.
Days to Ship: | 8 Days or more |
---|
Electric Screwdriver Impact Socket Adapter
Trusco Nakayama
[Features]
· Can be installed on an electric screwdriver to use impact sockets.
· The hexagonal shank (6.35 mm) is press-fit and powerful.
[Applications]
· Construction work, interior work and electric work.
Days to Ship: | 8 Days or more |
---|
Electric Screwdriver Socket Adapter (Universal Type)
Trusco Nakayama
[Features]
· Can be used across a wide range with a swing angle of 30°, making it ideal for working in corners or in narrow spaces with obstacles.
· Can be installed on an electric screwdriver to use various sockets.
[Applications]
· Construction work, interior work and electric work.
Days to Ship: | 8 Days or more |
---|
Socket Bits - Electric Screwdriver Type, 9.5 mm, 3127-14
KOKEN YAMASHITA
•Product Model: Socket Bit (For Electric Driver)
•Insertion Angle (mm): 9.5
•Feature: Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
Days to Ship: | 8 Days or more |
---|
Socket Bits - 8-Piece Set, Electric Screwdriver Type, 9.5 mm, RS31278
KOKEN YAMASHITA
[Features]
· Socket dedicated for removal with a special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
· In addition to damaged bolts and nuts, it supports cap bolts, stud bolts and specially shaped bolts.
Days to Ship: | 8 Days or more |
---|
Socket Bits - Electric Screwdriver Type, 12.7 mm, 4127
KOKEN YAMASHITA
•Product Model: Socket Bit (For Electric Driver)
•Overall Length (mm): 42
•Insertion Angle (mm): 12.7
•Feature: Socket specially for removal with special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
Days to Ship: | 8 Days or more |
---|
Socket Bits - 6-Piece Set, Electric Screwdriver Type, 12.7 mm, RS41276
KOKEN YAMASHITA
[Features]
· Socket dedicated for removal with a special twist shape that firmly grips and easily removes nuts and bolts that seem completely crushed.
· In addition to damaged bolts and nuts, it supports cap bolts, stud bolts and specially shaped bolts.
Days to Ship: | 8 Days or more |
---|
Impact Screwdriver Socket MS (Magnet Slide Type)
NAGAHORIKOGYO
•Product Model: Adapter for Impact Socket (For Electric Driver)
•Insertion Dimension (mm): 6.35
Days to Ship: | 9 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
NAGAHORIKOGYO
•Product Model: Adapter for Impact Socket (For Electric Driver)
Days to Ship: | 8 Days or more |
---|
SUNFLAG
•Overall Length (mm): 50
•Insertion Angle (mm): 6.35
•Trusco Code: 396-1656
•Mass (g): 34
•Feature: A variety of head tools can be easily mounted with one touch, without removing the bit.
Days to Ship: | 8 Days or more |
---|
TAJIMA
•Product Model: Socket Bit (For Electric Driver)
•Shaft Dimension (mm): 6.35
•Feature: The shaft bend strength is 1.5 times higher.
Days to Ship: | 8 Days or more |
---|
Rubber Compound Socket for Electric Drill
TOP
Uses polyurethane resin with excellent durability.
[Features]
· The plastic cone outer circumference is caught by the rubber portion, and can be turned from the outside.
· Using the textured surface allows nuts to be fed rapidly to full-threaded screws.
· Uses carefully selected materials made in Japan.
Days to Ship: | 8 Days or more |
---|
Flex Socket Adapter for Electric Drill
TOP
A socket adapter that can use a commercially available socket for the socket wrench with an impact screwdriver.
[Features]
· Swiveling angle 10 degrees.
· The fixed (right angle) state can be used properly.
· The hexagonal shank is a press-fit type and has excellent shaft breaking strength.
· With the ball that can safely connect the socket for the socket wrench.
· Manufactured in Japan using carefully selected materials, ensuring a levelofsafety andpeaceof mindunique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Attached to impact screwdrivers and the like and can use sockets from each manufacturer.
· Ideal for work near walls to be slightly angled.
Days to Ship: | 8 Days or more |
---|
Universal Socket Adapter for Electric Drill
TOP
Socket adapter that can use a commercially available socket top with a swing angle of 30 degrees.
[Features]
· Socket for a socket wrench can be connected.
· EUA-4 (12.7 mm type) has a hexagonal shank that is press-fitted and has excellent shaft breaking strength.
· Ball stopper type.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· The hexagonal shankportion is6.35 mmand can be quickly attached to an impact screwdriver for use.
[Application]
· Attached to impact screwdrivers and the like and can use sockets from each manufacturer.
· Having a maximum swing angle of 30° and ideal for working on places close to the wall and narrow places.
Days to Ship: | 8 Days or more |
---|
Impact Wrench Slide Lock Adapter
TOP
Conversion adapters that can use tip tools of 6.35 mm shank with impact wrenches.
[Features]
· The sockets for socket wrenches can be used with impact wrenches without worrying about falling off.
· Slide lock type and allowing sockets to be attached and detached with single-action.
· The sockets for socket wrenches and the impact wrenches are not necessary to be replaced by O-rings and pins.
· Having O-rings and pins.
· Made in Japan using carefully selected materials.
[Application]
· Ideal for construction, civil engineering, automobiles, and assembling and disassembling machines and equipment.
Days to Ship: | 8 Days or more |
---|
Single Action Bit Joint (Blue)
TOP
Holes can be drilled while the Phillips bit is still attached
[Features]
· With the Phillips bit attached, drills can be attached and detached with a single touch.
· Bit side is white (lock type), and the other side is a different color (slide type).
· The color can be chosen out of 3 colors, and they can be used according to the size and brand.
· Lightweight type that does not raise concerns about weight even during work.
Days to Ship: | 8 Days or more |
---|
TOP
Holes can be drilled while the Phillips bit is still attached
[Features]
· With the Phillips bit attached, drills can be attached and detached with a single touch.
· Bit side is white (lock type), and the other side is a different color (slide type).
· The color can be chosen out of 3 colors, and they can be used according to the size and brand.
· Lightweight type that does not raise concerns about weight even during work.
Days to Ship: | 8 Days or more |
---|
Long Type Double Hex Socket for Electric Drill
TOP
Long socket that can be easily connected to electric drills.
[Features]
· Very long socket length of 110 mm.
· Easy-to-use 12-point surface that can be connected instantly.
· The hexagonal shank is press-fit type and resistant to twisting and breaking (18 V compatible).
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Standard type socket having a depth of 62 mm, compatible with architectural bolts.
· Made in Japan using carefully selected materials.
[Application]
· Ideal forassembling and dismantling work for building hardware and formwork hardware.
Days to Ship: | 8 Days or more |
---|
Alpha (α) Impact Socket Adapter for Electric Drill
TOP
[Features]
· Resistant to shaft breakage. (7.2 V, 14.4 V, 18 V compatible).
· Twice the torsional stress mitigation and durability.
· The color-coded elastomer resin caps allow size identification at a glance.
· To safely connect the impact socket, a hole is included for the accessory pin for coupling it.
· Uses carefully selected materials made in Japan.
Days to Ship: | 8 Days or more |
---|
Alpha (α) Socket Adapter for Electric Drill
TOP
socket adapter that is strong against shaft breakage, relieves torsional stress, and has twice the durability (compared to the manufacturer).
[Features]
· Compatible with high-power electric tool models (18 V).
· Color classification by size using elastomer resin allows users to locate the color at first glance.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
· TOP original curved shape that realizes ease of use, strength, and weight reduction.
· Manufactured in Japan using carefullyselected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· Ball stop type.
[Application]
· Can use sockets for impact made by various manufacturers by mounting it to an impact screwdriver, etc.
· For assembly and disassembly at construction sites.
Days to Ship: | 8 Days or more |
---|
Long Type Alpha (α) Socket for Electric Drill
TOP
Long type socket for electric drills that reduce twisting stress, improve durability, and compatible with 18 V models.
[Features]
· The hexagonal shank portion is 6.35 mm and can be quickly attached to the impact screwdriver for use.
· Color classification by size using elastomer resin allows users to locate the color at first glance.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Verylong socket length of 110 mm.
[Application]
· Suitable for high-power electric tool models (14.4 V, 18 V).
· Ideal for assembling or dismantling building hardware, formwork hardware, etc.
Days to Ship: | 8 Days or more |
---|
Alpha (α) Flex Socket Adapter for Electric Drill
TOP
[Features]
· Resistant to shaft breakage. (7.2 V, 14.4 V, 18 V compatible).
· Twice the torsional stress mitigation and durability.
· The color-coded elastomer resin caps allow size identification at a glance.
· To safely connect the impact socket, a hole is included for the accessory pin for coupling it.
· Uses carefully selected materials made in Japan.
Days to Ship: | 8 Days or more |
---|
Alpha (α) Universal Socket Adapter for Electric Drill
TOP
Universal socket adapter that is durable, anti-axis breakage, and reduces twisting stress.
[Features]
· Possible to move smoothly.
· With a ball end to securely connect sockets for socket wrenches.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· The impact socket of each manufacturer, which is attached to the impact screwdriver, etc., can be used.
· Ball stop type.
[Application]
· Ideal for high-power electric tool models (18 V).
· It is easy to attach and detach bolts and nuts at the corner or in a place close to the walls.
· Having a maximum swing angle of 30°, it is ideal for working environments such as place close to the wall or narrow place, etc.
Days to Ship: | 11 Days or more |
---|
Alpha (α) Universal Screw Plate / Building Hardware for Electric Drill
TOP
[Features]
· Working is also very easy in corners and alongside walls.
· Swivel angle is 30°, socket part 46 mm.
· Twice the torsional stress mitigation and durability as compared with the conventional model.
· Suitable for high power electric tools (144 V /18 V).
· Ideal for installing suspended scaffolds used for repairing viaducts,bridges, etc.
Days to Ship: | 8 Days or more |
---|
Alpha (α) Universal Slinger / Scaffolding Clamp Adapter for Electric Drill
TOP
[Features]
· Working is also very easy in corners and alongside walls.
· Swivel angle is 30°, socket part 46 mm.
· Twice the torsional stress mitigation and durability as compared with the conventional model.
· Suitable for high power electric tools (144 V /18 V).
· Ideal for installing suspended scaffolds used for repairing viaducts, bridges, etc.
Days to Ship: | 8 Days or more |
---|
Impact Socket Adapter for Electric Drill
TOP
An adapter that can use impact sockets from each manufacturer with an impact screwdriver, etc.
[Features]
· With a hole to connect the attached pin to safely connect the impact socket.
· The hexagonal shank is a press-fit type and has excellent shaft breaking strength.
· Manufactured in Japan using carefully selected materials, ensuring a level of safety and peace of mind unique to products manufactured entirely in Japan.
· O-ring and pinned type.
[Application]
· The impact socket of each manufacturer, which is attached to the impact screwdriver, etc.,can be used.
Days to Ship: | 8 Days or more |
---|
Extension Bar for Electric Drill
TOP
Extension bar for 6.35 hexagonal shank tip tools and electric drills.
[Features]
· Durable to transmit impact shock to the connected tip tool.
· 6.35 mm female part is a ball lock type that prevents the connected tip tool from falling off.
· Made in Japan using carefully selected materials.
· Can be used as an extension adapter for 6.35 mm shank tip tools.
[Application]
· Ideal for deep work and narrow place work.
Days to Ship: | 8 Days or more |
---|
Compact Socket for Electric Drill 8 Pieces
TOP
[Features]
· Work efficiency is improved using an easily maneuverable length.
· 20% weight reduction. It is light and prevents fatigue, and has a long-lasting battery.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· The depth dimension of the socket part is 45 mm and it fits perfectly on a variety of bolts.
· Uses carefully selected materials made in Japan.
· EDS-719CS comes with a plastic case
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· It has a deep socket design for quick fastening of double nuts and preventing nuts from falling.
· A standard type with a socket part with a depth dimension of 62 mm that supports the bolts used in construction.
· Uses carefully selected materials made in Japan.
· EDS-821AS comes with a plastic case
Days to Ship: | 8 Days or more |
---|
Long Type Socket for Electric Drill
TOP
A deep socket bit designed to prevent double nuts from turning quickly and preventing nuts from falling.
[Features]
· The hexagonal shank is a press-fit type and resistant to twisting and breaking (18 V compatible).
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Ultra long type with the depth of the each socket 100 mm (EDS-14L or less) and 110 mm (EDS-17L or more).
· Made in Japan usingcarefully selected materials.
[Application]
· Ideal for assembling and dismantling work for building hardware and formwork hardware.
· Ideal for attaching and detaching bolts and nuts from various equipment.
Days to Ship: | 8 Days or more |
---|
Form Tie Socket (Short Type) for Electric Drill
TOP
For removing Ivy Form Ties and nuts together
[Features]
· A socket with 2 functions in 1 piece, where an oval-shaped component is embedded in the 21 mm socket.
· The hex shank is press fit for resistance to torsion and breakage (supports 7.2 V, 14.4 V, 18 V).
· The socket part is a double hex surface type that quickly fits bolts, with a focus on workability.
· Uses carefully selected materials made in Japan.
Days to Ship: | 8 Days or more |
---|
Universal Impact Socket Adapter for Electric Drill
TOP
Universal impact socket adapter for electric drills, ideal for work in a place close to the wall or in a narrow space.
[Features]
· With a hole to connect the attached pin to safely connect the impact socket.
· EUA-4P (12.7-mm type) has a hexagonal shank of a press-fitted type and excels in the strength against shaft-breaking.
· The hexagonal shank portion is 6.35 mm and can be quickly attached to an impact screwdriver for use.
· Made in Japan using carefully selected materials.
· O-ring and pinned type.
[Application]
· Can use socketsfor impact made by various manufacturers by mounting it to an impact screwdriver, etc.
· Having a maximum flex head at an angle of 30°, it is ideal for working environments such as an area close to the wall or tight spaces.
Days to Ship: | 8 Days or more |
---|
Universal Joint for Electric Drill
TOP
Ideal for Screw Tightening Work Near Corners
[Features]
· The maximum swing angle turns 30°.
· Has the durability to transfer the impact strike to the attached driver bit.
· The hex shank (male) and main unit (female) can be special ordered as accessories.
· Uses carefully selected materials made in Japan.
Days to Ship: | 8 Days or more |
---|
L Type Universal Joint for Electric Drill
TOP
Socket bit for tightening screws, with the impact screwdriver head avoiding obstacles.
[Features]
· May be used at either a flex head at an angle of 30 or in a fixed (right angle) state.
· May be used for tightening screws with the impact screwdriver head avoiding obstacles.
· In a fixed (right angle) state, may be also used as an extension bar.
· Made in Japan using carefully selected materials.
[Application]
· Ideal for work environments close to a wall or in a tight space.
Days to Ship: | 8 Days or more |
---|
Universal Socket for Electric Drill
TOP
Universal socket for flex head wrenches and electric drills for easy work in confined spaces.
[Features]
· Suitable for work even in narrow places such as corners with a flex head at an angle of 30°.
· The socket part is a hexagonal surface type that does not damage the corners of bolts and nuts.
· A deep socket designed to prevent double nuts from turning quickly and preventing nuts from falling.
· Depth of the socket part is 40 mm. It fits perfectly onto various bolts.
· The hex shank (male part) and the main body (female part) can be ordered as parts.
[Application]
· For assembly and disassembly work on confined construction or building sites.
· Ideal for attaching and detaching all kinds of industrial wall-mounted bolts and nuts, etc.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Opposite Side Dimension(mm) |
Insertion Angle(mm) |
Overall Length(mm) |
Shaft Dimensions(mm) |
Universal Type - Bending Angle |
Brand | Trusco Nakayama | TOP | TOP | PB SWISS TOOLS | E VALUE | SK 11 | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | KOKEN YAMASHITA | KOKEN YAMASHITA | KOKEN YAMASHITA | KOKEN YAMASHITA | NAGAHORIKOGYO | NAGAHORIKOGYO | NAGAHORIKOGYO | SUNFLAG | TAJIMA | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Electric Screwdriver Socket (Rechargeable Tool, 12 V Compatible) | Socket Bits - 8-Piece Set, Electric Screwdriver Type, 9.5 mm, RS31278 | Socket Bits - 6-Piece Set, Electric Screwdriver Type, 12.7 mm, RS41276 | Alpha (α) Universal Screw Plate / Building Hardware for Electric Drill | Alpha (α) Universal Slinger / Scaffolding Clamp Adapter for Electric Drill | ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Socket Bit (For Electric Driver) | Adapter for Socket Bbit | Socket Bit (For Electric Drill) | Socket Bit (For Electric Drill) | Adapter for Impact Socket (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Socket Bit (For Electric Driver) | Adapter for Impact Socket (For Electric Driver) | Adapter for Impact Socket (For Electric Driver) | Adapter for Impact Socket (For Electric Driver) | - | Socket Bit (For Electric Driver) | Socket Bit (For Electric Drill) | Adapter for Socket Bbit | Adapter for Socket Bbit | Others | Others | Others | Socket Bit (For Electric Drill) | Adapter for Socket Bbit | Adapter for Socket Bbit | Socket Bit (For Electric Drill) | Adapter for Socket Bbit | Adapter for Socket Bbit | Socket Bit (For Electric Drill) | Socket Bit (For Electric Drill) | Adapter for Socket Bbit | Others | Socket Bit (For Electric Drill) | Socket Bit (For Electric Drill) | Socket Bit (For Electric Drill) | Socket Bit (For Electric Drill) | Adapter for Socket Bbit | Others | Others | Socket Bit (For Electric Drill) |
Opposite Side Dimension(mm) | - | - | 17 | 5 ~ 13 | - | 3 ~ 12 | 12 | 10 ~ 21 | 13 | - | - | - | 14 | - | 17 ~ 25.4 | - | 8 ~ 10 | - | - | - | 14 | - | - | - | - | - | - | 21 | - | - | 17 | - | - | - | - | - | - | 7 ~ 19 | 8 ~ 21 | 10 | 21(S1=16) | - | - | - | 24 |
Insertion Angle(mm) | 9.5 ~ 12.7 | 12.7 | - | 6.35 | 6.35・9.5・12.7 | 9.5 | - | - | - | 9.5 ~ 12.7 | 12.7 | 9.5 | 9.5 | 9.5 | 12.7 | 12.7 | - | 12.7 | 12.7 | 6.35 | - | - | 12.7 | 9.5 | 9.5 (3/8 Inches) | - | - | - | 12.7 | 9.5 | - | 12.7 | 12.7 | 19 | 17 | 12.7 | 6.35 | - | - | - | - | 12.7 | 6.35 | 6.35 | - |
Overall Length(mm) | 62 ~ 66 | 61 | 300 | 60 | - | - | 75 | 105 | 155 | 62 ~ 66 | 66 | 70 | 32 | - | 42 | - | 70 ~ 200 | 50 | - | 50 | 90 | 68.5 | 63.5 | 68 | 45 | 54 | 54 | 153 | 68 | 64 | 160 | 70.5 | 92.5 | 107 | 107 | 61 | 150 | 88 | 105 | 143 | 72 | 85.5 | 100 | 114.5 | 115 |
Shaft Dimensions(mm) | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | - | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | - | - | - | - | - | - | - | - | 6.35 | 6.35 | 6.35 | 6.35 | - | - | - | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | - | 6.35 | 6.35 | 6.35 | 6.35 | 6.35 | - | - | 6.35 |
Universal Type - Bending Angle | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 10° | 30° | - | - | - | - | - | - | - | - | 30° | 30° | 30° | - | - | - | - | - | - | 30° | 30° | 30° | 30° |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy