(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Chisels - Carbon Steel, Cemented Carbide Blade, D40-20
MOKUBA
•Flute Width (mm): 20
•Overall Length (mm): 190
•Trusco Code: 382-2338
•Application: For paint removal and scraping.
•Material: Carbon Steel for Mechanical Structure
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Chisels - Flat Type, Carbon Steel, A21
MOKUBA
•Overall Length (mm): 220
•Application: For cutting and chipping thin panels and concrete.
•Material: Carbon Steel for Mechanical Structure
•Feature: The chisel can be used for various applications such as breaking, peeling, sharpening, and chipping.
Days to Ship: | 8 Days or more |
---|
Chisels - Slotted Type, Chrome Vanadium Steel, A14
MOKUBA
•Application: For spot welding stripping, and arc welding deburring.
•Material: Special Alloy Steel (Chrome Vanadium Steel)
•Feature: Excellent abrasion resistance and impact resistance.
Days to Ship: | 8 Days or more |
---|
Chisels - Slotted Type, Curved, Chrome Vanadium Steel, A19-25
MOKUBA
•Flute Width (mm): 25
•Overall Length (mm): 240
•Trusco Code: 327-4438
•Application: For removal work of tile floors, cushion floors, etc.
•Material: Special Alloy Steel (Chrome Vanadium Steel)
Days to Ship: | 8 Days or more |
---|
Chisels - Slotted Type, Chrome Vanadium Steel, A-16
MOKUBA
•Flute Width (mm): 25
•Overall Length (mm): 240
•Trusco Code: 360-1218
•Application: For spot welding stripping, and arc welding deburring.
•Material: Special Alloy Steel (Chrome Vanadium Steel)
Days to Ship: | 8 Days or more |
---|
Chisels - Beveled Blade Edge, Carbon Steel, A9
MOKUBA
•Application: For breaking blocks and bricks, and for removing lines of P tiles and street signs.
•Material: Carbon Steel for Mechanical Structure
•Feature: A strong, tempered tip.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Flute Width (mm): 40
•Overall Length (mm): 220
•Trusco Code: 218-2343
•Application: For chipping gaskets, lumber, etc.
•Material: Carbon Steel for Mechanical Structure
Days to Ship: | 8 Days or more |
---|
Chisels - Carbon Steel, Cemented Carbide Blade, Flared, D40-45
MOKUBA
•Flute Width (mm): 45
•Overall Length (mm): 190
•Trusco Code: 382-2346
•Application: For paint removal and scraping.
•Material: Carbon Steel for Mechanical Structure
Days to Ship: | 8 Days or more |
---|
Chisels - Straight Type, Carbon Steel, A1
MOKUBA
•Application: For thin panel cutting and concrete chipping.
•Material: Carbon Steel for Mechanical Structure
•Feature: High-frequency induction hardened for excellent hardness and durability.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Application: For concrete breaking.
•Material: Carbon Steel for Mechanical Structure
•Feature: High-frequency induction hardened for excellent hardness and durability.
Days to Ship: | 8 Days or more |
---|
Chisel Set - Various Types, Carbon Steel, A6
MOKUBA
•Application: For chipping, drilling, and punching work.
•Material: Carbon Steel for Mechanical Structure
•Feature: Induction hardened.
Days to Ship: | 8 Days or more |
---|
Chisels - Wide Edge, Carbon Steel, A11-65
MOKUBA
•Flute Width (mm): 65
•Overall Length (mm): 200
•Trusco Code: 404-8113
•Application: P-tile, for work peeling off cushion floor, etc.
•Material: Carbon Steel for Mechanical Structure
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Flute Width (mm): 40
•Overall Length (mm): 190
•Application: For nail removal.
•Material: Carbon Steel for Mechanical Structure
•Feature: The reversed shape of the head makes it easy to remove nails that are flush with the wall.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Flute Width (mm): 95
•Overall Length (mm): 1000
•Trusco Code: 404-8181
•Material: Carbon steel for mechanical structures / Low carbon steel
•Feature: A one-edged design.
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
[Features]
· Tough type made of nickel chrome molybdenum steel.
· It is a tool for induction hardening processes.
· For concrete chipping, etc.
[Applications]
· For concrete breaking.
Days to Ship: | Same day |
---|
Show Stock Products
PB SWISS TOOLS
[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is powder coated, for easy gripping and surface protection.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is powder coated, for easy gripping and surface protection.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is chrome-plated, easy to grip, and has a visually pleasant finish.
Days to Ship: | 8 Days or more |
---|
Chisel (Vent Type with Side Blade)
PB SWISS TOOLS
[Features]
· The tip has a curved (folded back) shape which allows it to enter gaps easily with space left free; the blade edge is extremely sturdy and made from PB original special steel which is easy to hammer.
· The body is powder coated, for easy gripping and surface protection.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
A gimlet ideal for heavy work. Handle is made of a PB original shock-resistant plastic.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Overall Length (mm): 300
•Application: For iron plate cutting and chipping.
•Material: Carbon Steel for Mechanical Structure
•Feature: Using carbon steel for mechanical structure and with induction hardening.
Days to Ship: | 8 Days or more |
---|
MOKUBA
•Application: For Grooving.
•Material: Carbon Steel for Mechanical Structure
•Feature: Using carbon steel for mechanical structure and with induction hardening.
Days to Ship: | 8 Days or more |
---|
BESTTOOL
•Overall Length (mm): 160
•Set Content: 5 Pairs / Flat, Circle Small, Circle Large, Triangle, Cut Out Knives
•Material: High Grade Carbon Steel, Totally Tempered
•Weight (g): 190
•Product Size (mm): 220×155×23
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・Blade width x Full length-6.5 x 125mm8 x 125mm10 x 135mm13 x 150mm16 x 170mm19 x 180mm
・Chrome vanadium steel
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Flute Width(mm) |
Overall Length(mm) |
Opposite Side(mm) |
Brand | MOKUBA | PB SWISS TOOLS | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | MOKUBA | Trusco Nakayama | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | MOKUBA | MOKUBA | BESTTOOL | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Chisels - Slotted Type, Curved, Chrome Vanadium Steel, A19-25 | Chisels - Carbon Steel, Cemented Carbide Blade, Flared, D40-45 | |||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Flute Width(mm) | 20 | 24 | 10 ~ 50 | 20 ~ 25 | 25 | 25 | 75 ~ 90 | 40 | 45 | 7 ~ 32 | - | - | 65 | 40 | 95 | - | 14 | 26 | 12 ~ 18 | 26 | - | 16 ~ 19 | 3 ~ 10 | - | - |
Overall Length(mm) | 190 | 255 | 220 | 200 ~ 240 | 240 | 240 | 180 ~ 200 | 220 | 190 | 120 ~ 230 | 165 ~ 240 | - | 200 | 190 | 1000 | 180 | 125 | 235 | 130 ~ 165 | 235 | 170 ~ 200 | 300 | 150 ~ 200 | 160 | - |
Opposite Side(mm) | - | - | - | - | - | - | - | - | - | - | 13 ~ 22 | - | - | - | - | 16 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy