(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
OLFA Art Knife Replacement Blade【25 Pieces Per Package】
OLFA
[Features]
· A pen type suitable for detailed work.
· The blade tip angle is 32.8 degrees.
Days to Ship: | 9 Days or more |
---|
Replacement Blade (Large)_OLFA【10-50 Pieces Per Package】
OLFA
•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.5
•Type: Replacement Blade
•Replacement Blade Only: White Blade
Days to Ship: | Same day or more |
---|
Show Stock Products
Replacement Blade for Crafting Cutter Olfa【10 Pieces Per Package】
OLFA
[Features]
· The cutting edge angle is 30°, making it ideal for precision cutting
[Applications]
· A replacement blade for craft cutters, ideal for detailed work.
Days to Ship: | 7 Days or more |
---|
MURATEC KDS
•Product Model: Cutter Knife
•Part Type: Body
•Blade Thickness (mm): 0.5
•Overall Length (mm): 210
•Mass (g): 110
Days to Ship: | 8 Days or more |
---|
MURATEC KDS
•Product Model: Cutter Knife
•Part Type: Body
•Blade Thickness (mm): 0.7
•Overall Length (mm): 185
•Mass (g): 136
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· The set includes "SK-7 Compact Safety Cutter" and "SKB-7 Compact Safety Cutter Spare Blade", and spare blades for the "SK-7 Compact Safety Cutter".
Days to Ship: | 7 Days or more |
---|
Auto Guard Cutter【10 Pieces Per Package】
Trusco Nakayama
Auto Guard Cutter, Replacement Blade, 10 Blades
Days to Ship: | 8 Days or more |
---|
Cutter Knife - Spare Blade - Kaijirushi【20-50 Pieces Per Package】
KAIJIRUSHI
•Part Type: Replacement Blade
•Overall Length (mm): 40
•Type: Replacement Blade
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Olfa 28 mm Replacement Round Blade【2-10 Pieces Per Package】
OLFA
For 36B. In addition to cloth and paper, it can cut difficult-to-cut materials such as thin rubber sheets and films.
Days to Ship: | 8 Days or more |
---|
Olfa 60 mm Replacement Round Blade
OLFA
Can freely cut difficult to cut materials such as rotary cutter LL type cloth and paper, thin rubber sheets, films, etc.
Days to Ship: | 7 Days or more |
---|
Olfa 45 mm Replacement Round Blade【10 Pieces Per Package】
OLFA
Blade thickness is 0.3 mm.
Days to Ship: | 8 Days or more |
---|
Box Cutter Replacement Blade【10 Pieces Per Package】
TAJIMA
•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.5
•Type: Replacement Blade
•Pcs./Box. (sheet): 10
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
Cutter Replacement Blades Extra Large【10 Pieces Per Package】
TAJIMA
•Product Model: Cutter Knife
•Part Type: Replacement Blade
•Blade Thickness (mm): 0.7
•Type: Replacement Blade
•Quantity/Pack (sheet): 10
Days to Ship: | 8 Days or more |
---|
ESCO
【Product Specifications】
・With Safety LockSafety specification which ejects the blade only when the lever is held The blade can be ejected or locked with a button. A spiring is contained. When the blade leaves the target object, the blade is automatically retracted.
・The blade is a 4-corner both side cutting edge type. Since 4 corners are used, it is economical because one blade can be used 4 times.
・For right and left-handed persons
・Band, tape and film can be cut safely.
・The standard included bladeis EA589CT-2.
・Body Material …Aluminum , Plastic
・Blade Material …Steel
・Size…157×48×18mm
・Blade Length…26mm
・Blade Width…18mm
・Blade Thickness…0.4mm
・Weight…104g
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・※Caution※…【The product must be assembled by user】
・With meter of long cutting measurement.
・Material…Body: Steel, ABS, nylon, PVC product
・Weight…27kg
・Size…1,370(W)×830(D)×1,250(H)mm
・Width(mm)…1,060 or less
・Dia.(mm)…800 or less
・Core dia.…60 to 87mm
・Withstand load…120kg
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Material-Body: Steel, PVC, ABS, nylon part
・Clamp size-32 to 38 mm
・For cutting various sheets and papers
・Suitable sheet width-1500mm or less
Days to Ship: | 10 Days or more |
---|
ESCO
【Product Specifications】
・Material-Recycled PVC resin
・Thickness-3mm
・ You can use both side.
・Size-1200x800mm
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Material-Recycled PVC resin
・Thickness-3mm
・ You can use both side.
・Size-1500x1000mm
Days to Ship: | 9 Days or more |
---|
ESCO
【Product Specifications】
・Material-Recycled PVC resin
・Thickness-3mm
・ You can use both side.
・Size-2000x1000mm
Days to Ship: | 10 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Part Type |
Blade Thickness(mm) |
Overall Length(mm) |
Brand | OLFA | OLFA | OLFA | MURATEC KDS | MURATEC KDS | Trusco Nakayama | Trusco Nakayama | KAIJIRUSHI | OLFA | OLFA | OLFA | OLFA | TAJIMA | SK 11 | NT CUTTER | NT CUTTER | SK 11 | TAJIMA | ESCO | ESCO | ESCO | ESCO | ESCO | ESCO |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Replacement Blade for Crafting Cutter Olfa【10 Pieces Per Package】 | Cutter Knife - Spare Blade - Kaijirushi【20-50 Pieces Per Package】 | Special Black Blade (Large), Replacement Blade, Olfa【50 Pieces Per Package】 | Cutter Replacement Blades Extra Large【10 Pieces Per Package】 | ||||||||||||||||||||
Days to Ship | 9 Days or more |
Same day or more
Show Stock Products | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Product Model | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Cutter Knife | Rotary Cutter | Rotary Cutter | Rotary Cutter | Cutter Knife | Cutter Knife | Others | Special Purpose Cutter | Glass cutter | Cutter Knife | - | - | - | - | - | - |
Part Type | Replacement Blade | Replacement Blade | Replacement Blade | Body | Body | - | - | Replacement Blade | Replacement Blade | Replacement Blade | Replacement Blade | Replacement Blade | Replacement Blade | Body | - | - | Body | Replacement Blade | - | - | - | - | - | - |
Blade Thickness(mm) | 0.45 | 0.5 | 0.38 | 0.5 | 0.7 | 0.4 | 0.6 | 0.5 | 0.5 | 0.3 | 0.35 | 0.3 | 0.5 | - | - | 1 | - | 0.7 | - | - | - | - | - | - |
Overall Length(mm) | - | - | - | 210 | 185 | - | - | - | - | - | - | - | - | - | - | 120 | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy