(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TONE
A tool set with abundant contents that make it ideal for on-site maintenance.
[Features]
· V type 3-tier double-opening metal case.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability.
· With plastic trays on all levels.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 12 Days or more |
---|
Tool Box - Steel, Various Color Options, Y Series
Trusco Nakayama
[Features]
· Tough press integrated type that withstands hard use.
· A convenient design where the convex-shaped lid easily closes even when there are tools inside.
· No inner tray provided.
· Cylinder lock attachable (sold separately, Model No. 2500BP-25)
Days to Ship: | 8 Days or more |
---|
Tool Box - Aluminum Case, Scratch-Resistant, TAC/TACN/TACR
Trusco Nakayama
[Features]
· Anti-scratch epoxy powder coating is applied.
· As the interior is made of urethane sponge, it does not easily get scratched and protects stored items from shocks.
· Comes with a key that can be used to lock the buckle.
Days to Ship: | 8 Days or more |
---|
TONE
Chest-type tool set with outstanding storage capacity while compact, for storage and management of tools.
[Features]
· Drawers have a ball bearing type double rail specification.
· Drawer automatically locks with a pop-out prevention lock mechanism when the top lid is closed.
· The side handles come in handy when carrying it around; they are storable and not cumbersome.
· Key lock built-in for complete security with a difficult-to-break tubular pin tumbler lock.
· Added reinforcement within the top cover component.
· Eliminates bending or distortion, and is impact resistant.
[Applications]
· A chest-type tool case which provides excellent capacity for storage and management of tools.
Days to Ship: | 12 Days or more |
---|
Hozan
Tool set and tool box with a moderately compact size that can store A4 size files.
[Features]
· Made of sturdy aluminum. Equipped with cushioning urethane, which enables secure and reliable storage.
· A compact type that can be used to store A4 files and held on lap even while on a train, etc.
· B-81-6 and B-87 are mounted on B-81, allowing laptop computers and accessories to be stored.
· B-81-6: Document holder, B-81-7: Tool holder.
[Applications]
· It can be used on various occasions not only as a general case but also as a tool case for on-site maintenance, etc. Optional items make it more comfortable to use.
· B-80-1 shoulder belts, B-81-6 document holder, B-81-7 tool holders can be set with separately sold options for added convenience.
Days to Ship: | 9 Days or more |
---|
Tool Case (Aluminum Composite Panel) / Tool Holster
Hozan
A highly durable tool box / tool set; made from aluminum composite paneling.
[Features]
· A PVC-free, highly durable aluminum composite panel case.
· The aluminum surface has been finished with a titanium-color high-intensity baked coating.
· Has a secure lock, and a large, 15 L capacity.
· The tool holsters (B-600-5 and B-740) are sold as separate, optional items for added convenience.
[Applications]
· For carrying tools during assembly of machine parts, etc.
Days to Ship: | 10 Days or more |
---|
Hozan
Tool set with carefully selected tools that are frequently used.
[Features]
· Ideal for on-site maintenance, this storage case carefully considers the tactile sensation of the person using it.
· A set that provides excellent storing capacity as it comes with a roll-up type tool case that allows compact storage of tools.
· The set includes 49 pieces and a tool holder.
· Its body has an elastomer handle which fits the hands well and surface layers which contains aluminum flakes so that scratches do not stand out.
· Instant heater type, can be used immediately, with a cap, can be stored immediately, set with H-600 instant heater soldering iron and H-11 ironing table that does not leak water.
[Applications]
· Perfect for household use as well as for factory and lab use.
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
[Features]
· This resin tool case is highly durable and airtight, and is thus optimally suited to storing and transporting precision instruments.
Days to Ship: | 8 Days or more |
---|
E VALUE
•Tool Set/Tool Box Only: Tool Set
•Set Content (Points): 28
•Tool Set Type: Parts
•Mass (g): 310
•Application: For precision work such as repair and assembly of clocks, glasses, and other precision equipment.
Days to Ship: | 8 Days or more |
---|
Pikaichi Electrical Installation Tool Set for Professionals
Trusco Nakayama
[Features]
· Tools necessary for taking the Licensed Electrician Proficiency Test have been put together as a set.
· The tools included are made by the No. 1 manufacturer in the market.
[Applications]
· For electrical facility construction work.
Days to Ship: | 8 Days or more |
---|
Tool Box - 3-Level Storage, Steel, Blue, GT
Trusco Nakayama
[Features]
· Has completely rounded corners and is designed to be gentle on the user.
· The upper and middle level partitions are removable and movable.
· Cantilever type.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Stainless steel body with strength and design.
· The easy-to-hold, wide-type handle fits in the palm of the hand perfectly.
· With convenient medium-sized dish for storing small objects.
· Cylinder lock (sold separately): Attachable
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Partitions can be freely assembled (large/small).
· The bottom is rounded to make it easy to remove stored parts.
· The contents can be seen from the outside.
· Both the body and inner tray are made of durable ABS resin.
Days to Ship: | 7 Days or more |
---|
Trusco Nakayama
[Features]
· Compactly foldable as a storage bucket.
Days to Ship: | 11 Days or more |
---|
Days to Ship: | 9 Days or more |
---|
TONE
Portable set which strictly selects tools essential for vehicle maintenance.
[Features]
· Auto mechanic basic type with an enhanced contents/case type.
· V type 2-tier metal case.
· A 39-piece set that includes a handle with 12.7 mm drive.
· A tool set that features a double-opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray. Basic type.
[Applications]
· For assembly of automobiles, motorcycles, bicycles, etc., and maintenance of industrial machinery.
· Ideal for offsite repair work.
Days to Ship: | 13 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Tool Box - Compartmented Type, Super Pitch Deep, SP-3400DD
RING STAR
•Mass (g): 1200
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 342×290×90
•Case Color: Clear/Green
•JAN Code: 4963241006247
•Effective Inner Dimension Frontage x Depth Height (mm): 328×237×80
Days to Ship: | 8 Days or more |
---|
Hozan
A punch set that produces clean, circular punches with minimal flash or burring.
[Features]
· Set sizes: ø16/18/21/25/30 (diameter: 16/18/21/25/30 mm.)
· Pilot hole sizes that are less than ø10 (diameter 10 mm) can be enlarged using the included tapered reamer.
· Allows for faster, cleaner hole punching compared to tapered reamers, drills or hole saws.
· Reduces the need for post-processing thanks to minimal flash and burring.
· The tempered punch and die combination allows for smooth hole punching with minimal force.
· Replacement parts are available for each size for when the blades become worn out.
[Applications]
· Compatible with push buttons and pilot lamps.
Days to Ship: | 10 Days or more |
---|
Hozan
Highly durable aluminum composite panel case.
[Features]
· Lock is a retractable type with high strength.
· With tool pockets.
· Material Aluminum plywood.
[Applications]
· Ideal for storage of tools, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Lightweight resin tool box.
[Features]
· Thick-walled molding.
· Thick molded with ABS for excellent impact resistance and for durability with hard usage.
· Made of resin (ABS), rugged with a lightweight finish.
· With translucent pocket on the back cover lid.
· Inner tray x 1 pc.
[Applications]
· Ideal for storage of tools, etc.
· Convenient for storing rags, working gloves, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Lightweight resin tool box.
[Features]
· Thick molded with ABS for excellent impact resistance.
· Withstands hard usage.
· Made of resin (ABS), rugged with a lightweight finish.
· Accessory dish x 2, partitioning plates x 8 included.
· With Shoulder Belt.
[Applications]
· Ideal for storage of tools, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Lightweight tool set and tool box made of ABS material.
[Features]
· An attaché case made of ABS material with a body weight of only 1.3 kg.
· Compact yet has 10 L capacity.
· Document holder is attached and storage of objects other than documents is also possible.
[Applications]
· Storage and transportation of documents and other tools, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
A toolbox with a pull-handle and casters for easy mobility.
[Features]
· The casters are insert types which can be either attached or removed, and are useful for transporting heavy objects.
· The built-in coil spring allows the handle to be stowed in a folded position when not in use.
· The rotary-catch mechanism ensures a reliable engagement between the main body and the lid, enhancing the product's waterproof capabilities.
· Allows for a lock to be attached.
· The gasket inserted into the aluminum frame keeps out water and dust.
· Includes 7 × urethane cushions and 4 × casters (removable types.)
[Applications]
· Ideal for transporting large precision equipment.
Days to Ship: | 10 Days or more |
---|
Hozan
A rotary catch system is used to provide a highly waterproof tool box.
[Features]
· An address slip can be pasted on the side of the case for convenient use as in-house mail.
· The handle with built-in spring is folded while not in use to prevent accidentally getting caught.
· A gasket is inserted into the aluminum frame to keep out water and dust.
· Cushioning urethane x 6 pieces.
[Applications]
· Optimal for transport of fragile precision equipment.
Days to Ship: | 11 Days or more |
---|
Hozan
Tool box suitable for cleanroom environments, indispensable for precision and electronic equipment.
[Features]
· B-920 for cleanroom can be used for tool insertion (sold separately).
· Integrally molded aluminum plate with low dust generation and easy cleaning.
· Class 10000 compatible.
· B-920 (for cleanroom) can be used for tool insertion.
[Applications]
· Ideal for storing parts and tools to be brought into clean environments.
Days to Ship: | 10 Days or more |
---|
Hozan
Seamless and high-strength tool set and tool box with a large capacity and wide range of applications.
[Features]
· Large capacity and rugged aluminum case. Outer plate formed by press-molding an aluminum alloy plate.
· Insert a gasket into the aluminum frame to keep out water and dust. Long hinges that are sturdy and stable.
· B-80-1: Shoulder belt (applicable model: B-80/81/180/675).
· B-80-6: Document holder (can also be stored in B-600/606/640/660/675/730).
· B-80-7: Tool holder (can also be stored in B-600/606/640/660/675/730).
[Applications]
· Can be used as a tool case, containing a separately sold tool insert, or as a personal computer or instrument case by using buffer urethane.
· It is also suitable for hobbies, such as models and cameras.
Days to Ship: | 9 Days or more |
---|
Hozan
PVC-free high resistance type aluminum plywood tool case.
[Features]
· Aluminum surface has a high-strength hardened coating of titanium color.
· Rigid polyethylene foam ideal for storage and transportation of precision instruments and the like is housed on the whole surface (with incisions).
· Cushioning urethane (B-89 x 1, B-88 x 1, B-87 x 3) included.
[Applications]
· Ideal for storage of tools, etc.
Days to Ship: | 10 Days or more |
---|
Hozan
A business-style, woven attaché case.
[Features]
· The interior provides ample storage capacity. The tool space and utility space are separated by a partition board.
· The size is large enough to hold B4 files.
[Applications]
· External dimensions: 465 (W) × 340 (H) × 110 (D) mm
· Internal dimensions: 445 (W) × 325 (H) × (body depth of 50 + lid depth of 25)(D) mm
· Weight: 2.0 kg.
· Material: nylon.
· Tool holster not included.
Days to Ship: | 10 Days or more |
---|
Hozan
A robust ABS tool box with customizable internal boxes that can be arranged into 6 different configurations.
[Features]
· The transparent lid allows the contents to be clearly identified at a glance.
· A double-layered structure which allows the internal boxes to be added to the outer box.
· Employs a mechanism that allows the lid to be locked at both the 90° and 180° angles. The cases can be used even when stacked.
· 6 different configurations can be achieved by combining the 2 types of internal box. Each row can be partitioned into a maximum of 12 equal compartments using the dividers.
· The bottom / side corners are curved to facilitate easier retrieval of small components. Internal trays A through C have the same external dimensions for easy rearrangement.
· Includes name stickers for quick identification of categorized items.
[Applications]
· Useful for storing small items such as parts, etc.
Days to Ship: | 9 Days or more |
---|
Hozan
Thick-walled molding has excellent shock resistance as a tool box that can withstand hard use.
[Features]
· The handle of B-56 is stored in the upper lid when folded.
· A rugged structure with thick molding that does not move even when climbed on.
· B-56 has a hole for attaching a lock on the side surface.
· A tool box with reliable robustness and high capacity that provides user friendliness and ease of use.
[Applications]
· It can be used as a pedestal due to being flat.
Days to Ship: | 9 Days or more |
---|
Tool Box - Steel, Blue, B-82/B-83
Hozan
Steel tool box.
[Features]
· B-82 / B-83 / B-85 with different dimensions are available.
· Made of steel, it is robust and does not easily deteriorate due to heat or solvents, allowing use for a long time.
[Applications]
· Convenient for tool storage.
Days to Ship: | 9 Days or more |
---|
Cushioning Urethane (Soft or Hard)
Hozan
Cushioning urethane that protects important tools and parts from rattling and shocks inside tool boxes, etc.
[Features]
· Features a product lineup of 3 different materials and thicknesses.
· B-87: Hard and thick.
· B-88: Hard and thin.
· B-89: Soft.
[Applications]
· Affixed inside the case, it protects important tools and parts from vibration and shock.
Days to Ship: | 10 Days or more |
---|
TONE
Standard type mobile tool set.
[Features]
· Set content: 46 pcs.
· V type 2-tier metal case and durable satin tray.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 12 Days or more |
---|
TONE
53-piece tool set with V-type three-level double-opening metal case.
[Features]
· Standard set with carefully selected general tools that are suitable for maintenance of industrial machines.
· With plastic trays on all levels. Adopts a tough satin tray.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact. Available in 3 types of color variation.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 12 Days or more |
---|
TONE
A completely secure cabinet equipped with a key lock that is ideal for storing heavy objects.
[Features]
· Drawers open/close smoothly with ball bearing type double rails.
· Uses a tubular pin tumbler lock that's difficult to break.
· Equipped with a side handle with a beautiful design that can be easily gripped and operated. (Can be mounted on either left or right)
· Adopts rounded corners for a safe and chic design.
[Features]
· Roller cabinet with excellent capacity for tool storage and management.
· Also ideal for movement.
Days to Ship: | 12 Days or more |
---|
TONE
A carefully selected portable tool set (basic type) that comes in a tool case (BX322).
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, providing greater usability with carefully selected tools.
· V type 2-tier double-opening metal case.
· A 46-piece set that includes a handle with 12.7 mm drive.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Also ideal for maintenance, on-site maintenance, and on-site repair of industrial machines.
Days to Ship: | 12 Days or more |
---|
L Type Double Hook (Short) C4-LW2
TONE
Option for service board with shutter (C45B) and service board carry (CSC1100)
Days to Ship: | 12 Days or more |
---|
TONE
Portable 54-piece tool set ideal for on-site maintenance of industrial machinery
[Features]
· New set that adopts a swivel ratchet offset wrench with 9.5 sq. drive.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
· It has an excellent storage capacity and work efficiency while compact.
· Adopts a tough satin tray.
· With plastic trays on all levels.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 12 Days or more |
---|
TONE
V-type three-level metal case with plastic trays on all levels.
[Features]
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 8 Days or more |
---|
TONE
Portable tool set with flat top plate on V-type 3-tier metal case with double-door.
[Features]
· Set that adopts a new design ratchet offset wrench with 12.7 sq. drive.
· With plastic trays on all levels.
· Tool set that adopts a flat top and V shape 3-level dual opening tool case.
· It has an excellent storage capacity and work efficiency while compact.
[Applications]
· For assembly and maintenance of industrial machinery, automobiles, etc.
· Ideal for offsite repair work.
Days to Ship: | 8 Days or more |
---|
Tool Set - Combination Tool Type, Green, K20
TONE
Socket wrench set (12.7 mm plug), wrench set and offset wrench set.
[Features]
· Sizes often used in bolt tightening/loosening work are carefully selected.
· The socket wrench set, wrench set and offset wrench set are stored in a new metal case.
· New type 72-tooth gear equipped ratchet handle.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Tool Cabinet Set TCX911 (Red, Silver, Black)
TONE
A roller cabinet type deluxe tool set.
[Features]
· Uses a cabinet that is optimal for storing heavy objects.
· Drawers open/close smoothly with ball bearing type double rails.
· It is a large/wide caster made of hard rubber and is capable of stable movement.
· Key type lock built-in for complete security.
· The cabinets are available in 3 colors.
[Applications]
· Ideal for assembly and maintenance of industrial machinery, automobiles, etc.
· Ideal for storage and management of tools.
Days to Ship: | 12 Days or more |
---|
TONE
Portable tool set.
[Features]
· Perfect for hexagon socket type and for maintenance work of industrial machines.
· V type 2-tier double-opening metal case.
· New metal case and durable satin tray adopted.
· Includes a new ratchet handle with 72-tooth gears, further enhancing the set contents.
[Applications]
· Ideal for assembly and maintenance of industrial machinery, automobiles, motorcycles, etc.
· Ideal for offsite repair work.
Days to Ship: | 12 Days or more |
---|
Hozan
A tool set for the maintenance and examination of equipment and machinery.
[Features]
· Includes a B-56-B tool box with excellent durability.
·External Dimensions: 413 (W) X 242 (H) X 206 (D) mm.
· Weight: 8.5 kg.
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Tool Set / Tool Box Only |
Tool Box Type |
Tool Set Type |
Case Dimensions (Frontage x Depth x Height)(mm) |
Set Content(Points) |
Case Color |
Insertion Angle(mm) |
Mass(g) |
Brand | TONE | Trusco Nakayama | Trusco Nakayama | TONE | Hozan | Hozan | Hozan | Trusco Nakayama | E VALUE | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | ENGINEER | TONE | SMATO | RING STAR | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | Hozan | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | Hozan |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 12 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 9 Days or more | 10 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 11 Days or more | 9 Days or more | 13 Days or more | 12 Days or more | 8 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 11 Days or more | 10 Days or more | 9 Days or more | 10 Days or more | 10 Days or more | 9 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 9 Days or more |
Tool Set / Tool Box Only | Tool Set | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Set | Tool Box | Tool Set | Tool Set | Tool Box | Tool Box | Tool Box | Tool Box | Tool Set / Tool Box | Tool Set | Tool Box | - | Tool Set | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Box | Tool Set | Tool Set | Tool Box | Tool Set | Tool Box | Tool Set | Tool Set | Tool Set | Tool Set | Tool Set | Tool Set | Tool Set |
Tool Box Type | - | Steel Tool Box | Aluminum Case / Trunk | Steel Tool Box | Aluminum Case / Trunk / Others | Protector Tool Case / Others | - | Protector Tool Case | - | - | Steel Tool Box | Steel Tool Box | Parts Case | Tool Holder / Bag | Resin-Made Tool Box | - | Tool Holder / Bag | - | - | Aluminum Case / Trunk | Resin-Made Tool Box | Resin-Made Tool Box | Resin-Made Tool Box | Protector Tool Case | Protector Tool Case | Aluminum Case / Trunk | Aluminum Case / Trunk / Others | Protector Tool Case | Tool Holder / Bag | Parts Case | Resin-Made Tool Box | Steel Tool Box | Others | - | - | Steel Tool Box | - | Others | - | - | - | - | - | - | - |
Tool Set Type | Double-Door Portable Type | - | - | - | - | - | Trunk Case Type | - | Parts | Cloth Back | - | - | - | - | Trunk Case Type | Double-Door Portable Type | - | - | Parts | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Double-Door Portable Type | Double-Door Portable Type | - | Double-Door Portable Type | - | Double-Door Portable Type | Double-Door Portable Type | Double-Door Portable Type | Single-Door Portable Type | Roller Cabinet Type | Double-Door Portable Type | Double-Door Portable Type |
Case Dimensions (Frontage x Depth x Height)(mm) | 410 x 220 x 195 (Excluding handle part) | 290×150×123.0 ~ 531×202×228.5 | 357X180X142 ~ 500X255X280 | 508×232×302 | 365×275×110 | 455×130×330 | 450×115×330 | 210X167X90 ~ 515X415X200 | - | 400X220X310 | 412X220X343 ~ 472X220X343 | 395X180X170 ~ 582X298X255 | 375X230X71 | - | External Dimensions: 465 x 345 x 129, Internal Dimensions: 450×320×105 | 410×220×170 | - | 342×290×90 | - | 455×130×330 | 386×179×161 | 413×206×230 | 410×100×300 | 760×540×380 | 615×227×390 | 460×145×340 | 460×145×340 | 550×165×370 | 465×110×340 | 241×84×30 ~ 241×84×33、241×84×30 | 413×206×242 | 330×137×88 ~ 430×168×125 | 520×30 ×340 | 410 x 220 x 170 (Excluding handle part) | 433×220×240 | 676×459×995 | 433×220×195 | - | 433×220×240 | 410 x 220 x 195 (Excluding handle part) | 433×220×240 | 475 x 280 x 65 (Excluding handle part) | 676×459×995 | 410 x 220 x 170 (Excluding handle part) | 413×206×242 |
Set Content(Points) | 53 | - | - | - | - | - | 49 | - | 28 | 26 | - | - | - | - | 26 | 39 | - | - | 10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 46 | 53 | - | 46 | - | 54 | 46 | 52 | 33 | 86 | 57 | 48 |
Case Color | Green | Red / Silver / Brown / Blue | - | Red / Silver / Matte Black | - | Silver | Black | Red / Black / Orange / Others | - | - | Blue | Silver | Others | - | Matte Black | Green | - | - | - | Silver | Blue | Blue | Black | Others | Others | Silver | Silver | Silver | Black | - | Blue | Blue | - | Green | Red / Black / Silver | Silver | Orange | - | Red | Green | Red | Green | Silver | Green | Blue |
Insertion Angle(mm) | 12.7 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.7 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 12.7 | 12.7 | - | 12.7 | - | 9.5 | 12.7 | 12.7 | 12.7 | 9.5 ~ 12.7 | 12.7 | - |
Mass(g) | 12000 | 1100 ~ 3000 | 1500 ~ 4500 | 9200 | 400 ~ 1800 | 250 ~ 2700 | 4000 | 600 ~ 4300 | 310 | - | 6600 ~ 7300 | 1400 ~ 3300 | 1100 | 600 | 6000 | 9200 | - | 1200 | 480 | 2700 | 1300 | 2900 | 1300 | 9000 | 4900 | 2400 | 600 ~ 2400 | 4500 | 2000 | 490 ~ 520 | 3800 | 1100 ~ 1400 | 130 | 10500 | 13700 | 71800 | 10600 | - | 12000 | 11100 | 15100 | 8200 | 83900 | 13600 | 8500 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy