(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Trusco Nakayama
[Features]
· It absorbs recoil by the pellets inside.
· An integral molding type made of NBR rubber resin.
· The striking surface hardness is 83 to 86 A.
[Applications]
· For assembly work of wood and plastic products.
Days to Ship: | 8 Days or more |
---|
MORIMITSU
•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Evergreen Oak
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Handle Material: Evergreen Oak
•Part: Replacement Head
•Material: Head: Carbon Steel (S53C), Soft Polyvinyl Chloride (PVC)
•Feature: The iron portion of the main body can be used as an one-hand hammer, and the resin portion can be used as a soft hammer, allowing to be used for two purposes.
Days to Ship: | 8 Days or more |
---|
VESSEL
Plastic hammer.
[Features]
· The head is made of soft and tough plastic that does not damage the workpiece.
· The head can be replaced and sold separately.
[Applications]
· For sash machining, molds, interior construction, bricks, tiling, joinery, woodworking, vehicle maintenance, masonry, hobbies, etc.
Days to Ship: | 8 Days or more |
---|
Urethane Shockless Hammer UH-10
TONE
Recoilless hammer that's easy to use and prevents fatigue.
[Features]
· The head is urethane special molded so it has excellent durability.
· A recoilless hammer that is easy to use and prevents fatigue.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
SMATO
[Features]
· Uses a rocket design in grip for slip prevention when working.
· Handle is made of beech wood.
Days to Ship: | 7 Days or more |
---|
O.H. Industrial
•Product Model: Soft Hammer (Plastic Head)
•Head Material: Vinyl Chloride
•Handle Material: Evergreen Oak
Days to Ship: | 8 Days or more |
---|
Copper Hammer Replacement Head
O.H. Industrial
•Product Model: Copper hammer
•Head Material: Wrought Copper
•Part: Replacement Head
Days to Ship: | 8 Days or more |
---|
Single-Handed Hammer (Carbon Fiber Handle)
Trusco Nakayama
[Features]
· Lighter weight through the use of a handle made of light and sturdy carbon fiber often used for sports equipment.
· Features a handle made of non-slip material.
· The head is fully quenched.
Days to Ship: | 8 Days or more |
---|
Urethane Shockless Hammer TPUS
Trusco Nakayama
[Features]
· The urethane resin is specially molded so it has excellent durability.
· Covered in urethane resin to absorb the impact and impact noise when hit.
· The striking surface hardness is 90 to 95 A.
· It is integrally molded, preventing breakage of the handle and dropout of the head.
· It absorbs recoil by the pellets inside.
[Applications]
· For finishing assembly work of wood and plastic products.
· Used when striking and installing steel plates and metal objects.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
A hammer that fits better in the hand than those with a standard handle.
[Features]
· Weight of the hammer head determines the size.
· One side of the head is flat and the other side is round. It is securely fixed to the head part, while allowing easy replacement.
· When replacing, choose a size compatible with 300A (flat) or 300B (round).
· The head center is made sturdier than the types with normal sublenses inside.
· Head center: Steel, welded, blue lacquer finish.
· The handle is made of hickory wood certified by the FSC (Forest Stewardship Council).
[Applications]
· The disc is driven downwards with the impact, absorbing recoil. This allows accurate striking with maximum force.
Days to Ship: | 8 Days or more |
---|
MORIMITSU
•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Evergreen Oak
Days to Ship: | 8 Days or more |
---|
Plastic Hammer/Combination Hammer UD8-10
KYOTO TOOL
[Features]
· A handle with a tapered shape that fits well to the hand, increasing work efficiency.
· The head is made of reinforced nylon which is hard to break or chip, which reduces troubles such as contamination of residue in the machines.
· The wooden handle is given a slit finish for slip prevention.
· The head is replaceable
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Soft Hammer (Plastic Head)
•Handle Material: Evergreen Oak
•Head Material: Soft Polyvinyl Chloride (PVC)
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Copper hammer
•Head Material: Wrought Copper
•Handle Material: Evergreen Oak
Days to Ship: | 8 Days or more |
---|
Urethane Hammer (Glass Fiber Handle)
Trusco Nakayama
[Features]
· Shockless structure provides excellent operability and high hammering power.
· Adopts a fiberglass handle for excellent durability and safety.
· It employs a soft grip which is resistant to slipping and gentle on the hands.
· Oil-resistant.
· The striking surface hardness is 90 to 95 A.
· Since the entire head is molded with high-grade polyurethane resin, there is little worry of creating scratches while hammering.
[Applications]
· Overall construction work.
Days to Ship: | 8 Days or more |
---|
SMATO
[Specifications]
·This is a large hammer with a grippy rubber coating.
·nominal: 3 lbs/10 lbs
Days to Ship: | 7 Days or more |
---|
TONE
The head portion is a combination hammer consisting of martensitic stainless steel and urethane head.
[Features]
· The hammer head consists of 2 kinds of materials, stainless steel and urethane.
· Can be used for hammering of pins, etc., assembly and impact work during adjustment of attachment/detachment.
· The head, shaft, and handle parts are not stainless steel.
[Applications]
· Ideal for food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, etc.
· Ideal for places that use stainless steel bolts and nuts such as plants, waterproofing work, plumbing and cleaning equipment.
Days to Ship: | 11 Days or more |
---|
TONE
A hammer used for striking during processing such as when driving in pins, etc.
[Features]
· Ideal for hammering of pins, etc., assembly, adjustment of attachment/detachment, rounding of corners, crimping of rivet tips, etc.
· The shaft is made of glass fiber, providing light weight and high strength.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
TONE
Combination hammer with two heads.
[Features]
· Urethane head can be replaced.
· High-strength black shaft hammer that combines steel and urethane heads.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
WIHA
•Head Material: Polyurethane (PU)
•Head Type: Medium Hard
•Accessory: Hammer Head SHM-YH
Days to Ship: | 8 Days or more |
---|
Safety Hammer【1-2 Pieces Per Package】
WIHA
•Handle Material: Hickory
•Quantity In 1 Set: 2 pcs.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Maeda Shell
•Product Model: Shockless Hammer
•Main Body Material: Urethane
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Maeda Shell
•Product Model: Shockless Hammer
•Handle Material: Polyurethane
Days to Ship: | 8 Days or more |
---|
MORIMITSU
•Product Model: Hammer for Sheet Metal
•Head Material: Carbon Copper
•Handle Material: Others
Days to Ship: | 8 Days or more |
---|
KYOTO TOOL
[Features]
· Adopts a handle with a tapered shape that fits well to the hand, increasing work efficiency.
· It is a combination hammer made of iron and resin that can perform two types of work.
· Only resin-side heads can be replaced.
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
[Features]
· Eccentric handle hole for easy swiveling and strong striking force.
[Applications]
· For all architectural and general civil engineering work.
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: One-handed Hammer
•Head Material: Carbon Steel S25C for Machine Structures
•Handle Material: Polypropylene (PP)
•Grip Material: Soft Polyvinyl Chloride (PVC)
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Bi-head Hammer
•Head Material: Carbon Copper
•Handle Material: Polypropylene (PP)
•Feature: Double-molded polypropylene handle is light and easy to grip in your hand, improving working efficiency.
•Grip Material: Soft Polyvinyl Chloride (PVC)
Days to Ship: | 8 Days or more |
---|
Shockless Hammer Replacement Head
O.H. Industrial
•Product Model: Shockless Hammer
•Part: Replacement Head
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Shockless Hammer
•Handle Material: Glass Fiber
•Head Material: Urethane Resin (PU)
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Shockless Hammer
•Handle Material: Urethane
Days to Ship: | 8 Days or more |
---|
Plastic Hammer (PLH)/NT Plastic Hammer (NT) Replaceable Head
O.H. Industrial
•Product Model: Soft Hammer (Plastic Head)
•Part: Replacement Head
Days to Ship: | 8 Days or more |
---|
Soft Hammer FP (Iron) Hard II Replacement Head
O.H. Industrial
•Product Model: Soft Hammer (Plastic Head)
•Part: Replacement Head
•Head Material: Soft Polyvinyl Chloride (PVC)
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Soft Hammer (Plastic Head)
•Head (Diameter) (mm): 15
•Head Material: Brass
•Handle Material: Evergreen Oak
•Nominal: -
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Bi-head Hammer
•Head Material: Carbon Copper
•Handle Material: Glass Fiber
Days to Ship: | 8 Days or more |
---|
O.H. Industrial
•Product Model: Copper hammer
•Handle Material: Glass Fiber
•Head Material: Total Copper (TCu)
Special Price | |
Days to Ship: | Same day or more |
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Head (Diameter)(mm) |
Head (Length)(mm) |
Overall Length(mm) |
Head Material |
Parts |
Handle Material |
| |||||||||||||||||||||||||||||||||||||||||||||
Brand | Trusco Nakayama | MORIMITSU | O.H. Industrial | VESSEL | TONE | O.H. Industrial | SMATO | O.H. Industrial | O.H. Industrial | Trusco Nakayama | Trusco Nakayama | PB SWISS TOOLS | MORIMITSU | KYOTO TOOL | O.H. Industrial | O.H. Industrial | O.H. Industrial | Trusco Nakayama | SMATO | TONE | TONE | TONE | WIHA | WIHA | ASAKA | DOGYUSANGYO | DOGYUSANGYO | DOGYUSANGYO | Maeda Shell | Maeda Shell | Maeda Shell | MORIMITSU | KYOTO TOOL | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial | O.H. Industrial |
Product Series | Plastic Hammer (PLH)/NT Plastic Hammer (NT) Replaceable Head | ||||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Product Model | Shockless Hammer | Hammer for Sheet Metal | Parts / Bi-head Hammer | Soft Hammer (Plastic Head) | - | Bi-head Hammer | One-handed Hammer | Soft Hammer (Plastic Head) | Copper hammer | One-handed Hammer | Shockless Hammer | Shockless Hammer | Hammer for Sheet Metal | Soft Hammer (Plastic Head) | Shockless Hammer | Soft Hammer (Plastic Head) | Copper hammer | Wooden Maul | Rubber Hammer | - | - | - | Shockless Hammer | Parts / Soft Hammer (Plastic Head) | Carpentry Hammer | Test Hammer | Test Hammer | Test Hammer | Shockless Hammer | Shockless Hammer | Shockless Hammer | Hammer for Sheet Metal | Bi-head Hammer / Soft Hammer (Plastic Head) | One-handed Hammer | One-handed Hammer | One-handed Hammer | Bi-head Hammer | Shockless Hammer | Shockless Hammer | Shockless Hammer | Soft Hammer (Plastic Head) | Soft Hammer (Plastic Head) | Soft Hammer (Plastic Head) | Bi-head Hammer | Copper hammer |
Head (Diameter)(mm) | 30 ~ 65 | 21 ~ 27 | 23 ~ 44 | 31 | 49 | 47 ~ 50 | 38 ~ 43 | 32 ~ 46 | 25 ~ 53 | 30.5 | 38 ~ 60 | 22 ~ 60 | 30 ~ 35 | 32 | 32 ~ 108 | 48 ~ 62 | 25 ~ 78 | 70 ~ 122 | 59 | 32 | 23 ~ 38 | 26 ~ 38 | 25 ~ 60 | 30 ~ 60 | 125 | φ17 ~ φ19 | 20 (Irregular Sphere) | - | 35 ~ 85 | 35 | 32/36 ~ 40/44 | 18 ~ 24 | 32 ~ 33 | 51 ~ 58 | 32 ~ 38 | 30 ~ 38 | 37 ~ 50 | 32 ~ 90 | 38 ~ 49 | 34 ~ 91 | 46 | 65 | 15 | 43 ~ 47 | 30 ~ 63 |
Head (Length)(mm) | 80 ~ 130 | 110 ~ 135 | 83 ~ 141 | 108 | 100 | 130 ~ 140 | 123 ~ 140 | 117 ~ 155 | - | 100 | 100 ~ 130 | 75 ~ 120 | 102 ~ 110 | 112 | 101 ~ 233 | 111 ~ 145 | 73 ~ 203 | 142 ~ 220 | 156 | 87 | 82 ~ 130 | 72 ~ 100 | 108 ~ 165 | 131 ~ 150 | 245 | - | - | - | 80 ~ 210 | 80 | 115 ~ 125 | 105 ~ 124 | 100 ~ 114 | 151 ~ 174 | 107 ~ 133 | 103 ~ 128 | 105 ~ 140 | - | 80 ~ 110 | 84 ~ 210 | - | - | 66 | 95 ~ 105 | 88 ~ 169 |
Overall Length(mm) | 270 ~ 380 | 330 | 280 ~ 360 | 295 | 330 | 440 | 390 | 310 ~ 370 | - | 327 | 287 ~ 368 | 270 ~ 415 | 330 | 310 | 300 ~ 900 | 350 ~ 375 | 300 ~ 900 | 505 ~ 922 | 900 | 300 | 290 ~ 375 | 290 ~ 330 | 288 ~ 375 | 360 ~ 400 | 900 | 130~520 ~ 250~1510 | 190~740 ~ 330~2020 | - | 270 ~ 915 | 270 | 300 ~ 322 | 325 ~ 330 | 300 ~ 315 | 440 ~ 900 | 300 ~ 375 | 320 ~ 390 | 280 ~ 375 | - | 310 ~ 360 | 275 ~ 900 | - | - | 200 | 240 ~ 250 | 320 ~ 850 |
Head Material | - | Carbon Copper | Carbon Steel S53C for Machine Structures ~ Vinyl Chloride | Polyurethane (PU) | Urethane | Carbon Copper | - | Vinyl Chloride | Wrought Copper | Carbon Copper | Polyurethane (PU) | Polyamide | Carbon Copper | Resin | Nylon ~ Others | - | Wrought Copper | Polyurethane (PU) | - | Stainless ~ Urethane | - | Steel ~ Urethane | Polyurethane (PU) | Others | Resin | - | - | - | - | - | Carbon Copper ~ Polyurethane (PU) | Carbon Copper | - | Carbon Steel S53C for Machine Structures | Carbon Steel S25C for Machine Structures | Carbon Copper | Carbon Copper | Nylon ~ Others | - | - | Vinyl Chloride | - | Brass | Carbon Copper | - |
Parts | - | - | Replacement Head | - | - | - | - | - | Replacement Head | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Head / Wedge | - | - | - | - | - | - | - | - | - | - | - | - | - | Replacement Head | - | - | Replacement Head | Replacement Head | - | - | - |
Handle Material | Thermoplastic Vulcanized Elastomer (TPV) | Evergreen Oak | Evergreen Oak | - | - | Evergreen Oak | - | Evergreen Oak | - | Polypropylene (PP) / Carbon Fiber | Thermoplastic Vulcanized Elastomer (TPV) | Hickory | Evergreen Oak | Evergreen Oak | Glass Fiber / Evergreen Oak | Evergreen Oak | Evergreen Oak | Glass Fiber | - | - | - | - | Hickory / Iron | Hickory | Evergreen Oak | - | - | - | - | - | - | Others | Pipe Steel / Evergreen Oak | Evergreen Oak | Polypropylene (PP) | Glass Fiber | Polypropylene (PP) | - | Glass Fiber | Urethane | - | - | Evergreen Oak | Glass Fiber | Glass Fiber |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy