(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
(Merry) Heat Nippers (with Spring)
Muromoto
•Product Category : Nippers
•Model : Heat Nippers
•Spring : Not Included
For complete product overview and details on Heat Nippers (with Spring) see the sections below:
Days to Ship: | 8 Days or more |
---|
Muromoto
•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on Heavy-Duty Pliers see the sections below:
Days to Ship: | 8 Days or more |
---|
Standard Nippers (Round Blades)
FUJIYA
•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Standard Nippers (Round Blades), see the sections below:
Days to Ship: | 7 Days or more |
---|
Precision Crimping Pliers (Die Exchange Type)
ENGINEER
•Product Category : Parts, Pliers
•Plier Type : Pliers
For complete product overview and details on Precision Crimping Pliers (Die Exchange Type), see the sections below:
Days to Ship: | 8 Days or more |
---|
Wire Stripper (for Ultra Fine Wire, Thin Wire, Thick Wire)
ENGINEER
•Product Category: Pliers
•Spring: Included
•Plier Type: Pliers
•Set/Single Item: Single Item
•Crimp Function (mm2): Bare Terminal Clamp: 0.5-2.0, Connection Terminal Crimp: 0.3-1.25
Days to Ship: | 8 Days or more |
---|
Electrician's Pliers PD-06 – 08
ENGINEER
•Product Category : Pliers
•Plier Type : Pliers
•Spring : Not Included
For complete product overview and details on Electrician's Pliers PD-06 – 08, see the sections below:
Days to Ship: | 8 Days or more |
---|
FUJIYA
•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Catch Nipper with Spring, see the sections below:
Days to Ship: | 8 Days or more |
---|
Stopper Pin N-31-2【10 Pieces Per Package】
Hozan
[Features]
·Stopper pin for wire cutters and combination pliers [Product Specifications]
· Compatible models:
N-21/23/25/31/32/33/34/35/36
P-14/33/34/35/36/37/39
Days to Ship: | 9 Days or more |
---|
Heavy Duty Nippers (Master Grip Type)
TONE
Nippers ideal for wiring, fine work, and repair of telecommunications equipment, radios, televisions, etc.
[Features]
· Tool for cutting copper wires and thin iron wires.
· A JIS mark display item.
· The unique rubber hook with top inside end has a nice grip and fits your fingertips without slipping.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
* Do not use for items conducting electricity, as the plastic handle is not designed to provide insulation.
Days to Ship: | 12 Days or more |
---|
Muromoto
•Product Category : Nippers
•Model : Nippers
•Spring : Not Included
For complete product overview and details on Standard Nippers see the sections below:
Days to Ship: | 8 Days or more |
---|
(Merry) Heavy-Duty Plastic Nippers
Muromoto
•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on Heavy-Duty Plastic Nippers see the sections below:
Days to Ship: | 8 Days or more |
---|
Muromoto
•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on End Plastic Nippers see the sections below:
Days to Ship: | 8 Days or more |
---|
(Merry) Heat Nippers (with Sensor/Spring)
Muromoto
[Features]
· The blade tip is heated by a heater for cutting and does not crack resin materials which are easily broken.
· The grip has a special shape that does not easily become hot.
· Due to the adjustable temperature, cutting can be selected according to the material.
[Applications]
· Nippers for gate cutting in resin molded products.
· It is used when cutting easily crackable materials such as those containing acrylic/glass fiber.
Days to Ship: | 8 Days or more |
---|
Three Peaks
[Features]
· Ideal for cutting plastic gates in narrow and deep areas.
· The blade can be inserted directly from above.
· Reverse grasp possible.
Days to Ship: | 8 Days or more |
---|
Hozan
A useful wire cutter for cutting wire.
[Features]
· Wire can be cut cleanly without loosening its braid.
[Applications]
· Convenient for cutting braided wires.
Days to Ship: | 9 Days or more |
---|
Hozan
Cable cutter that helps keep the workpiece in place while cutting.
[Features]
· Even 22 mm² IV wires can be cut lightly and cleanly using one hand.
· Cutting capacity (VVF wire): φ2.0 mm (diameter 2.0 mm) x 2 cores.
Days to Ship: | 9 Days or more |
---|
Hozan
High-grade longnose pliers with a fine tip and polished finish.
[Features]
· The tip is more tapered than P-15 and has been polished for high-quality finish.
· With anti-slip knurling.
[Applications]
· Ideal for various types of manual work.
Days to Ship: | 10 Days or more |
---|
ENGINEER
•Product Category: Parts
•Set/Single Item: Single Item
•Main Body Option: Option
•Feature: Attach the strip gauge to set the length of the coating to be stripped from 1 mm to 24 mm.
•Rohs: Corresponds To
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Product Category : Pliers
•Plier Type : Pliers
•Spring : Included
For complete product overview and details on Precision Crimper PA-09, see the sections below:
Days to Ship: | 8 Days or more |
---|
Muromoto
[Features]
· Precision nippers with a smaller head. With pin to prevent the spring from falling out.
[Applications]
· Cutting the lead wire of electronic components.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160S
Muromoto
•Product Category : Nippers
•Model : Nippers
•Spring : Included
For complete product overview and details on High-Plastic Nippers see the sections below:
Days to Ship: | 8 Days or more |
---|
(Merry) Transformer and Spare Heater for Heat Nippers
Muromoto
•Product Category : Nippers
•Model : Heat Nippers
•Spring : Not Included
For complete product overview and details on Transformer and Spare Heater for Heat Nippers see the sections below:
Days to Ship: | 8 Days or more |
---|
(Merry) Retaining Ring Pliers (Replaceable Blade / with Long Pin / for Shafts)
Muromoto
[Features]
· Skip-proof control and setting width control functions incorporated.
· Pin replaceable type. Can be set straight or diagonally.
· There are 5 different types of replacement pin to suit the application.
Days to Ship: | 8 Days or more |
---|
Pliers - Long-Nose, Knurled, Cushion Grip, 105
Muromoto
•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on (Merry) Longnose Pliers, see the sections below:
Days to Ship: | 8 Days or more |
---|
Pliers - Long-Nose, Cushion Grip, Springless, 350
FUJIYA
•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Not Included
For complete product overview and details on Longnose Pliers, see the sections below:
Days to Ship: | 8 Days or more |
---|
TOP
Nipper that is easy-to-grip, suitable for hobbies and continuous work.
[Features]
· Made of stainless steel, excels in rust-resistance and abrasion-resistance.
· Tip has a flat shape.
· N at the end of product number shows that it has a serrated tip.
· With an easy-to-hold molded grip.
[Application]
· Ideal for creating and repairing work of hobbies and accessories.
· Also suitable for assembling of electronic components.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Snap Ring Pliers for Use with Holes
Super Tool
[Features]
· The claw part is made of structural alloy steel treated with manganese phosphate film for excellent durability.
· The grip is made of stainless steel with a lightweight and easy-to-grip design
Days to Ship: | Same day |
---|
Show Stock Products
Snap Ring Pliers for Use with Shafts
Super Tool
[Features]
· The claw part is made of structural alloy steel treated with manganese phosphate film for excellent durability.
· The grip is made of stainless steel with a lightweight and easy-to-grip design
Days to Ship: | Same day |
---|
Show Stock Products
Snap Ring Pliers (for Use with Shafts and Holes)
KYOTO TOOL
[Features]
· Improves operation due to use with both shaft and hole.
[Applications]
· Claw for Snap Ring Pliers
Days to Ship: | 8 Days or more |
---|
Long Nose Pliers (Bent Nose Type)
KYOTO TOOL
[Features]
· The tip is cross grooved to prevent slipping.
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
KEIBA
•Overall Length : 117~188
For complete product overview and details on PC Nippers (Jaw Shape: Flat), see the sections below:
Days to Ship: | 8 Days or more |
---|
Pro Hobby Fine Tipped Long Nose Pliers HEC-D05
KEIBA
•Product Category : Pliers
•Plier Type : Needle-nose Pliers
•Spring : Included
For complete product overview and details on Pro Hobby Fine Tipped Long Nose Pliers HEC-D05, see the sections below:
Days to Ship: | 8 Days or more |
---|
Pliers / Pincers / Cutting Tools, Spring Set (Pack Of 2)【2 Pieces Per Package】
TOP
[Specifications]
·This is a set of springs for pliers, combination pliers, edged tools made by TOP KOGYO.
·Quantity: 2 pcs. included
Days to Ship: | 8 Days or more |
---|
Hozan
Replacement coil spring dedicated for miniature long-nose pliers.
Days to Ship: | 9 Days or more |
---|
Hozan
Pliers that firmly grasp various objects.
[Features]
· Available in 2 types (P-211Z-150/P-211Z-200) according to the size.
Days to Ship: | 9 Days or more |
---|
Hozan
Scissors for cutting thin aluminum plates and copper wires.
[Features]
· Hard chrome-plated finish with high wear resistance and smooth sharpness maintained.
· Cutting capacity (copper stranded wire): 2 mm2.
· Aluminum plate thickness: 0.5 mm.
· Hardness HRC (blade) of 59.
[Applications]
· Ideal for cutting thin films and paper.
Days to Ship: | 9 Days or more |
---|
Longnose Pliers P-15-125/P-15-150
Hozan
Compact general-purpose pliers.
[Features]
· Elastomer grip adopted to reduce fatigue during continuous work.
· It has been given a knurling treatment which bites into the workpiece and prevents slippage.
· Highly versatile.
· Lineup of the same shape without spring (P-15 Series) and with spring (P-14 Series) is available.
[Applications]
· Firmly holds the target object.
· The blade has HRC58 hardness capable of cutting φ2.6 (diameter 2.6 mm) copper wire and 2 mm² copper stranded wire.
Days to Ship: | Same day or more |
---|
Show Stock Products
Pliers - Curved-Jaw, Serrated, Series P
Lobtex
•Product Category : Plier
•Pliers Type : Plier
For complete product overview and details on Pliers, see the sections below:
Days to Ship: | 8 Days or more |
---|
Coil Spring N-21/N-31/N-32【10 Pieces Per Package】
Hozan
Replacement coil spring for use with various nippers, etc.
[Features]
· Excellent durability and recoverability and does not cause fatigue during continuous work.
[Applications]
· Ideal for replacement parts for nippers.
Days to Ship: | 9 Days or more |
---|
Hozan
[Features]
· Available in 2 types (P-43-150/P-43-175) according to the size.
· Recommended for the Electrical Worker Proficiency Test.
· With cutter.
[Applications]
· Convenient when it is necessary to firmly grasp various objects.
Days to Ship: | 9 Days or more |
---|
Hozan
Copper and other soft wire dedicated nippers that place emphasis on the cutting surface finish.
[Features]
· Compact size of about 100 mm total length that fits in the palm of a woman.
· Ideal for precision work with a sense of size that makes rotation easy to control.
· With a cutting edge that can cut lightly and produces a clean cross-section, finished exclusively for copper wires.
· Has thin and flat blades that can do side cutting with little protrusion of the binding band, and can be used to work without injuring the hands.
· The handle is soft to grip and has anti-static (ESD) specifications that allow it to be used even in an electronic environment without any concerns.
· Adopts a coil spring with excellent durability and recoverability, and allows fatigue-free work even when constantly holding the tool.
[Applications]
· Ideal for cutting zip ties and thin copper wires, or precision work.
Days to Ship: | 10 Days or more |
---|
Miniature Longnose Pliers P-35
Hozan
Small-mouth long nose pliers that are suitable for precision work in which fine bending and grabbing of small objects are necessary.
[Features]
· The width of the tip is only 0.6 mm, making it as thin as tweezers.
· Since the gripper at the tip is not knurled (serrated), it will not scratch the gripped objects.
· Compact size of 116 mm total length that fits in the palm of a woman.
· Chamfering of sharp projections of the rotating part reduces accidental injuries and promotes safe work.
· Equipped with coil spring to prevent fatigue even during continuous work.
· Anti-static (ESD) specification soft grip for safe work with electronics.
[Applications]
· Besides lead bending of electronic parts, this is also ideal for precision work such as accessory manufacturing and wire crafts.
Days to Ship: | Same day |
---|
Show Stock Products
Brand |
---|
Product Series |
Days to Ship |
Product Category |
Pliers Type |
Plier Type |
Model |
Overall Length(mm) |
Shaft / Hole |
Spring |
Iron Wire Cutting Capacity(mmφ) |
Copper Wire Cutting Capacity(mmφ) |
Piano Wire Cutting Capacity(mmφ) |
Plastic Cutting Capacity(mmφ) |
Strand Wire Cutting Capacity(mmφ) |
Stainless Steel Cutting Capacity(mmφ) |
VA Wire (VVF) Cutting Capacity(mmφ) |
Tip Replacement Availability |
Tip Diameter(mm) |
Suitable Ring Sizes(mm) |
Parts Model |
Brand | Muromoto | Muromoto | FUJIYA | ENGINEER | ENGINEER | ENGINEER | FUJIYA | Hozan | TONE | Muromoto | Muromoto | Muromoto | Muromoto | Three Peaks | Hozan | Hozan | Hozan | ENGINEER | ENGINEER | Muromoto | Muromoto | Muromoto | Muromoto | Muromoto | Muromoto | FUJIYA | TOP | TOP | TOP | Super Tool | Super Tool | KYOTO TOOL | KYOTO TOOL | KEIBA | KEIBA | TOP | Hozan | Hozan | Hozan | Hozan | Lobtex | Hozan | Hozan | Hozan | Hozan |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Wire Cutters - Plastic Cutting with Stopper, Round Blade, 160S | (Merry) Retaining Ring Pliers (Replaceable Blade / with Long Pin / for Shafts) | Pliers / Pincers / Cutting Tools, Spring Set (Pack Of 2)【2 Pieces Per Package】 | ||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more |
Same day
Show Stock Products |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 9 Days or more | 9 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 9 Days or more | 9 Days or more | 10 Days or more |
Same day
Show Stock Products |
Product Category | Nippers | Pliers | Nippers | Pliers / Parts | Pliers | Pliers | Nippers | Parts | Nippers | Nippers | Nippers | Nippers | Nippers | Nippers | - | - | Pliers | Parts | Pliers | Nippers | Nippers | Nippers | Nippers | Plier | Pliers | Pliers | Plier | Nippers | Nippers | Plier | Plier | Plier | Pliers | Nippers | Pliers | Parts | Parts | Plier | Nippers | Pliers | Plier | Parts | Pliers | Nippers | Pliers |
Pliers Type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Snap Ring Pliers | - | - | Plier | - | - | Snap Ring Pliers | Snap Ring Pliers | Snap Ring Pliers | - | - | - | - | - | Plier | - | - | Plier | - | - | - | - |
Plier Type | - | Pliers | - | Pliers | Pliers | Pliers | - | - | - | - | - | - | - | - | - | - | Needle-nose Pliers | - | Pliers | - | - | - | - | - | Needle-nose Pliers | Needle-nose Pliers | - | - | - | - | - | - | Needle-nose Pliers | - | Needle-nose Pliers | - | - | - | - | Needle-nose Pliers | - | - | Pliers | - | Needle-nose Pliers |
Model | Heat Nippers | - | Nippers | - | - | - | Nippers | - | Nippers | Nippers | Nippers | Nippers | Heat Nippers | Nippers | - | - | - | - | - | Nippers | Nippers | Nippers | Heat Nippers | - | - | - | - | Nippers | Nippers | - | - | - | - | Nippers | - | - | - | - | Nippers | - | - | - | - | Nippers | - |
Overall Length(mm) | 150 ~ 190 | 185 ~ 225 | 125 ~ 150 | - | 175 | 165 ~ 185 | 131 | - | 171 | 125 ~ 150 | 150 ~ 175 | 115 ~ 145 | 190 | 140 ~ 150 | 200 | 161 | 163 | - | 175 | 125 | 150 ~ 175 | 125 ~ 150 | - | 190 | 150 ~ 175 | 142 ~ 160 | 130 | 120 | 120 | 130 ~ 140 | 140 | 145 | 161 ~ 199 | 117 ~ 188 | 149 | - | - | 168 ~ 206 | 162 | 150 ~ 163 | 150 ~ 250 | - | 163 ~ 188 | 102.5 | 116 |
Shaft / Hole | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For Shaft | - | - | - | - | - | For Holes | For Shaft | For Both Shaft and Hole | - | - | - | - | - | - | - | - | - | - | - | - | - |
Spring | Not Included | Not Included | Not Included | - | Included | Not Included | Included | - | - | Not Included | Included | Included | Not Included | Included | - | - | Not Included | - | Included | Included | Not Included | Included | Not Included | Included | Included | Not Included | Included | Included | Included | Included | Included | Included | Not Included | Included | Included | - | - | Not Included | Not Included | Not Included | - | - | Not Included | Included | Included |
Iron Wire Cutting Capacity(mmφ) | - | 3.2 ~ 3.6 | 1.2 ~ 1.6 | - | - | 1.6 ~ 1.8 | - | - | 1.2 | 0.8 ~ 1.5 | - | - | - | - | 5 | - | - | - | - | 0.8 | 2 | - | - | - | 1.5 ~ 2 | 1.5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 2 ~ 3.2 | - | - | - | - |
Copper Wire Cutting Capacity(mmφ) | - | 4 ~ 4.5 | 2 ~ 2.6 | - | - | - | - | - | - | 1.2 ~ 2.6 | - | - | - | - | - | - | 2.6 | - | - | 1.2 | 2.6 ~ 3 | - | - | - | 2.6 ~ 3 | 2.6 | - | 1 | 1 | - | - | - | - | - | - | - | - | - | - | 2.6 | - | - | 3.3 ~ 3.5 | 1 | - |
Piano Wire Cutting Capacity(mmφ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Plastic Cutting Capacity(mmφ) | - | - | - | - | - | - | - | - | - | - | 8 ~ 9 | 3 | - | 2 ~ 4 | - | - | - | - | - | - | - | 3 ~ 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Strand Wire Cutting Capacity(mmφ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.25 | 1.25 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Stainless Steel Cutting Capacity(mmφ) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 5 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
VA Wire (VVF) Cutting Capacity(mmφ) | - | 2.0X3 core ~ 2.6X3 core | - | - | - | - | - | - | - | - | - | - | - | - | - | 2.0 x 2 core | - | - | - | - | 1.6X3 core ~ 2.0X3 core | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 1.6 x 2 core ~ 1.6 x 3 core | - | - |
Tip Replacement Availability | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Included | - | - | - | - | - | - | - | Not Included | - | - | - | - | - | - | - | - | - | - | - | - | - |
Tip Diameter(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.9 | 0.9 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Suitable Ring Sizes(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 8-25 | 4-10 | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Parts Model | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Spring | Spring | - | - | - | - | Spring | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy