(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Torx Plus® Replacement Blade for Screws
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Torx® Replacement Blade for Screws
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Kanon Clutch Release Torque Screwdriver N-LTDK Type
NAKAMURASEISAKU
•Product Model: Preset
•Main Body (øD2) (mm): 14.4
•Main Body Dimension L2 (mm): 10.5
•Amount Of Content: 1 pc.
Days to Ship: | 8 Days or more |
---|
Replacement Blade for Torx Plus® Screwdriver with Magic Spring
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Replacement Blade for Torx® Screwdriver with Magic Spring
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Torx Type (Hexalobular)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Craft Foam, Torque Bit Holder (w/ Scale)
WERA
•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
Days to Ship: | 9 Days or more |
---|
WERA
•Product Model: Preset
•Torque Precision: 10
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit.
Days to Ship: | 8 Days or more |
---|
PB SWISS TOOLS
Blade is sold separately. Please select a blade from the PB company's 225 series. Optimal for users who need to work with torque values larger than 8315A and 8320A.
[Features]
· PB SWISS GRIP
· The grip has a good feel that enables working for long periods with less burden on workers.
· High accuracy: The PB torque handle has been tested according to EN ISO 6789 (±6%). A certificate is included with each product.
· Can be combined with conventional blade: Torque handle (8315A/8320A) supports 215 Series interchangeable blades (all).
· PB215A,PB7215A,PB8215
Days to Ship: | 13 Days or more |
---|
Torque Screwdriver Set 8325SET-B
PB SWISS TOOLS
[Features]
· A starter kit comprised of PB SWISS high performance torque screwdrivers.
Days to Ship: | 12 Days or more |
---|
Wiha TorqueFix® (Fixed Torque Screwdriver)
WIHA
•Product Model: Single Function Model
•Torque Precision: 6
•Burden Direction: Right
•Opposite side dimensions: Shaft (mm): 4
•Feature: Inspected according to EN ISO 6798, BS EN 26789 and ASME B107.14M. Accuracy is within ±6 %. Click can be felt when the prescribed tightening torque is reached. Handle equipped with a Wiha Soft Finish® Grip to prevent slippage. Handle size
Days to Ship: | 8 Days or more |
---|
Wiha TorqueVario® (Variable Torque Screwdriver)
WIHA
•Product Model: Preset
•Length: 127
•Burden Direction: Right
•Opposite side dimensions: Shaft (mm): 4
•Handle: Width (mm): 23
Days to Ship: | 8 Days or more |
---|
Replacement Blade for Hexagon Cap Screw
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Hex Type (Hexagonal)
•Bit Full Length: 175
Days to Ship: | Same day |
---|
Show Stock Products
Replaceable Blade for Phillips Screws
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Plus (+)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Replacement Blade for Flathead Screws
WIHA
•Product Model: Bit for Torque Driver
•Bit Single Item/Set Item: Single Item
•Quantity Of Bit Included: 1
•Tip Model: Minus (-)
•Bit Full Length: 175
Days to Ship: | 8 Days or more |
---|
Wiha Torque-Setter (for TorqueVario®)
WIHA
•Length: 150
•Burden Direction: Left and Right
•Mass (g): 73
•Shaft: Length (mm): 80
•Feature: The handle is made of cellulose acetate so the surface does not slip in the hand even if set with oil or water.
Days to Ship: | 8 Days or more |
---|
WIHA
•Length: 162
•Insertion Angle (inch): 1/4
•Mass (g): 55
•Feature: Made of high grade chrome vanadium molybdenum steel. Entire body is tempered and chrome plated. The bit holder is made of stainless steel.
•Specification: C6.3, E6.3 Bit Holder
Days to Ship: | 8 Days or more |
---|
Anti-Static (ESD) Torque Screwdriver Handle
WIHA
•Product Model: Preset
•Length: 127
•Burden Direction: Right
•Shaft Diameter (mm): 4
•Handle: Width (mm): 23
Days to Ship: | 8 Days or more |
---|
TONE
A tip mounting wrench for machine tools that enables anyone to easily control the torque by the clicking feel transmitted to the hand.
[Features]
· 2 types of bits are included: T type Torx(R) and Torx(R) Plus.
· Includes an extended bit holder that can be used conveniently for deep work.
[Applications]
· Insert a bit into the T-shaped holder for use.
Days to Ship: | 12 Days or more |
---|
WERA
•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
Days to Ship: | 8 Days or more |
---|
WERA
•Product Model: Preset
•Torque Precision: 10
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit. Wera's exclusive Hex-Plus surface contact structure enables long-time use of screws by not damaging the inner part of hex socket hole.
Days to Ship: | 8 Days or more |
---|
Torque Screwdriver (Torx Plus®)
WERA
•Product Model: Preset
•Includes Rotary Slip Clutch Function: Included
•Burden Direction: Right
•Feature: Special grip design provides an easy grip and comfortable fit.
•Application: For inspection and tightening.
Days to Ship: | 8 Days or more |
---|
NAKAMURASEISAKU
[Features]
· A box bit for the Kanon torque screwdrivers.
· A box bit for LTDK/DPSK.
Days to Ship: | 8 Days or more |
---|
Craft Foam, Torque Bit Holder (w/o Scale)
WERA
•Product Model: Bit for Torque Driver
•Length: 155
•Torque Precision: 6
•Includes Rotary Slip Clutch Function: Not Included
•Burden Direction: Right
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Torque Adjustable Range (cN·m) |
Tip Model |
Tip Size Plus (+) |
Tip Size, Slotted (-) Blade Width (mm) B1 |
With / Without Rotary Slip Clutch Function |
Tip Size, Slotted (-) Blade Thickness (mm) B2 |
Torque Precision (±%) |
Bit Single Item / Set Item |
Minimum Scale (cN·m) |
Length (mm) |
Burden Direction |
Bit Full Length |
Bit Shank Diameter |
Quantity of Bits Included |
With or Without Cutting Edge Magnet Function |
Tip Opposite Side Dimensions |
Brand | WIHA | WIHA | NAKAMURASEISAKU | WIHA | WIHA | WERA | WERA | PB SWISS TOOLS | PB SWISS TOOLS | WIHA | WIHA | WIHA | WIHA | WIHA | WIHA | WIHA | WIHA | TONE | WERA | WERA | WERA | NAKAMURASEISAKU | WERA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Replacement Blade for Torx Plus® Screwdriver with Magic Spring | ||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 13 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Product Model | Bit for Torque Driver | Bit for Torque Driver | Preset | Bit for Torque Driver | Bit for Torque Driver | Bit for Torque Driver | Preset | Digital Type | Digital Type | Single Function Model | Preset | Bit for Torque Driver | Bit for Torque Driver | Bit for Torque Driver | - | - | Preset | Single Function Model | Bit for Torque Driver | Preset | Preset | - | Bit for Torque Driver |
Torque Adjustable Range (cN·m) | - | - | 40~300 ~ 400 to 1000 | - | - | 30-120 ~ 120-300 | - | 320-160 | 320-160 | 60 ~ 720 | 10-60 ~ 40-100 | - | - | - | - | - | 10-60 ~ 40-100 | 60 ~ 500 | 30-120 ~ 120-300 | - | - | - | 30-120 ~ 120-300 |
Tip Model | Torx Type (Hexalobular) | Torx Type (Hexalobular) | - | Torx Type (Hexalobular) | Torx Type (Hexalobular) | - | - | - | - | - | - | Hex Type (Hexagonal) | Plus (+) | Minus (-) | - | - | - | Torx Type (Hexalobular) | - | - | - | - | - |
Tip Size Plus (+) | - | - | - | - | - | - | - | - | - | - | - | - | No. 2 | - | - | - | - | - | - | - | - | - | - |
Tip Size, Slotted (-) Blade Width (mm) B1 | - | - | - | - | - | - | - | - | - | - | - | - | - | 0.6 | - | - | - | - | - | - | - | - | - |
With / Without Rotary Slip Clutch Function | - | - | - | - | - | Not Included | Not Included | - | - | - | - | - | - | - | - | - | - | Not Included | Not Included | Not Included | Included | - | Not Included |
Tip Size, Slotted (-) Blade Thickness (mm) B2 | - | - | - | - | - | - | - | - | - | - | - | - | - | 3.5 | - | - | - | - | - | - | - | - | - |
Torque Precision (±%) | - | - | - | - | - | 6 | 10 | - | - | 6 | 6 ~ 10 | - | - | - | - | - | 6 ~ 10 | 10 ~ 15 | 6 | 10 | - | - | 6 |
Bit Single Item / Set Item | Single Item | Single Item | - | Single Item | Single Item | - | - | - | - | - | - | Single Item | Single Item | Single Item | - | - | - | Set Product | - | - | - | - | - |
Minimum Scale (cN·m) | - | - | 1 ~ 5 | - | - | 0.05 ~ 0.1 | - | - | - | - | 2 ~ 5 | - | - | - | - | - | - | - | 0.05 ~ 0.1 | - | - | - | - |
Length (mm) | - | - | 157 ~ 235 | - | - | 155 | 160 ~ 170 | - | - | 112 ~ 132 | 127 | - | - | - | 150 | 162 | 127 | - | 155 | 170 | 160 ~ 170 | 100 | 155 |
Burden Direction | - | - | - | - | - | Right | Right | - | - | Right | Right | - | - | - | Left and Right | - | Right | Right | Right | Right | Right | - | Right |
Bit Full Length | 175 | 175 | - | 175 | 175 | - | - | - | - | - | - | 175 | 175 | 175 | - | - | - | - | - | - | - | - | - |
Bit Shank Diameter | - | - | - | - | - | - | - | - | - | - | - | 3 | - | - | - | - | - | - | - | - | - | - | - |
Quantity of Bits Included | 1 | 1 | - | 1 | 1 | - | - | - | - | - | - | 1 | 1 | 1 | - | - | - | 20 | - | - | - | - | - |
With or Without Cutting Edge Magnet Function | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Included | - | - | - | - | - |
Tip Opposite Side Dimensions | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 6.35 | - | - | - | 8 | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy