(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Screwdriver are tools to secure or remove screws. By turning the shaft, screws can be secured by tightening or removed by loosening. The tip is of a shape that fits the groove in the head of the screw. Screwdrivers with a flat tip are called flathead screwdrivers and those with a cross-head are called ...Readmore
Screwdriver are tools to secure or remove screws. By turning the shaft, screws can be secured by tightening or removed by loosening. The tip is of a shape that fits the groove in the head of the screw. Screwdrivers with a flat tip are called flathead screwdrivers and those with a cross-head are called cross-head screwdrivers. There are a variety of tips with other shapes as well, such as hex, Torx, box, and round nut. There are also those for tuning very small screws such as for watches, those with shortened lengths that can be used in narrow spaces, electric types that are turned by motors, those with magnets on the tip, and many other types that can be selected according to the application they are used for. ▲ Close
Days to Ship |
|
---|
Days to Ship: | 8 Days or more |
---|
Piercing Screwdriver (Incorporating Magnet)
Trusco Nakayama
[Features]· Features a non-slip ergonomically designed grip.· The hexagon nut attached to the base of the shaft can be used together with a wrench to enable strong turning.
Days to Ship: | 9 Days or more |
---|
Replacement Strong Screwdriver Set
PB SWISS TOOLS
[Features]· The joint is a foldable type that can be used straight in rapid-turning and bent by 90° when fastening forcefully.· The grip is made of CAB (cellulose acetate butyrate) containing natural plant or cotton-based materials.· Grip is easy on the skin, ideal for gripping, impact-resistant and easy to maintain.· PB manufactures the handles without the use of cadmium, using a single recyclable material in order to achieve environment-frie...Readmore
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
WERA
•Standards for Tip Shape : Combination•Phillips Tip Size (+) : No. 1, No. 2, No. 3•Single Item / Set Classification : Set Product•Magnet : None For complete product overview and details on Tool Check Plus, see the sections below:
Days to Ship: | 11 Days or more |
---|
Soft Finish Handle For System 6
WIHA
[Features]· This is a Soft Finish blade length-adjustable handle for System 6.· The hex blade with a 6-mm shaft can be adjusted to 42–144 mm long using the ball clamp system. [Applications]· For assembly work and factories.
Days to Ship: | 8 Days or more |
---|
Screw Removal Impact 7 Pc. Set
ANEX
[Features]·Remove completely stripped Phillips screws, hexagon socket bolts, and setscrews by tapping them out.·The sharp cutting edge bites into stripped screws.·Impact driver (compact and lightweight type) that rotates when hit with a hammer.·Non-slip elastomer resin handle.·A 6.35 mm (1/4") socket wrench can also be attached.
Days to Ship: | 9 Days or more |
---|
HIRAIKOGU
•Standards for Tip Shape : Box•Single Item / Set Classification : Single Item•Shaft type : Round•Magnet : None•Shaft thru : None For complete product overview and details on Nut Driver, see the sections below:
Days to Ship: | 8 Days or more |
---|
Chisel Driver Set (Penetrating Type)
WERA
•Standards for Tip Shape : Phillips (+) / Slotted (-)•Phillips Tip Size (+) : No. 1, No. 2, No. 3•Single Item / Set Classification : Set Product•Shaft type : Round•Magnet : None•Shaft thru : Included For complete product overview and details on Chisel Driver Set (Penetrating Type), see the sections below:
Days to Ship: | 8 Days or more |
---|
Hex Rod Type Screwdriver (Long)
PB SWISS TOOLS
A long screwdriver with excellent impact resistance of 1 t or higher. It is also resistant to oil and gasoline.[Features]· It can be used for general applications. Recyclable clip. Boasts an extremely high finishing dimensional accuracy of 1/100 mm.· The grip surface fits the hand and the groove design is ergonomic, allowing high torque to be applied.· The high quality and transparent CAB material is extremely resistant to impacts as ...Readmore
Days to Ship: | 8 Days or more |
---|
Replacement Screwdriver Blades (Torx Plus)
PB SWISS TOOLS
215 series Torx Plus screwdriver blade. Can be combined and used with 215A, 7215AG or 8215A handles for the replacement screwdrivers.
Days to Ship: | 10 Days or more |
---|
Replacement Precision Screwdriver Handle
PB SWISS TOOLS
[Features]· 3.5 mm hex shaft blade (53 series) handle.· The grip surface is satin finish, making it less slippery.· As the grip end rotates, it can be easily used to perform quick turning.
Days to Ship: | 12 Days or more |
---|
Resin Handle Screwdriver Long (with Throughput/Magnet)
KYOTO TOOL
[Features]· Square resin grip which makes it easy to apply force.· There is a hexagonal part at the base of the shaft.· Shaft is hexagon shaped.· Shaft material is Cr-V.[Applications]· General purpose tool
Days to Ship: | 9 Days or more |
---|
Micro Impact Screwdriver Set (7 pcs.)
TRAD
•Standards for Tip Shape : Combination•Phillips Tip Size (+) : No. 1, No. 2•Single Item / Set Classification : Set Product•Shaft type : Square•Magnet : None•Shaft thru : None For complete product overview and details on Micro Impact Screwdriver Set (7 pcs.), see the sections below:
Days to Ship: | 8 Days or more |
---|
SK 11
•Grip Type: Resin•Shaft Type: Round•Single Item/Set Classification: Single Item•Magnet: Included•Material: Shaft: Chrome Vanadium Steel / Handle: Acetate Resin
Days to Ship: | 8 Days or more |
---|
Stainless Steel Stubby Screwdriver SSSD-M2
TONE
An all-stainless steel stubby flathead screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Ideal for food-related equipment, ...Readmore
Days to Ship: | 12 Days or more |
---|
Stainless Steel Stubby Screwdriver SSSD-P2
TONE
An all-stainless steel stubby Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Food-related equipment, medical equip...Readmore
Days to Ship: | 12 Days or more |
---|
Stainless Steel Screwdriver SMD-100
TONE
An all-stainless steel flathead screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Ideal for food-related equipment, medi...Readmore
Days to Ship: | 12 Days or more |
---|
Stainless Steel Screwdriver SMD-150
TONE
Lightweight, all-stainless flathead screwdriver with excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Food-related equipment, medical equipment, cleanrooms, precision machinery, and ships.· For marine sports, m...Readmore
Days to Ship: | 12 Days or more |
---|
TONE
Square shaft through screwdriver.[Features]· Plastic grip.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 9 Days or more |
---|
TONE
A piercing square-shafted driver with a plastic grip.[Features]· Phillips shaft length: 150 mm, total length: 260 mm.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 13 Days or more |
---|
Long Shaft Screwdriver (Through) KLD-M3
TONE
With a flathead tip of 1.0 x 9.0 and total length of 380 mm, it is ideal for work at places where standard long shaft screwdrivers cannot reach.[Features]· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.· Through-hole type.· Total length: 380 mm.· 275 mm shaft length.[Applications]· Ideal for assembly and maintenance of m...Readmore
Days to Ship: | 12 Days or more |
---|
Long Shaft Screwdriver (Through) KLD-P
TONE
Ideal for work at places where standard long shaft screwdrivers cannot reach.[Features]· Cross-recessed end +No.2, total length 380 mm.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· A through type with magnetic tip with axial length of 275 mm.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 13 Days or more |
---|
Tapered Reamer K-441/K-442/K-443/K-444
Hozan
A taper reamer that boasts outstanding sharpness and durability.[Features]· K-441, K-442, K-443 and K-444 are available.· Can be used in various applications according to the hole diameters and taper angles.· Perfect for work that requires application of torque as it comes with a handle.· Allows cutting by rotating clockwise.· Excellent sharpness and outstanding durability.[Applications]· Ideal for modification and enlargement of holes i...Readmore
Days to Ship: | 10 Days or more |
---|
Stainless Steel Screwdriver SPD-001
TONE
An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· For food-related equipment, medical equipment, cleanrooms, precision machinery, ships, marine sports, marine development, plants, etc.· For ...Readmore
Days to Ship: | 12 Days or more |
---|
Stainless Steel Screwdriver SPD-003
TONE
An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· This stainless steel tool is made of martensitic material that emphasizes strength, is rust resistant, and has excellent corrosion resistance, chemical resistance and hygienic properties.[Applications]· Food-related equipment, medical equipment, cleanrooms, ...Readmore
Days to Ship: | 12 Days or more |
---|
Stainless Steel Screwdriver Set SD8
TONE
An 8-piece all-stainless steel screwdriver set, which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Ideal for food-related equipment, medi...Readmore
Days to Ship: | 8 Days or more |
---|
TONE
Flathead stubby screwdriver with an overall length of 70 mm.[Features]· The total length is short, making it ideal for working in narrow places.[Applications]· Automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Days to Ship: | 8 Days or more |
---|
TONE
Baby screwdriver with round shaft.[Features]· Convenient for adjustment of metering and precision equipment, etc.[Applications]· Ideal for assembly and maintenance of electronic devices and precision equipment.· Ideal for assembly and maintenance work automobiles, motorcycles and bicycles.
Days to Ship: | 12 Days or more |
---|
TONE
Baby screwdriver with round shaft.[Features]· Convenient for adjustment of metering and precision equipment, etc.[Applications]· Ideal for assembly and maintenance of electronic devices and precision equipment.· Ideal for assembly and maintenance work automobiles, motorcycles and bicycles.
Days to Ship: | 8 Days or more |
---|
TONE
Square shaft through screwdriver.[Features]· 6-piece set. Plastic grip.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 9 Days or more |
---|
Ultra Mini Stubby Screwdriver SSD-M2
TONE
Ultra mini flathead stubby screwdriver with an overall length of 70 mm.[Features]· The total length is short, making it ideal for working in narrow places.[Applications]· Ideal for automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Days to Ship: | 12 Days or more |
---|
Hozan
Vise driver for grasping small diameter drills and rotating them, and grasping pin (rod) shaped objects securely.[Features]· Features a rotary head with embedded ball bearings, which offers great workability.· Vise for small diameter drills with rotating cap.· It can be smoothly rotated while pushing in the vertical direction.· With non-slip knurled grip, it is unlikely to slip and easy to rotate. It also has a thick body that makes it easy to apply force....Readmore
Days to Ship: | 9 Days or more |
---|
Hozan
Impact screwdriver with interchangeable left and right rotation. [Features]· Driver bit rotates at high torque when hit with a hammer, loosening rusted screws easily. · Protective grip with collar to protect the hand holding the driver. · A 12.7 mm square socket can be attached by removing the bit holder. · Case included [Applications]· Ideal for turning screws that are difficult to loosen.
Days to Ship: | 9 Days or more |
---|
Interchangeable Ceramic Adjustable Screwdriver D-280
Hozan
· A perfect driver for adjusting pre-set knobs/capacitors on printed circuit boards.[Features]· Uses zirconia ceramic that does not cause coil misalignment.· Has greater durability against wear and damage than alumina ceramics.* Alumina ceramic: Fine ceramic. Besides abrasion resistance, it is excellent in heat and chemical resistance.[Applications]· Combination: D-280, -0.9 x -1.8 mm, blade thickness 0.4 mm (D-282), -1.3 x -2.6 ...Readmore
Days to Ship: | 9 Days or more |
---|
Stainless Steel Screwdriver SMD-075
TONE
An all-stainless steel flathead screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Food-related equipment, medical equip...Readmore
Days to Ship: | 12 Days or more |
---|
TONE
Phillips stubby screwdriver with an overall length of 70 mm.[Features]· The total length is short, making it ideal for working in narrow places.· Includes magnet.· A square shaft screwdriver.[Applications]· Automobile interiors, and maintenance of motorcycles, bicycles, and machinery.
Days to Ship: | 9 Days or more |
---|
TONE
Baby screwdriver with round shaft.[Features]Convenient for adjustment of metering and precision equipment, etc.[Applications]· For assembly and maintenance of electronic devices and precision equipment.· Assembly and maintenance work of automobiles, motorcycles and bicycles.
Days to Ship: | 12 Days or more |
---|
TONE
Square shaft through screwdriver.[Features]· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.· Plastic grip.[Applications]· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 13 Days or more |
---|
TONE
A piercing square-shafted driver with a plastic grip.[Features]· Plastic grip.· Flathead shaft length: 150 mm, total length: 260 mm.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
TONE
A piercing square-shafted driver with a plastic grip.[Features]· Plastic grip.· Phillips shaft length: 100 mm, total length: 195 mm.· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· The tip has a high-strength magnet.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Hozan
Fine drill pin vise for applications including but not limited to grasping small diameter drills and rotating them, including grasping pin (rod) shaped objects securely.[Features]· As the main body is compact, it is easy to see the work at hand.· Also, there is less load in continuous work as it is a light finish.· Body is rather thick which makes it easy to apply force, and it has line knurling which makes it anti-slip and easy to turn.[Applications]· It can also ...Readmore
Days to Ship: | 9 Days or more |
---|
Ceramic Adjustment Screwdriver Set D-17
Hozan
A long screwdriver that's convenient for adjustment inside equipment.[Features]· With a sewn case that is resistant to friction and pulling.· Uses zirconia ceramic that stands out among fine ceramics specifically for its exceptional strength and elasticity.· Has high abrasion resistance and maintains cutting edge precision for a long time even for tip-type semi-fixed knob adjustment work.[Applications]· The 110 mm long shaft makes it ideal for ad...Readmore
Days to Ship: | 9 Days or more |
---|
Stainless Steel Screwdriver SPD-002
TONE
An all-stainless steel Phillips screwdriver which is lightweight thanks to its sealed hollow grip section, and which features excellent workability and corrosion resistance.[Features]· The shaft uses martensitic stainless steel material, and the grip uses austenitic stainless steel material.· Stainless steel tool with emphasized strength, corrosion resistance, chemical resistance and hygiene.[Applications]· Ideal for food-related equipment, medi...Readmore
Days to Ship: | 12 Days or more |
---|
TONE
Square shaft through screwdriver.[Features]· Shaft has a square shape that allows it to be used in conjunction with monkey wrenches or other wrenches for heavy duty fastening.· Plastic grip.· The tip has a high-strength magnet.[Applications]· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy