(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Torque Heads - Interchangeable Type, Open Spanner Type
TOUNICHISEISAKU
[Features]
· The SH-type wrench head is ideal for screws with which sockets cannot be used, for flare nuts used for piping, and for working in confined spaces.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Digitorqon, Ratchet Type, TDT Series
TONE
Easy-to-use ratchet type digital torque wrench.
[Features]
· Digital torque display allows anyone to manage torque with ease without relying on their intuition.
· When the set torque is reached, it will be announced by an LED light, buzzer sound and LCD.
· Comes with a calibration certificate.
· The measured torque value can be transferred to a PC.
· Data storage: Up to 250 entries.
[Applications]
· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Digital, 3-60 Nm, SDT3-060
SK 11
•Product Model: Digital Type
•Torque Adjustment Range (nm): 3~60
•Insertion Angle (mm): 9.5
•Product Width (mm): 48
•Product Height (mm): 225
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Digital Preset Type, Direct Set
TONE
Dedicated torque wrench for tightening bolts and nuts.
[Features]
· Digital-type torque setting for easy identification of displayed value.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or a sensation to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.
[Applications]
· For assembly, maintenance, and inspection of places requiring torque setting, such as for ports, electrical facilities, automobiles, heavy machinery, aircraft, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Torque Wrenches - Digital Preset Type, Direct Set/Hold
TONE
Tip socket is a holding type that prevents bits from falling out, as a torque wrench that dramatically decreases mistakes.
[Features]
· Equipped with a hold mechanism that prevents the socket from falling off and provides excellent operability.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.
[Applications]
· For assembly, maintenance and inspection at locations in high places where torque control is required.
· Can be used for work ranging from assembly at industrial plants to maintenance of large trucks, automobiles, general industrial equipment and plants.
· Ideal for various torque management tightening work.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Digitorqon, Peak/Track Mode, HDT Series
TONE
Digital torque measuring device.
[Features]
· Can be mounted between manual handles and sockets for use.
· When the set torque is reached, it will be announced by a buzzer sound, red LED light and LCD.
· Comes with a calibration certificate.
· Can be switched between two measurement modes (peak mode / track mode). Supports both clockwise and counterclockwise rotation.
· Equipped with a function to prevent overtorque by notifying the user with a sound of the buzzer (intermittent) when target torque is almost achieved.
· The buzzer can be set to start in a range between 50 and 95% of target torque.
[Applications]
· Various manufacturing industries such as industrial machinery, analytical instruments, automobiles. etc., and inspection.
Days to Ship: | Same day or more |
---|
Show Stock Products
Torque Wrenches - Ratchet Type Wrench Set
KYOTO TOOL
[Features]
· Ratchet offset headset.
Days to Ship: | 11 Days or more |
---|
Torque Heads - Replaceable Hex Type, HCK
NAKAMURASEISAKU
[Features]
· A single torque wrench that can be used to tighten various hexagonal bolts.
[Applications]
· HCK type replacement head.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Interchangeable Head Type, Adjustable
TOUNICHISEISAKU
[Features]
· A cost-saving torque wrench that can exchange heads according to the application, including wrenches, ring wrenches, ratchets, and hex heads, all with a single torque wrench.
· When the set torque is reached, the toggle operates, and a light, clear signal sound lets the user know when tightening is complete.
[Applications]
· For tightening various screws for assembly and mass production.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Torque Heads - Present, Open End Type
TONE
Dedicated torque wrench for tightening flare nuts.
[Features]
· Standard tightening torque is set in advance for the new refrigerant's flare pipe coupling and flare nut.
* The torque value setting cannot be changed.
· When it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
[Applications]
· For tightening flare tube fittings and flare nuts on room air-conditioners, cooling machines, etc.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Kanon Dial Gauge Wrench, NTOK
NAKAMURASEISAKU
•Product Model: Dial Type
•Torque Precision (±%): 3
•Includes Head Change Function: Not Included
•Friction Pointer Includes: NA
•Main Body (E) (mm): 91.5
Days to Ship: | 8 Days or more |
---|
Kanon Box End Type Single-Function Type Torque Wrench N - RSPK Type
NAKAMURASEISAKU
[Features]
· A-OK even in narrow places where a wrench cannot be inserted. Ring type with no mistakes in torque.
· Ideal for fastening in narrow places where a wrench cannot be inserted.
· A single-function torque wrench for which the width across flats and torque values are determined for use at a constant torque value.
· Suitable for fastening many identical bolts (nuts) with the same torque value in assembly-line work.
· The accuracy is guaranteed up to ±3%.
· H types with grips are also available.
Days to Ship: | 11 Days or more |
---|
Torque Wrenches - Power Wrench, Type N
TONE
Manual torque wrench with booster mechanism ideal for tightening/loosening hexagonal bolts/nuts.
[Features]
· Manual type so a power supply or air supply is not necessary. Protects the working environment as it doesn't generate noise or impact sounds.
· Capable of outputting approximately 3 times more power with low input torque thanks to its planetary gear mechanism.
· The power wrench does not allow input greater than maximum input torque.
[Applications]
· Assembly of machinery, foundation bolting, large chucking, die set installation.
· Maintenance, installation of temporary frames, as well as assembly and repair of steel tower foundation bolts.
· For attachment/detachment of wheel nuts of large vehicles, large bolts of construction machines and heavy machinery, and engine bolts of ships.
· Assembly repair of piping valves, flanges, and heat exchangers at various plants.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 12 Days or more |
---|
TOP
[Features]
· Both the right direction and the left direction can be measured.
· Torque precision: Clockwise (right) ±2% / Counterclockwise (left) ±3%.
· Pass/fail judgment function: With ±1% to ±9% setting enabled OFF function.
· LCD backlight enables measured values to be visually confirmed even in dark places.
· Possible to record up to 50 measured torque values (in peak hold mode).
· Alerts user with LED light and sound when desired torque value isreached
Days to Ship: | 8 Days or more |
---|
Torque Heads - Digital, Open End Head, HY
TOP
•Product Model: Replacement Head
•Replacement Head Type: Adjustable Head
•Main Body Option: Option
•Accessory: Instruction Manual
Days to Ship: | 8 Days or more |
---|
Torque Heads - Ratchet Type, RH
TOP
•Product Model: Replacement Head
•Burden Direction: Left and Right
•Replacement Head Type: Ratchet Head
•Main Body Option: Option
•Accessory: Instruction Manual
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Preset Type, 150-800 Nm, CMPB
KYOTO TOOL
[Features]
· The torque value to be measured can be set in advance, so it is effective when working continuously or when it is difficult to read the scale.
· It has a lock mechanism for setting measurement values.
· Can be used for measurement of left torque as well as right torque.
· The head width is short, and can be used in places that could not be reached before.
· A rubber ring is attached on the bottom of the head part which increases the degree of sealing, reducing the incidence of failure and maintaining high accuracy.
[Applications]
· For general tightening tasks.
Days to Ship: | 8 Days or more |
---|
Torque Heads - Square Drive Type, DH
TOUNICHISEISAKU
The DH type square drive head is a basic type replacement head at a low cost
Days to Ship: | 15 Days or more |
---|
Torque Wrenches - Kanon Preset Type, N-QLK
NAKAMURASEISAKU
[Features]
· The torque value can be preset freely within the capacity range. Socket exchangeable ratchet type.
· A ratchet type that enhances work efficiency and is suitable for repetitive work.
· By exchanging the socket, various bolts (nuts) can be tightened within the capacity range.
· It activates only when fastened in arrow direction (clockwise).
· Left tightening is possible by flipping over the square drive. (Remove the gear and replace in the opposite direction)
· The accuracy is guaranteed up to ±3%.
Days to Ship: | 8 Days or more |
---|
Kanon Replaceable Head Single-Function Torque Wrench N-SPCK Type
NAKAMURASEISAKU
[Features]
· If set to a fixed torque value, the extensive variety of head replacements enable smooth work.
· The head can be exchanged with a ratchet, wrench, offset wrench, and hex wrench.
· By exchanging the head, various bolts (nuts) can be tightened within the capacity range.
· A single function type suitable for repetitive work with the same torque value.
· The accuracy is guaranteed up to ±3%.
· Types with grips are H type and A type.
Days to Ship: | 17 Days or more |
---|
Torque Wrenches - Torque Checker, TTC
TONE
[Features]
· Allows daily pre- and post-work torque wrench inspections via simple operation.
· The values are displayed in LED.
· Can be switched between three measurement modes (peak/track/peak hold).
· Various insertion angles and monkey types can be measured with the supplied conversion adapter.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Digital Preset Type, Memory Set
TONE
Dedicated torque wrench for tightening bolts and nuts.
[Features]
· A digital type with easy-to-see numerical display that drastically reduces errors in torque setting.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.
· Torque can be set by inserting a hex L-shape wrench into a configuration thread component in the rear of the wrench.
[Applications]
· Ideal for assembly, maintenance, and inspection of places requiring torque setting, such as for ports, electrical facilities, automobiles, heavy machinery, aircraft, etc.
· Can be used for work ranging from assembly at industrial plants to maintenance of large trucks, automobiles, general industrial equipment and plants.
· Ideal for various torque management tightening work.
Days to Ship: | 12 Days or more |
---|
Torque Wrenches - Digital Monkey Wrench, Direct Set
TONE
Specialized monkey-type clamping torque wrench which does not damage the corners of bolts or nuts.
[Features]
· The lower jaw of the monkey wrench head part is better secured, and has a backlash-less worm function.
· Digital-type torque setting for easy identification of displayed value.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or sensation to the hand.
· Can be adjusted to any required sizes, metric or inch, or to square or irregular shapes of nuts and bolts.
[Applications]
· For piping of air conditioners, etc. and torque tightening for automobiles and motorcycles.
· For optical fiber connector/exchanger mounting in communication facilities, as well as for anchor bolts on evacuation equipment in disaster prevention facilities, etc.
· Wide type ideal for tightening non-ferrous/plastic nuts, etc. at low torque.
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· Introducing a heavy-duty torque head capable of withstanding work environments such as civil engineering sites where it is exposed to the ingress of foreign matter and blows against obstacles. It is suitable for outdoor work such as with water supplies / construction / electrical power.
· It can be used for a wide range ofautomobiles, machines, and equipment.
· The large opening in the jaw-switching part makes it easy to remove any foreign matter that gets in for simple maintenance.
· Temporary tightening work can be done with the torque head alone, but installing it on a torque handle enables high efficiency torque tightening.
· Both the body and the claw are forged for excellent durability.
· The jaw bite has 2 ridges for outstanding load bearing.
· With 24 gear teeth, the ratchet drive angle is 15°.
· Round head and compact.
· Since the drive direction can be switched, it can also be used for tightening left threads by taking into account the direction of insertion into the preset torque handle. Make sure that the tightening direction of the head matches the arrow of the main unit before applying the load.
Days to Ship: | 8 Days or more |
---|
Ratcheting Type Digital Torque Wrench
TOP
[Features]
· Both the right direction and the left direction can be measured.
· Torque precision: Clockwise (right) ±2% / Counterclockwise (left) ±3%.
· Pass/fail judgment function: With ±1% to ±9% setting enabled OFF function.
· LCD backlight enables measured values to be visually confirmed even in dark places.
· Possible to record measured torque values (in peak hold mode). Up to 50 records.
· Alerts user with LED light and sound when desired torque value is reached
Days to Ship: | 8 Days or more |
---|
Torque Heads - Open End Type, Single-Function
Super Tool
[Features]
· The flare nut for use with new refrigerants is tightened at a suitable torque value. The tightening torque setting supports new refrigerants.
· Tightening is complete at the point when a "click" sound is made at the set torque
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Beam Type with Scale Plate, Direct Reading
TOUNICHISEISAKU
[Features]
· Left and right torque are engraved on the scale, which can be used for additional tightening and checking loosening torque.
[Applications]
· For inspection and tightening.
Days to Ship: | 8 Days or more |
---|
Torque Heads - Ratchet Type, QH
TOUNICHISEISAKU
[Features]
· The QH-type ratchet head has a small tightening amplitude and can be easily used in confined spaces.
[Applications]
· Replacement heads selectable according to work conditions or environments.
Days to Ship: | 9 Days or more |
---|
Torque Heads - Female Ratchet Type, RQH
TOUNICHISEISAKU
[Features]
· The low tightening amplitude enables comfortable work in confined, height-restricted spaces.
· Female type.
Days to Ship: | 8 Days or more |
---|
TOUNICHISEISAKU
[Features]
· HH-type hex head is a head for hex socket bolts. Can insert hex wrench.
· Replacement bits can be inserted in HH8D only (root part is 6.35 hex).
Days to Ship: | 8 Days or more |
---|
TOUNICHISEISAKU
[Features]
· Because the bolt on the RH-type ring head is at a constant distance from the head center shaft, accurate tightening is possible.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Moto Tork, Pre-Lock Adjustable Type
TOUNICHISEISAKU
[Features]
· Can also be used as a torque wrench by mounting commercially available tools.
· Capable of tightening an extensive range, from 10 to 70 N·m.
· Tire tightening is also possible by setting a wheel wrench.
[Applications]
· Motorcycles, general-use.
· For field work.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Replacement Head, Ratchet Type, GEK Series
KYOTO TOOL
[Features]
· Spare head for Digiratche.
[Applications]
· Replacement Head for GEK series.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Sockets for Ratchet Offset Wrench
KYOTO TOOL
[Features]
· By using in combination with a 14 mm ratchet offset wrench, both the outer diameter and height will be compact, allowing effective use in a small space.
· Since the socket has a through hole, it can also be used for long protruding bolts.
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Drive Angle Adapter for Ratchet Wrench
KYOTO TOOL
[Features]
· By using in combination with a 14 mm ratchet offset wrench, both the outer diameter and height will be compact, allowing effective use in a small space.
· Employs a union mechanism, and the socket can be held securely.
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
Torque Heads - Rod Type, Hex Socket, GEK Series
KYOTO TOOL
[Features]
· Spare head for Digiratche.
[Applications]
· Replacement Head for GEK series.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Preset Type, Carbon Steel, SRS
SROAD
•Product Model: Preset Type
•Includes Head Change Function: Not Included
•Material: Carbon Steel for Mechanical Structure(S45C)
•Main Body Option: Main Body
•Feature: Makes it possible to set the torque to be measured, and is ideal for use in places where continuous work and scale reading are difficult.
Days to Ship: | 8 Days or more |
---|
Torque Wrenches - Preset Type, ETR
E VALUE
•Product Model: Preset Type
•JAN Code: 4977292240048
•Main Body Option: Main Body
•Application: Tightens screws with specified torque.
•Function 1: The angle of the head changes with a clicking sound and a light shock to the hand to confirm the completion of tightening.
Days to Ship: | 8 Days or more |
---|
NAKAMURASEISAKU
[Features]
· The required torque can be easily set at hand.
· By exchanging the socket, several types of bolts and nuts can be tightened.
[Applications]
· For work requiring various tightening torques to be supported.
Days to Ship: | 7 Days or more |
---|
Torque Wrenches - Preset Type, Open End Head with Hook Spanner, N-QLK
NAKAMURASEISAKU
[Features]
· Preset type ideal for fastening nuts and round rods with a key groove.
· Preset type torque wrench N-QLK with open wrench and hook wrench attached.
· Ideal for fastening nuts and round rods with a key groove.
· Also useful for setting the tooling to be used for machine tools and attaching blades.
· Used for piping work and maintenance in thermal and nuclear power stations throughout Japan.
· The accuracy is guaranteed up to ±3%.
Days to Ship: | 17 Days or more |
---|
[Kanon] HCK Type Hex Head (for Interchangeable Head Wrench)
NAKAMURASEISAKU
[Features]
· A single torque wrench that can be used to tighten various hexagonal bolts.
[Applications]
· HCK type replacement head.
Days to Ship: | 10 Days or more |
---|
[Kanon] Dial Gauge Torque Wrench (with Indicator)
NAKAMURASEISAKU
Comes with a compact oval grip that fits well in the hand. Inspection and general work are made much easier.
[Features]
· With an easily visible dial type indicator that offers excellence in measurement and accuracy.
· Robust guard is attached on the dial side.
· Slim, compact and lightweight main body improves work efficiency.
· N6 to N200TOK use a flat grip, allowing for better stability than the conventional round grip, reducing fatigue due to work.
· 2 types are available: a standard type and a type with an easily readable pointer.
Days to Ship: | 10 Days or more |
---|
Torque Wrenches - Fixed T Handle Torque Wrench
WIHA
•Product Model: Others
•Torque Precision (±%): Within 6
•Overall Length (mm): 56
•2 Plane Dimension (mm): 6
•Handle Width (mm): 120
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Torque Adjustment Range(N·m) |
Insertion Angle(mm) |
Minimum Scale(N·m) |
With or Without Head Change Function |
Replacement Head Type |
Overall Length(mm) |
Burden Direction |
Torque Precision(±%) |
Head Width(mm) |
2 Plane Dimension(mm) |
Brand | TOUNICHISEISAKU | TONE | SK 11 | TONE | TONE | TONE | KYOTO TOOL | NAKAMURASEISAKU | TOUNICHISEISAKU | NAKAMURASEISAKU | TONE | NAKAMURASEISAKU | NAKAMURASEISAKU | TONE | TOP | TOP | TOP | TOP | KYOTO TOOL | TOUNICHISEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | TONE | TONE | TONE | TOP | TOP | Super Tool | TOUNICHISEISAKU | TOUNICHISEISAKU | TOUNICHISEISAKU | TOUNICHISEISAKU | TOUNICHISEISAKU | TOUNICHISEISAKU | KYOTO TOOL | KYOTO TOOL | KYOTO TOOL | KYOTO TOOL | SROAD | E VALUE | NAKAMURASEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | NAKAMURASEISAKU | WIHA |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Kanon Box End Type Single-Function Type Torque Wrench N - RSPK Type | Kanon Replaceable Head Single-Function Torque Wrench N-SPCK Type | Torque Wrenches - Beam Type with Scale Plate, Direct Reading | Torque Wrenches - Replacement Head, Ratchet Type, GEK Series | Torque Wrenches - Preset Type, Open End Head with Hook Spanner, N-QLK | ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more | 8 Days or more | 17 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 17 Days or more | 10 Days or more | 10 Days or more | 9 Days or more |
Product Model | Replacement Head | Digital Type | Digital Type | Digital Type | Digital Type | Digital Type | Replacement Head | Replacement Head | Preset Type | Dial Type | Single Function Model | Dial Type | Single Function Model | Others | Digital Type | Digital Type | Replacement Head | Replacement Head | Preset Type | Replacement Head | Preset Type | Single Function Model | Torque Wrench Inspection Machine | Digital Type | Digital Type | Replacement Head | Digital Type | Single Function Model | Others | Replacement Head | Replacement Head | Replacement Head | Replacement Head | Others | Replacement Head | Replacement Head | Replacement Head | Replacement Head | Preset Type | Preset Type | Preset Type | Preset Type | Replacement Head | Dial Type | Others |
Torque Adjustment Range(N·m) | - | 6~30 ~ 40–200 | 3~60 | 1–6 ~ 60~300 | 4–20 ~ 60~300 | 10~135 ~ 20–200 | - | - | 20.0~100.0 | 0.6~6 ~ 50~550 | - | 0.6~6 ~ 50~550 | 0.5~3.5 ~ 14~73 | - | 17~340 | 6~30 | - | - | 150~800 | - | 2 to 6 ~ 40–200 | 2 to 6 ~ 40–200 | - | 10–50 ~ 40–200 | 3 to 15 ~ 50–150 | - | 17~340 | 16 | 0.1~0.7 | - | - | - | - | 10–70 | - | - | - | - | 5~25 ~ 42~210 | 5~25 ~ 40–200 | 20~100 | 10~45 | - | 0.6~6 ~ 50~550 | 6 ~ 14 |
Insertion Angle(mm) | - | 6.35 ~ 12.7 | 9.5 | 6.35 ~ 19 | 9.5 ~ 19 | 9.5 ~ 12.7 | - | - | - | - | - | - | - | - | 12.7 | - | - | 12.7 | 19 | 9.53 | - | - | 6.35 ~ 25.4 | 9.5 ~ 12.7 | - | 12.7 | 12.7 | - | 6.35 | - | - | - | - | - | 6.3 ~ 12.7 | - | 9.5 | - | 6.35 ~ 12.7 | 9.5 ~ 12.7 | 12.7 | - | - | - | - |
Minimum Scale(N·m) | - | 0.3 ~ 5 | - | 0.1 ~ 2 | 0.2 ~ 2 | - | - | - | 1 | 0.1 ~ 10 | - | 0.1 ~ 10 | - | - | 0.1 | 0.01 | - | - | 5 | - | 0.1 ~ 2 | - | 0.01 ~ 0.1 | 0.5 ~ 2 | 0.2 ~ 2 | - | 0.1 | - | 0.02 | - | - | - | - | 0.2 | - | - | - | - | 0.5 ~ 2 | - | 1 | - | - | 0.1 ~ 10 | - |
With or Without Head Change Function | - | Not Included | - | Not Included | Not Included | Not Included | - | Included | Included | Not Included | Not Included | Not Included | Not Included | - | - | - | - | - | - | - | Not Included | Included | - | Not Included | Not Included | - | - | Not Included | - | - | - | - | - | - | - | - | - | - | Not Included | - | Not Included | - | - | Not Included | - |
Replacement Head Type | Open Head | - | - | - | - | - | Ratchet Head | Hex Head | - | - | - | - | - | - | - | - | Adjustable Head | Ratchet Head | - | Square Driver Head | - | - | - | - | - | Ratchet Head | - | - | - | Ratchet Head | Female Ratchet Head | Hex Head | Ring Head | - | Ratchet Head | Ratchet Head | Ratchet Head | Others | - | - | - | - | Others | - | - |
Overall Length(mm) | 44 ~ 63 | 221 ~ 520 | - | 222 ~ 716 | 253 ~ 716 | 75 | - | - | 310 | 260 ~ 1110 | 220 ~ 292 | 260 ~ 1110 | 175 ~ 353 | - | - | 243 | 121 | 118 | 1050 | - | 186 ~ 478 | 161 ~ 428 | 205 | 291 ~ 505 | 289 ~ 570 | 100 | 677 | 220 | 135 | - | - | - | 42 | 238 | - | 19 ~ 20.5 | 23.4 | 55 ~ 55.8 | 275 ~ 465 | - | 352 | 292 | - | 260 ~ 1110 | 56 |
Burden Direction | - | Left and Right | - | Right | Right | Left and Right | - | - | Right | - | Left and Right | - | - | Left and Right | Left and Right | Left and Right | - | Left and Right | - | - | - | - | Right | Right | Left and Right | Left and Right | Left and Right | - | Left and Right | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Torque Precision(±%) | - | 3 | - | 3 | 3 | 3 | - | - | 3 | 3 | 4 | 3 | 3 | - | Monkey Torque Wrench: Left 4 / Right 3, Ratchet Torque Wrench: Left 3, Right 2 | CCW (Left): 4 / CW (Right): 3 | - | - | 4 | - | 3 | - | 1+1 scale | 3 | 4 ~ 7 | - | CCW (Left): 3 / CW (Right): 2 | - | 3 | - | - | - | - | 5 | - | - | - | - | - | - | 3 | 3 | - | 3 | Within 6 |
Head Width(mm) | - | 22.5 ~ 41 | - | 24 ~ 45.2 | 24 ~ 45.2 | - | - | 8 ~ 10 | - | - | - | - | - | - | - | 46 | 89 | 34 | - | 18 | - | - | - | 36 ~ 45.2 | 49.3 ~ 83.3 | 41 | 34 | - | - | 23 | 37.2 | 12 | - | - | - | - | - | - | - | - | - | - | - | - | - |
2 Plane Dimension(mm) | 24 ~ 36 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 17~49 | - | - | - | - | - | - | - | 10~27 ~ 27~48 | - | - | 17 | - | - | 17 | - | 8 ~ 36 | - | - | - | - | - | - | - | - | - | 6 | - | 6 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy