(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Torx Socket (Strong Type) 4TX-T
TONE
Manual socket ideal for tightening/loosening T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 8 Days or more |
---|
Torx Socket Set for Impact Wrenches 3ATX-E
TONE
Impact socket for power tools ideal for tightening/loosening E-type Torx screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 8 Days or more |
---|
Torx Socket Set for Impact Wrenches 4ATX-E
TONE
Impact Torx socket ideal for tightening/loosening E-type Torx screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
· 12.7 mm drive.
· For impact wrenches and power tools.
[Applications]
· For maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 8 Days or more |
---|
WIHA
•Type Configuration: T Type Wrench (E-type)
•Tip Shape Tamper-proof: T-shape without Tamper-proof
•Single Item/Set Classification: Single Item
Days to Ship: | 8 Days or more |
---|
Torx Socket (Strong Type) 3TX-T
TONE
Socket for tightening/loosening T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
· 9.5 drive for manual use.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Pivot Head Star, L-Wrench Set (6 pcs.)
BONDHUS
•Type Configuration: L-shaped Wrench
•Standard Tip Shape: T50
•Single Item/Set Classification: Set Product
•Set Content: T25、T27、T30、T40、T45、T50
•Surface Finishing: Mat Chrome Plating
Days to Ship: | 8 Days or more |
---|
Pivot Head Star, L-Wrench Set (10 pcs.)
BONDHUS
•Type Configuration: L-shaped Wrench
•Standard Tip Shape: T47
•Single Item/Set Classification: Set Product
•Set Content: T15、T20、T25、T27、T30、T40、T45、T47、T50、T55
•Surface Finishing: Mat Chrome Plating
Days to Ship: | 8 Days or more |
---|
Hozan
A compact Torx wrench set has been prepared by making the handle and tool bit detachable.
[Features]
· T6, T8, T10, T15, T20, T25, T27, T30, +No.2 x -6.0, +No.1 x -4.5 mm.
· T8-T30 support tamper-proofing (tamper-proofed products have a protrusion at the center of the Torx screw socket).
· Bits are attached to both ends, so it can be used vertically and horizontally.
[Applications]
· Tamper-proof and applicable for places where general Torx screwdrivers and flathead screwdrivers cannot be inserted.
Days to Ship: | 9 Days or more |
---|
Torx Socket (Tamper-Proof Type)
TONE
A socket optimal for tightening and loosening of tamper-proof Torx screws.
[Features]
· A socket ideal for tightening and loosening T type tamper-proof Torx screws.
· Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket.
· Can be used for tightening and loosening Torx screws.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 8 Days or more |
---|
Long Torx Socket (Tamper-Proof Type) 4TX-THL
TONE
Long type Torx socket for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· 12.7 mm drive.
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Long Torx Socket (Extra Strength Type) 3TX-TL
TONE
A socket for work tightening and loosening long T-type Torx screws.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Hozan
A Torx wrench with knurling to make quick turning work easy.
[Features]
· The long shaft is compatible with tamper-proof Torx screws.
· Includes a polyurethane case that is resistant to friction and pulling (set item).
· The short shaft side supports Torx, while the long shaft side supports Torx and tamper-proof types.
[Applications]
· The use of a dedicated product is recommended, as conventional Phillips and flathead screwdrivers cannot be used with Torx and tamper-proof screws.
Days to Ship: | 9 Days or more |
---|
Long Torx Socket (Tamper-Proof Type) 3TX-THL
TONE
Long, tamper-proof Torx socket.
[Features]
· Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket long type.
· Ideal for tightening/loosening Torx screws in recessed locations.
· 9.5 mm drive.
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Torx Socket (Tamper-Proof Type) 3TX-TH
TONE
Socket for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· 9.5 mm drive.
· For manual operation.
· High torque type designed to be able to cope with strong tightening force.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 8 Days or more |
---|
Long Torx Socket (Extra Strength Type) 4TX-TL
TONE
· Socket for tightening/loosening T-type Torx screws.
[Features]
· Long Type.
· High torque type designed to be able to cope with strong tightening force.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Long Ball Point Hexalobular Wrench Set【9 Pieces Per Package】
Super Tool
[Features]
· Ball point for use with hexalobular screws.
· The ball point can be tilted up to a maximum of approximately 25°
Days to Ship: | 8 Days or more |
---|
"Cross Hexalobular Wrench" (for Hexalobular Screws)【2 Pieces Per Package】
HIRAIKOGU
•Type Configuration: Others
•Tip Shape Tamper-proof: T-shape Tamper-proof Type
•Single Item/Set Classification: Set Product
•Trusco Code: 288-0369
•Set Content (piece): 2
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Supports tamper-resistant hexalobular screws.
· Surface processing is non-electrolytic nickel plating.
· Made from chrome vanadium steel.
[Applications]
· For tightening hexalobular screws / tamper-proof hexalobular screws.
Days to Ship: | 8 Days or more |
---|
Hexalobular Wrench (9 pcs Set)
Trusco Nakayama
[Features]
· Supports tamper-resistant hexalobular screws.
· Made from hardened chrome-vanadium steel.
· Comes with a hinged holder that is convenient for carrying and portable.
· The hardness is HRC 54.
· Matte chrome plating.
[Applications]
· For repair and assembly of precision instruments, cassettes, radios, plastic models, etc.
· Demonstrates excellent performance also as an automotive maintenance tool.
Days to Ship: | 9 Days or more |
---|
Hexalobular Wrench Holder Rotatable
Trusco Nakayama
[Features]
· Holder can be rotated to enable each differently sized wrench to be taken out and put back easily.
· Supports tamper-resistant hexalobular screws.
· Hardness is HRC 55 to 60.
Days to Ship: | 7 Days or more |
---|
PB SWISS TOOLS
A Torx wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· Finished perfectly with precision, down to the fine detailed parts.
· A tool for professionals manufactured by professionals. A tool suitable for the application can be selected from a wide range of products.
Days to Ship: | 8 Days or more |
---|
L Type Hexalobular Wrench Set with Holder
PB SWISS TOOLS
[Features]
· A set of standard L-type hexalobular wrenches.
· Holder included.
· Package included with CN.
Days to Ship: | 8 Days or more |
---|
L Type Long Hexalobular Wrench with Tamper-Proofing
PB SWISS TOOLS
[Features]
· L-type long hexalobular wrench.
· Supports tamper-proof screws.
Days to Ship: | 8 Days or more |
---|
L Type Long Hexalobular Wrench Set with Tamper-Proofing
PB SWISS TOOLS
[Features]
· L-type long hexalobular wrench set.
· Supports tamper-proof screws.
· With Holder
Days to Ship: | 12 Days or more |
---|
EIGHT
[Features]
· It is suitable for replacing throw-away inserts and bit blades.
· The handle is very user-friendly, with "a size that provides the optimal torque for each size, an indentation in the middle which fits the fingers, and slits to prevent slippage even with oily hands", etc.
· Designed and manufactured based on the ISO/JIS standard "hexalobular hole for screw parts," it is compatible with screws with holes such as the commercially-available Torx, Hexalobular, LH Sticks, etc.
[Applications]
· For tightening bolts with hexalobular holes
Days to Ship: | 8 Days or more |
---|
Wrench Set for Torx Screw with Carabiner
CUSTOM KOBO
•Type Configuration: Knife Type
•Standard Tip Shape: TX6・7・8・10・15・20
•Single Item/Set Classification: Set Product
•Code: 820077
•JAN: 4710515297531
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 11 Days or more |
---|
T-Handle Torx Screwdriver with Magic Spring
WIHA
•Type Configuration: T Type Wrench (E-type)
•Tip Shape Tamper-proof: T-shape without Tamper-proof
•Single Item/Set Classification: Single Item
•Shaft Length (mm): 100
•Feature: The blade is made of chrome vanadium steel, whole body quenched, chrome plated finish. The magic springs made of stainless steel hold Torx screws tightly. Accuracy is maintained by chrome top processing of the tip of the blade.
Days to Ship: | 8 Days or more |
---|
WIHA
•Type Configuration: L-shaped Wrench
•Single Item/Set Classification: Single Item
Days to Ship: | 8 Days or more |
---|
Torx® Key ProStar Case Set (13 pcs)
WIHA
•Type Configuration: T Type Wrench (E-type)
•Standard Tip Shape: T5
•Single Item/Set Classification: Set Product
•Set Content: T5/T6/T7/T8/T9/T10/T15/T20/T25/T27/T30/T40/T50
•Mass (g): 492
Days to Ship: | 8 Days or more |
---|
WIHA
•Type Configuration: Others
•Single Item/Set Classification: Single Item
•Caution: Torx Plus® keys cannot be used on Torx® screws.
Days to Ship: | 8 Days or more |
---|
WIHA
•Type Configuration: Others
•Single Item/Set Classification: Single Item
Days to Ship: | 8 Days or more |
---|
Torx Socket Set for Impact Wrenches (with Holder) HATXE310
TONE
Impact socket set ideal for tightening/loosening E-type Torx screws.
[Features]
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 8 Days or more |
---|
Torx Socket Set for Impact Wrenches (with Holder) HATXE409
TONE
Impact socket ideal for tightening/loosening E-type Torx screws.
[Features]
· 12.7 mm drive with 9 holders.
· For impact wrenches and power tools.
· Impact wrench and power tools with a design extremely resistant to impacts.
· Electroless plating specification to improve its appearance, quality and rust-proofing.
[Applications]
· Maintenance and assembly of machinery, and maintenance of automobiles and motorcycles.
Days to Ship: | 12 Days or more |
---|
Torx Socket Set (Tamper-Proof Type with Holder) HTX306H
TONE
Socket set for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· High torque type designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Torx Socket Set (Tamper-Proof Type with Holder) HTX310H
TONE
Socket set for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· 9.5 mm drive 10-piece set with a holder.
· Manual type that increases storage, packing and working efficiency.
· High torque type socket designed to be able to cope with strong tightening force.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Torx Socket Set (Tamper-Proof Type with Holder) HTX407H
TONE
Torx socket set for tightening/loosening T-type Torx screws (tamper-proof).
[Features]
· High torque type designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
· A set of 7.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Torx Socket Set (Strong Type with Holder) HTX306
TONE
Torx socket with an insertion angle of 9.5 mm. It is used for tightening/loosening T-type Torx screws (hexalobular screws).
Days to Ship: | 12 Days or more |
---|
Torx Socket Set (Strong Type with Holder) HTX310
TONE
Socket set for tightening/loosening T-type Torx screw.
[Features]
· High torque type socket designed to be able to cope with strong tightening force.
· A 10-piece set with a holder that provides improved storage and operability.
[Applications]
· Ideal for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 11 Days or more |
---|
Torx Socket Set (Strong Type with Holder) HTX407
TONE
Torx socket with an insertion angle of 12.7 mm. It is used for tightening/loosening T-type Torx screws (hexalobular screws).
Days to Ship: | 12 Days or more |
---|
Long Torx Socket Set (Tamper-Proof Type / with Holder) HTX308HL
TONE
Tamper-proof type (with countermeasures to prevent tampering or theft) Torx screw socket long type. Ideal for tightening/loosening Torx screws in recessed locations.
Days to Ship: | 12 Days or more |
---|
Long Torx Socket Set (Extra Strength Type / with Holder) HTX308L
TONE
Long socket set for tightening/loosening T-type Torx screw.
[Features]
· 9.5-mm drive, 8-piece set with a holder for manual use.
· High torque type socket designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Long Torx Socket Set (Extra Strength Type / with Holder) HTX407L
TONE
Long socket set for tightening/loosening T-type Torx screw.
[Features]
· 12.7-mm drive, 7-piece set with a holder for manual use.
· High torque type socket designed to be able to cope with strong tightening force.
· With a holder that provides improved storage and operability.
[Applications]
· Assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | 12 Days or more |
---|
Pivot Head Star, L-Wrench Set (5 pcs.)
BONDHUS
•Type Configuration: L-shaped Wrench
•Single Item/Set Classification: Set Product
•Surface Finishing: Mat Chrome Plating
•Material: Chrome Vanadium Steel
•Feature: Demonstrates power in areas with obstacles, since it is usable at a maximum angle of 180 degrees, and is not fixed at a 90 degree angle. For surface processing, a special corrosion-resistant Matte Chrome Finishing is used. The set is store
Days to Ship: | 8 Days or more |
---|
TX Ball Point Wrench (with Two Holes / Medium Length)
EIGHT
Wrench with double-ended holes supporting tamper-proof screws. Japan's first ball point supporting Torx screws.
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Type (Configuration) |
Standards for Tip Shape |
Tip Shape, Tamper-proof |
Single Item / Set Classification |
Insertion Angle |
Total Length (L Size)(mm) |
Brand | TONE | TONE | TONE | WIHA | TONE | BONDHUS | BONDHUS | Hozan | TONE | TONE | TONE | Hozan | TONE | TONE | TONE | Super Tool | HIRAIKOGU | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | PB SWISS TOOLS | EIGHT | CUSTOM KOBO | SK 11 | WIHA | WIHA | WIHA | WIHA | WIHA | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | TONE | BONDHUS | EIGHT |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Long Ball Point Hexalobular Wrench Set【9 Pieces Per Package】 | "Cross Hexalobular Wrench" (for Hexalobular Screws)【2 Pieces Per Package】 | Long Torx Socket Set (Tamper-Proof Type / with Holder) HTX308HL | Long Torx Socket Set (Extra Strength Type / with Holder) HTX308L | Long Torx Socket Set (Extra Strength Type / with Holder) HTX407L | ||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 8 Days or more | 8 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 11 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 12 Days or more | 8 Days or more | 8 Days or more |
Type (Configuration) | Socket for Manual Type | Impact Socket | Impact Socket | T Type Wrench (E-type) | Socket for Manual Type | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | L-shaped Wrench | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | L-shaped Wrench | Others | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | L-shaped Wrench | Others | Knife Type | L-shaped Wrench | T Type Wrench (E-type) | L-shaped Wrench | T Type Wrench (E-type) | Others | Others | Impact Socket | Impact Socket | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | Socket for Manual Type | L-shaped Wrench | L-shaped Wrench |
Standards for Tip Shape | T30 ~ T70 | E4/E5/E6 ~ E16/E18 | E7/E8/E10 ~ E20/E24 | T9 ~ T50 | T8/T9/T10 ~ T45/T50/T55 | T25 ~ T50 | T15 ~ T55 | T6/T8/T10/T15/T20/T25/T27/T30 | T27/T30/T40 ~ T60/T70 | T27/T30/T40 ~ T60/T70 | T15/T20/T25 ~ T45/T50/T55 | T6 ~ T25 | T15/T20/T25 ~ T45/T50/T55 | T8/T9/T10 ~ T45/T50/T55 | T27/T30/T40 ~ T60/T70 | T8、T10、T15、T20、T25、T27、T30、T40、T50 | - | - | - | - | T4 ~ T5 | - | T6 ~ T25 | - | - | TX6・7・8・10・15・20 | - | T25 | T30 ~ T50 | T5 ~ T50 | 5IP ~ 20IP | T5 ~ T20 | E4 ~ E16 | E8 ~ E24 | T25 ~ T55 | T10 ~ T55 | T30 ~ T70 | T25 ~ T55 | T10 ~ T55 | T30 ~ T70 | T20 ~ T55 | T20 ~ T55 | T30 ~ T70 | T15 ~ T55 | - |
Tip Shape, Tamper-proof | T Type Heavy Type | E Type | E Type | T-shape without Tamper-proof | T Type Heavy Type | - | - | - | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T Type Heavy Type | - | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T Type Heavy Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape without Tamper-proof | T-shape without Tamper-proof | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape without Tamper-proof | - | - | T-shape without Tamper-proof | - | - | - | - | E Type | E Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T-shape Tamper-proof Type | T Type Heavy Type | T Type Heavy Type | T Type Heavy Type | T-shape Tamper-proof Type | T Type Heavy Type | T Type Heavy Type | - | T-shape without Tamper-proof |
Single Item / Set Classification | Single Item | Single Item | Single Item | Single Item | Single Item | Set Product | Set Product | Single Item | Single Item | Single Item | Single Item | Single Item / Set Product | Single Item | Single Item | Single Item | Set Product | Set Product | Set Product | Set Product | Single Item / Set Product | Single Item | Set Product | Single Item | Set Product | Single Item | Set Product | Set Product | Single Item | Single Item | Set Product | Single Item | Single Item | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Set Product | Single Item / Set Product |
Insertion Angle | 12.7 mm (1/2") | 9.5 mm (3/8") | 12.7 mm (1/2") | - | 9.5 mm (3/8") | - | - | - | 12.7 mm (1/2") | 12.7 mm (1/2") | 9.5 mm (3/8") | - | 9.5 mm (3/8") | 9.5 mm (3/8") | 12.7 mm (1/2") | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 9.5 mm (3/8") | 12.7 mm (1/2") | 9.5 mm (3/8") | 9.5 mm (3/8") | 12.7 mm (1/2") | 9.5 mm (3/8") | 9.5 mm (3/8") | 12.7 mm (1/2") | 9.5 mm (3/8") | 9.5 mm (3/8") | 12.7 mm (1/2") | - | - |
Total Length (L Size)(mm) | 74 | 30 | 38 | 126 ~ 288 | 55 ~ 67 | - | - | 127 | 74 | 132 | 125 | 15 ~ 23 | 125 | 55 ~ 67 | 132 | 80、86、90、95、100、105、114、124、152 | - | - | - | 75 ~ 124 | - | - | - | - | 62 ~ 87 | - | - | 132 | 79 ~ 104 | - | 67 ~ 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | 86 ~ 133 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy