(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adjustable wrenches are tools used to tighten or loosen bolts and nets. The pinching part width is can be adjusted by worm gear, enabling the use of multiple sizes of bolts and nuts. Adjustable wrenches with ratchet functions can tighten without releasing the bolt head. There are various models, inclu ...Readmore
Adjustable wrenches are tools used to tighten or loosen bolts and nets. The pinching part width is can be adjusted by worm gear, enabling the use of multiple sizes of bolts and nuts. Adjustable wrenches with ratchet functions can tighten without releasing the bolt head. There are various models, including types where the opening can be adjusted by bite of the rack on the lower jaw in addition to worm gears and thin and light ones as well. There are also many products of different size according to the width they can handle. If the dimensions of the adjustable wrench and bolt do not match, there may be looseness due to the jaw not being secured, resulting in the bolt or nut being deformed, so care needs to be taken when using. ▲ Close
Days to Ship |
|
---|
Lobtex
For complete product overview and details on Monkey Wrench (Heavy Duty) see the sections below:
Days to Ship: | 8 Days or more |
---|
Adjustable Wrenches - Monkey Wrench, High Durability, MWA-375
KYOTO TOOL
[Features]
· Uses special steel for increased durability.
[Applications]
· General purpose tool
Days to Ship: | 8 Days or more |
---|
TONE
Monkey wrench with adjustable jaw, which employs rack and worm mechanism.
[Features]
· Used for tightening and loosening of bolts/nuts, etc.
· Worm and rack combination allows the mouth opening/closing to be adjusted to suit the size of the bolts and nuts used.
· Has a scale that can easily be adjusted to the sizes of nuts/bolts in advance.
[Applications]
· Convenient for assembly and maintenance of machinery, and maintenance of automobiles, motorcycles, and bicycles.
Days to Ship: | Same day |
---|
Show Stock Products
Adjustable Wrenches - Wide Type, Lightweight, TRMW
Trusco Nakayama
[Features]
· A wide type with one size larger than JIS standard.
· Lightweight, thin type, superior in workability, reduces fatigue.
· The grip is color-coded to identify the size.
[Applications]
· Optimum for loosening/tightening nuts in narrow spaces.
Days to Ship: | 8 Days or more |
---|
Adjustable Wrenches - Heavy Duty, Thin Type, MW-HD
MCC
•Feature: Thin type with excellent work efficiency.
Days to Ship: | 8 Days or more |
---|
TOP
Universal adjustable wrench for any shape.
[Features]
· Single-action adjustment for any shape.
· Can turn pipes and crushed nuts.
· Repetitive work is possible by springs.
· Can be used in narrow spaces since the shape of the head is small.
[Application]
· Ideal for detachment of bolts, nuts and pipes related to pipe and electrical materials.
· Convenient for removing rusted bolts and the like at construction sites.
· Can be used for inspection and repair of factory machinery and devices.
Days to Ship: | 8 Days or more |
---|
Short Handle Adjustable Wrench EA530HB-31
ESCO
[Product Specifications]
・Material-Chrome-vanadium steel
・Wider opening type compared to the conventional types
・Length…150mm
・Jaw width…34mm
・Weight…205g
Days to Ship: | 8 Days or more |
---|
Lobtex
For complete product overview and details on Hybrid Monkey Wrench X see the sections below:
Days to Ship: | 8 Days or more |
---|
Lobtex
•Feature 1: Thin and lightweight monkey-wrench with new design three-sided jaws (with grip)
Days to Ship: | 8 Days or more |
---|
Lobtex
[Features]
· Short type transparent colored grip that is lightweight and thin, and has graduations and a wide opening.
· It is convenient for adjusting 48 mm bar benders in a narrow space.
· Can also be used for toilet plumbing (UM48S○)
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Overall Length (mm): 110
•Mass (g): 85
•Tip Width (mm): 2
•Nominal Size: 100
•Rohs: Corresponds To
Days to Ship: | 8 Days or more |
---|
MCC
•Feature: It has a wider opening and is lightweight, slim and compact.
Days to Ship: | 8 Days or more |
---|
Adjustable Wrench Options - Grip Tape, Shock-Absorbing, ST-B/ST-D/ST-G
MITOLOY
[Features]
· Can be widely used for grips of tools, rackets, bicycle handles, etc.
· Thickness is 2.5 mm.
· Excellent sweat-absorption prevents slips.
· The initial excellent fit is maintained with special resin processing, for superb durability as well.
[Applications]
· Wind on grips of tools, rackets, bicycle handles, etc.
Days to Ship: | 8 Days or more |
---|
Adjustable Wrench Options - Grip Tape, Shock-Absorbing, GTS
O.H. Industrial
•Overall Length (mm): 1050
•Mass (g): 10
•Width (mm): 26
•Opposite Side Dimension (mm): 0.5
•Material: Polyurethane (Tape/Sponge)
Days to Ship: | 8 Days or more |
---|
Adjustable Wrenches - Monkey Wrench with Scale, TRM
Trusco Nakayama
[Features]
· Has scale for mouth opening dimensions.
Days to Ship: | 8 Days or more |
---|
Grip Stopper (Oil-Resistant Type)
Trusco Nakayama
[Features]
· Can be easily wrapped around a tool, control lever and the like to provide anti-slip performance.
· Just 0.5 mm thick, it does not give a sense of discomfort while being held.
· Excellent oil resistance since nitrile rubber is used.
[Applications]
· For tool grips, operation levers of machinery, and transport dolly handles.
Days to Ship: | 8 Days or more |
---|
Ratchet Type Adjustable Wrench
Trusco Nakayama
[Features]
· It adopts the internationally patented revolutionary free ratchet mechanism that enables continuous work only by repeatedly twisting the wrist once the nuts are matched.
· Material is chrome vanadium steel.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Since the tip is thin, it is ideal for working with thin nuts and double nuts.
· Material is chrome vanadium steel.
Days to Ship: | 8 Days or more |
---|
Wide Monkey Wrench (Short Type)
Trusco Nakayama
[Features]
· A wide type with one size larger than JIS standard.
· Lightweight, thin type, superior in workability, reduces fatigue.
· The grip is color-coded to identify the size.
[Applications]
· Optimum for loosening/tightening nuts in narrow spaces.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Short Trap Wrench (Vertical Type Aluminum Motor Wrench)
TOP
[Features]
· Made of aluminum alloy so as not to scratch the item being tightened.
· Jaw is forged to have greater strength than equivalent competitor products.
· Adopts a backlash-free worm to reduce play.
· Approximately 60% lighter than an iron adjustable wrench.
· Wide usage range, 15° vertical shape.
· Trap wrench has a deep mouth of 16 mm in length and does not damage the corners of decorative nuts
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
TOP
Wrench that is thin and wide and is most ideal for polyethylene pipe fittings.
[Features]
· Since both the main body and upper jaw are forged products, they are tough and have excellent load capacity and durability.
· The product is 15° vertical shape and has performance improvement in piping work in excavation holes, etc., with a wide range of use.
· The mouth is thin with a thickness of about 10 mm, and ideal for tightening pipe fittings without disturbing the pipe.
· You can also turn large diameter size objects that you could nothold withan adjustable wrench.
· The TMW-250 can turn the drain trap on the side of the mouth. The handle of the TMW-400 is easy to apply load.
[Application]
· Ideal for tightening large diameter nuts for piping work. Can tighten 2" (nominal designation 50) fittings and valves.
· Can use an aluminum trap wrench for work with insufficient strength.
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
TOP
[Features]
· Can be used like open-end wrench.
· Bent type with thin tip, tip angle 20°.
· Without wobble, does not damage the counterpart to be tightened.
[Application]
· Ideal for attaching and detaching works of thin bolts and nuts.
· Can be used in a wide range of fields including precision equipment, electronic parts, automobile related, etc.
· Convenient for nut fastening work of double use, such as installing signboards.
Days to Ship: | 8 Days or more |
---|
Slim and Lightweight Wide Monkey Wrench Eco Wide
TOP
Thin and light-weighted wide adjustable wrench with a wide opening.
[Features]
· 20% or more compact head with no projection.
· Wide opening, usage range more than one class with the same size.
· The tip part is thin and the weight of the main body is designed to be lightweight.
· Both sides have the same fastening strength.
[Application]
· Ideal for replacement of faucet equipment, repair work, and complicated piping work of gas / air conditioner.
· Can be widely used for high-place work of construction sites and electronicmaterials,etc.
· Canbe used as various maintenance tools.
Days to Ship: | 8 Days or more |
---|
Slim and Lightweight Wide Monkey Wrench Short Eco Wide
TOP
A wide-open, short-type adjustable wrench.
[Features]
· Compact head with palm-sized short type and no jaw protrusion.
· Even if the product is small, it can be used in a large range.
· With a finger hook that improves workability.
· With durable rigid vinyl grip.
[Application]
· Ideal for complicated piping work such as water, gas, and air conditioners.
· Can be used even in a space saving vehicle hood.
· Can be used as various maintenance tools.
Days to Ship: | 8 Days or more |
---|
Super Tool
Withstanding load capacity far exceeds that of JIS heavy duty class
Days to Ship: | 7 Days or more |
---|
Ultra-Wide Adjustable Spanner (with Grips)
Super Tool
A never-before-seen ultra-wide opening. Clears the JIS. H class for strength. With a grip that is comfortable to hold.
Days to Ship: | 8 Days or more |
---|
Wide Monkey Wrench Short Type (with Color Grip)
Super Tool
[Features]
· Opening is a wide type one size larger.
· Thin and lightweight, it is ideal for work.
· Lightweight yet clears the JIS.H class.
· Ideal for work in narrow spaces.
· Short, Small Pocket Type
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
E VALUE
•Maximum Opening (mm): 24
•Application: For hexagon bolt/nut tightening/loosening, and pipe tightening/loosening work.
•Product Width (mm): 60
•Product Height (mm): 160
•Product Depth (mm): 25
Days to Ship: | 8 Days or more |
---|
SK 11
For complete product overview and details on Super Wide Monkey Wrench see the sections below:
Days to Ship: | 8 Days or more |
---|
Monkey Wrench (Chrome-Vanadium Steel)
SK 11
•Material: Chrome Vanadium Steel
•Application: For hexagon bolt/nut tightening and loosening work.
•Function 1: Comes with scales convenient for checking size of bolts and nuts.
•Function 2: Beautiful character display using embossing forging.
•Note 1: Do not use the tool for purpose other than those for which it is intended. Do not use any tool that is cracked, chipped, worn, distorted or showing signs of abnormality.
Days to Ship: | 8 Days or more |
---|
Adjustable Wrenches - Hybrid Monkey Wrench, UM46
Lobtex
For complete product overview and details on Adjustable Wrenches - Hybrid Monkey Wrench, UM46 see the sections below:
Days to Ship: | 9 Days or more |
---|
Adjustable Wrenches - Hybrid Monke Wrench, M16-M30, Color Options, UM
Lobtex
For complete product overview and details on Adjustable Wrenches - Hybrid Monke Wrench, M16-M30, Color Options, UM see the sections below:
Days to Ship: | 8 Days or more |
---|
Hozan
•Rohs: Corresponds To
For complete product overview and details on Monkey Wrench W-230 see the sections below:
Days to Ship: | 9 Days or more |
---|
Trusco Nakayama
Super-wide monkey wrench that allows tightening of nuts and bolts of various sizes. With a soft grip, allowing work in a stable manner while being easy on the hands.
Days to Ship: | 8 Days or more |
---|
Adjustable Wrenches - Wide Type with Scale, TWM15
Trusco Nakayama
Work can be done in confined spaces. The jaw shaft does not protrude, so it will not be a hindrance when working in limited space. Includes a scale.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It has an elastomer resin grip that fits the hand and prevents slippage.
· Lightweight, wide type.
· Includes a scale.
Days to Ship: | 8 Days or more |
---|
Ratchet Type Adjustable Wrench (Universal Design)
Trusco Nakayama
[Features]
· By coloring the tip, it is easier to see while working.
· Since chrome molybdenum steel is used for the roller, it does not easily distort even when a high torque is applied.
· Includes a strap hole convenient for preventing falls.
· The ratchet mechanism upgrades work efficiency.
[Applications]
· Ideal for loosening and tightening bolts/nuts. Experience the ease of repeated tasks.
Days to Ship: | 8 Days or more |
---|
ENGINEER
•Mass (g): 130
•Tip Width (mm): 2
•Material: Chrome Vanadium Steel
•Nominal Size: 150
•Feature: With a super low-profile tip, it can just fit into gaps of 2 mm, optimal for work involving thin nuts and double nuts. Possible for use with the tightening casters and coaxial connectors, the temporary tightening of bolts and nuts when mai
Days to Ship: | Same day or more |
---|
Show Stock Products
Adjustable Wrenches - Hybrid Monkey Wrench, UM30
Lobtex
For complete product overview and details on Adjustable Wrenches - Hybrid Monkey Wrench, UM30 see the sections below:
Days to Ship: | 7 Days or more |
---|
Lobtex
For complete product overview and details on Pocket Monkey X Grip see the sections below:
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Opening Width(mm) |
Maximum Opening(mm) |
Overall Length(mm) |
Mass(g) |
Brand | Lobtex | KYOTO TOOL | TONE | Trusco Nakayama | MCC | TOP | ESCO | Lobtex | Lobtex | Lobtex | ENGINEER | MCC | MITOLOY | O.H. Industrial | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | TOP | Super Tool | Super Tool | Super Tool | M&M | E VALUE | SK 11 | SK 11 | Lobtex | Lobtex | Hozan | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | ENGINEER | Lobtex | Lobtex |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Adjustable Wrenches - Monkey Wrench, High Durability, MWA-375 | Adjustable Wrench Options - Grip Tape, Shock-Absorbing, ST-B/ST-D/ST-G | Adjustable Wrenches - Hybrid Monke Wrench, M16-M30, Color Options, UM | ||||||||||||||||||||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 7 Days or more | 8 Days or more |
Opening Width(mm) | 0~29 ~ 0~67 | - | - | - | - | 19~43 | - | 8~30 ~ 12~49 | 6~24 ~ 12~49 | 0~24 ~ 0–30 | - | 7~26 ~ 12~46 | - | - | - | - | - | - | - | 7~26 | 16~68 | 15A~65A(φ20~82) | 35~84 | 16~68 | 10~32 ~ 30~50 | - | 12~46 | 12~49 | - | - | - | - | - | - | - | 0~46 | 0~24 ~ 0~46 | - | - | - | - | - | 20 ~ 24 | - | - |
Maximum Opening(mm) | - | 44 | 35.5 | 24 ~ 36 | 13 ~ 44 | - | - | - | - | - | 20 ~ 24 | - | - | - | 45 ~ 55 | - | 24 ~ 30 | 24 | 24 ~ 36 | - | - | - | - | - | - | 24 | - | - | 29 ~ 55 | 38 ~ 50 | 24 | - | 24 | 38 ~ 50 | 13 ~ 34 | - | - | 20 | 34 ~ 60 | 17 ~ 70 | 32.8 | 28.6 | 20 ~ 24 | 24 ~ 30 | 24 ~ 49 |
Overall Length(mm) | 258 ~ 615 | 375 | 304 | 155 ~ 244 | 100 ~ 375 | 309 | - | 200 ~ 300 | 150 ~ 300 | 118 ~ 140 | 110 | 160 ~ 315 | 1020 | 1050 | 385 ~ 450 | 970 | 165 ~ 255 | 158 | 118 ~ 159 | 117 | 205 | 350 | 403 | 242 | 297-472 (3-Stage) ~ 307-482 (3-Stage) | 216 | 316 | 184 | 258 ~ 450 | 210 ~ 260 | 118.9 | - | - | - | - | 300 | 150 ~ 300 | 160 | 166 ~ 312 | 108 ~ 612 | 254 | 207 | 155 ~ 164 | 150 ~ 200 | 118 ~ 190 |
Mass(g) | 440 ~ 3400 | 1300 | 650 | 100 ~ 275 | 50 ~ 1260 | 510 | - | 170 ~ 530 | 90 ~ 530 | 80 ~ 140 | 85 | 115 ~ 650 | 8 | 10 | 1270 ~ 2010 | 23 | 302 ~ 492 | 118 | 90 ~ 220 | 95 | 220 | 1100 | 1260 | 245 | 600 ~ 660 | 235 | 685 | 450 | 405 ~ 1980 | 290 ~ 390 | 90 | - | - | - | - | 560 | 90 ~ 580 | 120 | 170 ~ 840 | 55 ~ 3020 | 400 | 267 | 130 | 90 ~ 170 | 80 ~ 460 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy