(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Polishing Rubber-Bonded Wheel, WA Hard
MINITOR
[Features]
· Separate type fine grinding and polishing tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
[Applications]
· Applicable Materials: Tool Steel, Alloy Steel, Resin, Rubber, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
GP Sander Paper® (Direct Screw-In Type)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· For ordinary metals. As it has elasticity, it can be used as disc paper (for flat surface) or a flap wheel (for side). As the space between the polishing cloths is somewhat open, it causes less clogging and can be used until the end.
· Fits perfectly to the curved surfaces.
· Direct screw-in type.
· A professional polishing agent, hand planted and crimped one by one.
[Applications]
· Removing paint and polishing prior to plating. Ideal for polishing of stainless steel, iron, alloys, wood and plastics.
· Tools used: disc grinder / straight grinder.
Days to Ship: | 8 Days or more |
---|
GP Sander Sisal (Direct Screw-In Type)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· Using in combination with sisal (hemp) and cotton fabric gives great sharpness and a beautiful polish.
· Used for intermediate polishing and base polishing of stainless steel, aluminum, etc. with oil and fat abrasive.
· Ideal for paper polishing before mirror finishing.
· Also available for flexible sanders if a 6 mm shaft adapter is used.
· Using the side to straighten the polishing grain makes the next process easier.
· Mounted by screwing directly onto the shaft of a disc grinder.
[Applications]
· Steel, stainless steel, aluminum, and other medium polishing and sub polishing.
Days to Ship: | 8 Days or more |
---|
GP Sander Nylon® (Direct Screw-In Type)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· It can be used with both stainless steel and general metals. Can be used for polishing with three surfaces: top, bottom, and side. With tangled nylon polishing material working as a cushion, only the surface will be finished and the polished material will not be cut too deep. As well, beautiful hairline processing is possible by using the side for straightening the line.
· Mounted by screwing directly onto the shaft of a disc grinder.
[Applications]
· For sealer sanding of rounded parts, hairline machining of stainless steel and aluminum, woodworking, pre-coating finish and pre-mirror finishing of satin finish.
· Tools used: disc grinder / straight grinder.
Days to Ship: | 8 Days or more |
---|
Layered Sisal Buff (for Metal Finishing/Polishing)
Trusco Nakayama
[Features]
· A white pole is added to enable sisal buffing (hemp +cotton cloth) for steel and stainless steel base polishing and intermediate polishing.
[Applications]
· Machining scratch and swirl removal, intermediate polishing.
· Tools used: double-headed grinder, buff grinder.
Days to Ship: | 8 Days or more |
---|
Flannel Finish Buff (for Resin Polishing and Glossing)【5 Pieces Per Package】
Trusco Nakayama
[Features]
· This is a nail-finishing cotton cloth buff for buffing and burnishing with an abrasive agent for resin.
[Applications]
· Gloss finishing of resin, wood, and bamboo materials.
· Tools used: straight grinder, double-headed grinder, buff grinder.
Days to Ship: | 8 Days or more |
---|
MINITOR
[Features]
· Flexible rubber pad can be affixed to various discs for use.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper
Days to Ship: | 8 Days or more |
---|
Chip Holder (for Recipron/Laboron) Shrink Tube【20 Pieces Per Package】
MINITOR
[Features]
· Heat contraction tube for fixation of stick holder, tip holder, and various tips.
Days to Ship: | 8 Days or more |
---|
YANASE
[Features]
· Polishing strength has been increased by using a mesh polishing cloth in combination with the Unilon Flap.
· For hairline finishing, satin processing, fluff removal, matte finishing, and light scratch removal.
Days to Ship: | 15 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Type |
Brand | MINITOR | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | MINITOR | MINITOR | YANASE |
---|---|---|---|---|---|---|---|---|---|
Product Series | GP Sander Paper® (Direct Screw-In Type)【5 Pieces Per Package】 | GP Sander Sisal (Direct Screw-In Type)【5 Pieces Per Package】 | GP Sander Nylon® (Direct Screw-In Type)【5 Pieces Per Package】 | Flannel Finish Buff (for Resin Polishing and Glossing)【5 Pieces Per Package】 | Chip Holder (for Recipron/Laboron) Shrink Tube【20 Pieces Per Package】 | ||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 15 Days or more |
Product Type | Wheel | Flap Wheel | Flap Wheel | Flap Wheel | Buff | Buff | Other | Other | Flap Wheel |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy