(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Fuji Random WA (Comes with 4 kg)
FUJISEISAKUJO
[Features]
· Ideal for objects sensitive to residual iron or color changes as it uses a white fused alumina abrasive that contains a lot of alumina.
· This is a high-purity alumina abrasive made by melting fired alumina in an electric furnace, adjusting the crystal size/structure, and then purifying it.
· It has high hardness and moderate toughness, making it suitable for hard work materials that are easily burned. Since it is white, the work material will not turn black when blasted
Days to Ship: | 6 Days or more |
---|
Fuji Glass Beads (Comes with 20 kg)
FUJISEISAKUJO
[Features]
· The spherical glass beads do not grind the machining surface more than necessary to provide a uniform satin finish.
· Soda-lime glass abrasive material with an even finish and excellent physicochemical stability.
· Since the machined surface is not ground more than necessary and does not cause contamination, it enables highly precise surface machining, providing a unique matte surface on the workpiece.
· Also used extensively in shot peening work for protecting the metal from breakage caused by fatigue and cracking caused by corrosion.
· The machined surface will be uneven like a golf ball
Days to Ship: | 8 Days or more |
---|
Fuji Random A (Comes with 4 kg)
FUJISEISAKUJO
[Features]
· Standard brown fused alumina abrasive material used in a wide range of general applications.
· This is brown fused alumina, whose toughness is added with the appropriate amount of titania, after the reduction removal of impurities such as silica and iron oxide by melting alumina raw materials, which are derived mainly from bauxite, in an electric furnace
Days to Ship: | 6 Days or more |
---|
Wood Stick【1-5 Pieces Per Package】
YANASE
Wood stick suitable for finish polishing work. Soft and hard types are available.
Days to Ship: | 7 Days or more |
---|
Fuji Zircon Beads (Contains 20 KG)
FUJISEISAKUJO
[Features]
· Zircon Series: It is a tough zircon abrasive with increased compression and destructive strength made of crystalline zirconia (ZrO2) and amorphous silicon oxide (SiO2) melted by the electrofusion method, with the crystal phase and amorphous phase bonded in high density using the conventional combustion method.
· It has a bead shape and is heavy and tough, making it suitable for general cleaning (glass beads substitution)
Days to Ship: | 10 Days or more |
---|
COSMOSTECHNO
•Product Model: Diamond Paste
•Water-soluble/Oil: Water Soluble
•Inner Plug: Available
•Cap: Hinge Cap
•Dimension Ph: 9.5
Days to Ship: | 10 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Liquid Polish【1-5 Pieces Per Package】
YANASE
A quasi-liquid abrasive, since viscosity is lower than compounds. Therefore, it can be easily wiped off after work. It is suitable for glazing and removing dirt. Excellent results can be achieved when used when dullness appears after buffing with compound, etc.
Days to Ship: | 9 Days or more |
---|
DIACRYSTON
•Product Model: Diamond Paste
•Water-soluble/Oil: Oil-based
Days to Ship: | 6 Days or more |
---|
COSMOSTECHNO
•Product Model: Diamond Paste
•Capacity (cc): 10
•Finishing: Rough Finish
•Caution: Expires in One Year
Days to Ship: | 8 Days or more |
---|
Polishing Cross【2 Pieces Per Package】
Trusco Nakayama
[Features]
· Small scratches and dirt can be easily removed to revive the gloss.
· The fine abrasive and polishing wax enables everything from polishing to superfinishing.
· Use the type of granule degree that suit the application.
[Applications]
· For the general removal and glazing of metal and plastics.
Days to Ship: | 7 Days or more |
---|
Fuji Glass Beads (Comes with 4 kg)
FUJISEISAKUJO
•Product Model: Polishing Agent
•Center Grain Diameter (%): 70
•Application: Cleaning, Post-Processing of Welding, Processing Before and After Plating, Adjustment Sliding Part Surface, Deburring of Powder Metallurgy Parts / Aluminum Die-Casting, Rubber Cleaning / Plastic / Glass Molds, Deburring of Gears, Impro
Days to Ship: | 11 Days or more |
---|
DREMEL
[Features]
· Polish metal and plastic together with a felt or fabric accessory.
· Compound removes rust and cloudiness on the surface
Days to Ship: | 8 Days or more |
---|
NANIWAKENMA
[Features]
·We can handle a wide range of materials, mainly ferrous materials.
·It comes in an airtight container (polycontainer), so it is easy to handle and store.
·A wide variety of particle sizes are available to meet various needs.
·Ideal for small amounts (1 kg).
[Applications]
·Ferrous, non-ferrous, ceramic, glass, and other blasting, cleaning, and polishing processes. Ideal for wrapping and engraving.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· High level of grinding power, obtaining uniform finish without unevenness.
· It is highly hydrophilic and has high chemical affinity for all types of adhesive.
[Applications]
· For buff polishing, substrate treatment for plating with sandblasting, coating surface treatment, scale removal, deburring, chamfering, satin finishing for grinding work, etc.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Leaves minimal swirls, making it also ideal for transparent resin.
· For gloss finishing of resin (plastic, acrylic, celluloid, etc.).
[Applications]
· Gloss finishing of resin (plastic, acrylic, celluloid, etc.).
· Apply onto a calico-finish buff, flannel-finish felt, or buff series to use.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Main component is an aluminum oxide abrasive.
· Apply non-chrome abrasive onto Felt Buff Series to use for scratch removal as well as mirror finishing.
· Since the finished surface is finer than green rouge, it is also used for erasing swirls after using green rouge.
[Applications]
· For mirror finish of steel, stainless steel, aluminum, etc.
Days to Ship: | 8 Days or more |
---|
COSMOSTECHNO
[Features]
· Oil-based diamond slurry PBP (polycrystalline) and PBQ (single crystal) series.
· The diamonds are well distributed on the tool so scratches and damage are not likely to occur.
· Liquid drainage is unlikely to occur because ultra-fine abrasive particles can also be used.
· It has a high polishing rate and helps lower the cost.
· Low viscosity realizes excellent detergency.
· Categorized as a class 4 number 3 petroleum despite its low viscosity.
· Odorless, preventing damage to health.
· Manufacturer's detergent is recommended after lapping treatment.
Days to Ship: | 10 Days or more |
---|
COSMOSTECHNO
[Features]
·Oil-based lapping fluid used by dispersing diamond
·The high-quality base oil has a very light odor, and even when used in large quantities, the factory will not smell.
·The lapping liquid has excellent dispersibility of abrasive grains, so you can use it by stirring and mixing your own abrasive grains.
Days to Ship: | 10 Days or more |
---|
Trusco Nakayama
[Features]
· For semi-finish polishing.
[Applications]
· For scratch fixing in Felt Buff series as well as mirror finishing.
· Stainless steel, copper, etc.
Days to Ship: | 8 Days or more |
---|
Diluted Solution (for Diamond Compounds)
YANASE
[Features]
· Essential for diamond paste.
· It is used to dilute diamond paste.
[Applications]
· For diamond compounds.
Days to Ship: | 8 Days or more |
---|
Minimo Diamond Compound, Oil-Based, High Grade, 5 g, #120
MINITOR
[Features]
· Diamond compound with carefully selected diamond grains to achieve high abrasive power and supreme finish performance.
[Application]
· Applicable materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
[Product Specification]
· Content (g): 5
· Grain size (#): 120
· Micrometer indication (μm): 125
· JAN Code: 4580120523970
Days to Ship: | 17 Days or more |
---|
Diamond compound oil-based economy
MINITOR
[Features]
·This is a diamond compound that uses carefully selected diamond abrasive grains and is particular about its polishing power and finish.
[Applications]
·Compatible materials: Ceramics, glass, tool steel, alloy steel, cemented carbide, cermet
Days to Ship: | 17 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Product Model |
Water-soluble / Oil |
Particle Size(#) |
Brand | FUJISEISAKUJO | FUJISEISAKUJO | FUJISEISAKUJO | YANASE | FUJISEISAKUJO | COSMOSTECHNO | NAGOYADIAMOND | YANASE | DIACRYSTON | COSMOSTECHNO | Trusco Nakayama | FUJISEISAKUJO | DREMEL | NANIWAKENMA | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | COSMOSTECHNO | COSMOSTECHNO | Trusco Nakayama | YANASE | MINITOR | MINITOR |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | |||||||||||||||||||||||
Days to Ship | 6 Days or more | 8 Days or more | 6 Days or more | 7 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 9 Days or more | 6 Days or more | 8 Days or more | 7 Days or more | 11 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 17 Days or more | 17 Days or more |
Product Model | Polishing Agent | Polishing Agent | Polishing Agent | Polishing Agent | Polishing Agent | Diamond Paste | - | Polishing Agent | Diamond Paste | Diamond Paste | Polishing | Polishing Agent | Polishing | Polishing Agent | - | - | - | Diamond Paste | - | Polishing Agent | Diamond Paste | - | - |
Water-soluble / Oil | - | - | - | - | - | Water Soluble | Oil-based | - | Oil-based | Water Soluble / Oil-based | - | - | - | - | - | - | - | Oil-based | Oil-based | - | Liquid | - | - |
Particle Size(#) | 24 ~ 30 | 30 ~ 320 | 30 ~ 36 | - | 20 ~ 400 | - | 1-5 ~ 30-40 | 2000 ~ 8000~14000 | - | - | 1000 ~ 15000 | 120 ~ 200 | - | 20 ~ 3000 | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy