(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
TAJIMA
•Model: Other Related Products
•Set/Single Item: Single Item
•Depth (mm): 160
•Type: Main Body
•Width (mm): 42
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 8 Days or more |
---|
Assorted Files - Set Type, 5/8/10/12-Piece Packs【1-12 Pieces Per Package】
TSUBOSAN
Assorted files by Japan's number one brand "Tsubosan".
Days to Ship: | 7 Days or more |
---|
DIACRYSTON
•Model: Hand Stone Lapper
•Overall Length (mm): 140
•Set/Single Item: Single Item
•Roughness Of Grain Precision File: #0
•Thickness (mm): 1
Days to Ship: | 7 Days or more |
---|
Assorted Files - Set Type, Steel, Various Shapes【5-12 Pieces Per Package】
Trusco Nakayama
[Features]
· Set teeth are sharp and highly durable. The flat type also has teeth set on a side (only one side). The other types have teeth set on the entire circumference.
· A JIS standard equivalent product.
Days to Ship: | 8 Days or more |
---|
Diamond File (Precision Type)【1-5 Pieces Per Package】
Trusco Nakayama
[Features]
· Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like.
· The cutting quality of the diamond abrasive grains is sustained until the very end.
· The metal base has elasticity to fit the work material.
· Since it is held firmly by the file base metal in a stable state with originally developed electrodeposition technology, the initial sharpness is maintained until the end.
[Applications]
· Optimal for uses such as finishing grinding for deburring/repairs/ground glass joints.
· Finishing of various molds, modification, corner rounding, grinding of various blades, and grinding of various hard materials.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Ideal for grinding of hard materials such as carbide alloys, forged steel, ceramics, glass, reinforced plastics and the like.
· The cutting quality of the diamond abrasive grains is sustained until the very end.
· The metal base has elasticity to fit the work material.
· Since it is held firmly by the file base metal in a stable state with originally developed electrodeposition technology, the initial sharpness is maintained until the end.
[Applications]
· Optimal for deburring and machined items which are rigid or have rough edges.
· Finishing of various molds, modification, corner rounding, grinding of various blades, and grinding of various hard materials.
Days to Ship: | 8 Days or more |
---|
Iron File for Resins and Difficult-to-Cut Materials【6 Pieces Per Package】
MISUMI
Compatible with resin and other difficult-to-grind materials. The file is as sharp as a blade. Made in Japan.
Days to Ship: | 10 Days or more |
---|
Diamond Set File (Set)【1-5 Pieces Per Package】
TSUBOSAN
[Features]
· Diamond particles are fixed using Ni electrodeposition.
· Improved adhesion, grinding accuracy and wear resistance, etc.
· Can achieve sufficient grinding performance with the lightest touch.
· Wet type grinding is effective; use with a small amount of oil applied.
· Supports electrodeposition lengths from 50 L to 100 L.
Days to Ship: | Same day or more |
---|
Show Stock Products
Diamond Files - Single or Set Option, Tool Steel, TMIS/TNF/TNFS
Trusco Nakayama
It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For rib grooving of plastic molds.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
Days to Ship: | 8 Days or more |
---|
Paper File for Resins and Difficult-to-Cut Materials【1-12 Pieces Per Package】
MISUMI
These files have specially designed teeth to make them as sharp as knives.
Days to Ship: | 10 Days or more |
---|
MISUMI
The file produced by the Swiss maker Vallorbe can be used for work on watches and other precision instruments. This file is very popular due to its anti-torsion properties and is a favorite among competitors in the World Skills Competition.
Days to Ship: | 8 Days or more |
---|
Diamond Electrolytic File Ironworking Model
MISUMI
Diamond electro deposited file for ironworking, made from Cristone diamonds, which have a proven track record of reliability dating back more than 70 years.
Days to Ship: | 8 Days or more |
---|
MISUMI
Grip for round handle files.
For complete product overview and details on Grip for Round Handle Files see the sections below:
Days to Ship: | 10 Days or more |
---|
Diamond Electro-deposited Filer for Precision/Circular Pattern Model
MISUMI
Diamond electro deposited file for precision work, made from Cristone diamonds, which have a proven track record of reliability dating back more than 70 years.
Days to Ship: | 8 Days or more |
---|
Diamond Set File (Precision Type)【1-5 Pieces Per Package】
TSUBOSAN
Diamond particles are fixed using Ni electrodeposition. Improved adhesion, grinding accuracy and wear resistance, etc.
Days to Ship: | Same day or more |
---|
Show Stock Products
Precision Set Assorted Files (Precision)【5-12 Pieces Per Package】
TSUBOSAN
A set of assorted precision files.
Days to Ship: | 8 Days or more |
---|
Assorted Files (Bright 900)【5 Pieces Per Package】
TSUBOSAN
[Features]
· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.
· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.
· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).
· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.
· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.
Days to Ship: | 8 Days or more |
---|
TSUBOSAN
[Features]
· An original product that supports everything from soft to hard materials. In particular, there is no clogging on the file, with excellent cutting powder peeling properties and excellent corrosion resistance and durability.
· The filing material has been made viscous and our unique coating technology has been applied to achieve a file with revolutionary surface hardness.
· The endurance has been improved to 3-6 times that of conventional products (differs depending on the work material).
· Superior rust and corrosion resistance prevent deterioration from rust due to high-humidity environments / marine environments and so on.
· Particularly excellent cutting powder release, with almost no clogging of the file, keeping the blade sharp since the chip powder can be removed simply.
Days to Ship: | 8 Days or more |
---|
File, File Set (Upper Cut Teeth 45/58)
Hozan
File set with 5 shapes (circle, semicircle, flat, triangle, square).
[Features]
· The file mesh of K-155-S is 58 and K-155-L is 45.
· Comes with a vinyl case ideal for storage.
· With a grip comfortable to hold.
· Also possible to purchase separately.
· The individually sold type of K-155-S is K-160 series and K-155-L is K-170 series.
[Applications]
· 5 kinds of files can be used appropriately for various applications.
Days to Ship: | Same day |
---|
Show Stock Products
Hozan
Fine 140 grit for precision finishing.
[Features]
· Fine file ideal for precision finishing of metals, precious metals, etc.
· Sewn case included.
Days to Ship: | 10 Days or more |
---|
TSUBOSAN
By electrolytically polishing (PAT) the cutting edge of a conventional file, the cutting edge is processed like a sharp blade and the recess is deepened, making it suitable for clog-prone materials such as hardened plastic, Bakelite, wood, light metal, etc.
Days to Ship: | 8 Days or more |
---|
Hozan
File with high hardness and durability that significantly reduces clogging.
[Features]
· Hard chrome plated to provide excellent removability of cutting powder.
· Unlikely to clog up and retains its sharpness.
· Has high hardness for use on hard materials.
· Excellent rust resistance and corrosion resistance, minimal deterioration in humid environments, 3 to 6 times the durability of a conventional ironwork file.
· Sewn case included.
[Applications]
· Can be used with light materials like plastic, wood and aluminum and hard materials such as steel, stainless steel, and ceramics.
Days to Ship: | 10 Days or more |
---|
Assorted Files (Quick Cut)【1-5 Pieces Per Package】
TSUBOSAN
By electrolytically polishing (PAT) the cutting edge of a conventional file, the cutting edge is processed like a sharp blade and the recess is deepened, making it suitable for clog-prone materials such as hardened plastic, Bakelite, wood, light metal, etc.
Days to Ship: | 8 Days or more |
---|
Files - Ironworking Type, Various Shapes
TSUBOSAN
Ironwork files by Japan's number one brand "Tsubosan".
Days to Ship: | 7 Days or more |
---|
Precise File【1-12 Pieces Per Package】
HIROSHIMA FILES
•Model: Precision File
For complete product overview and details on Precise File see the sections below:
Days to Ship: | 7 Days or more |
---|
Diamond Electrodeposition File for Precision Use / Round Handle Type
DIACRYSTON
•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type
•Particle Size (#): 200
Days to Ship: | 7 Days or more |
---|
Diamond Electrodeposition File Iron Work Type
DIACRYSTON
•Model: Diamond Electro Deposited Filer
•Product Model: Iron Type
•Particle Size (#): 200
Days to Ship: | 8 Days or more |
---|
Double-Sided Variable-Coarseness File, Quick Cut Type
TSUBOSAN
[Features]
· Can smoothly cut iron or stainless steel of pre-hardening hardness any number of times. Superb sharpness is achieved with state-of-the-art surface processing technology (electrolytic polishing). Sharpness exceeding the Bright model
Days to Ship: | 7 Days or more |
---|
Diamond File【1-23 Pieces Per Package】
GOEISEISAKUJO
•Model: Diamond Electro Deposited Filer
•Feature: A high grade product that has diamonds of proper particle size deposited with proprietary electrodeposition technology into a strong array for finishing, modifications, and corner rounding of various molds. Rigorous material management all
•Application: Ideal for finishing various molds, making modifications, corner rounding, and grinding of various blades. Ideal for grinding hard and brittle materials. Small diameter holes, chamfering, etc.
•Material: Carbon tool steel
Days to Ship: | 7 Days or more |
---|
TAJIMA
•Model: Hand Stone Lapper
•Set/Single Item: Single Item
•Feature: Can grind 6 times faster or more and has a life of approx. 100 times longer or more than sandpaper. Can grind the surfaces in any direction. The blade can be replaced easily.
•Application: Sander for grinding wood, aluminum, and plastic.
•Blade Material: Stainless Steel
Days to Ship: | 8 Days or more |
---|
TAJIMA
•Model: Other Related Products
•Set/Single Item: Single Item
•Thickness (mm): 25
•Width (mm): 60
•Feature: Structure that blows cuttings to the rear, so does not clog. TETRABLADE that cuts when pushed or pulled reduces workload. Main unit shape is non-slip coated for easy grip. 3 times the usability of a standard rasp-tooth file.
Days to Ship: | 8 Days or more |
---|
File with selectable flat, round or semi-circular geometry.
Trusco Nakayama
[Features]
· Set teeth are sharp and highly durable. Teeth are also set on a side (only one side). A JIS standard compliant product.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· Set teeth are sharp and highly durable. Teeth are set on the entire surface. A JIS standard compliant product.
Days to Ship: | 7 Days or more |
---|
Hand Files - Carbide, Ideal for Burring and Deburring
Trusco Nakayama
[Features]
· The boron carbide has been sintered at a high temperature and the grindstone features significant strength.
· The handle portion is made of oil resistant resin.
[Applications]
· Ideal for burring and deburring.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· One side is rough, while the underside is sandpaper, so it is best for work necessitating cutting force as the sandpaper itself is quite thick.
[Applications]
· File for processing gypsum board, slate, brick, lightweight concrete, wood, and resin.
Days to Ship: | 8 Days or more |
---|
Diamond Files - Tool Steel, Various Shapes, TMI
Trusco Nakayama
[Features]
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: High dimensional precision, with moderate bending.
· Diamond: Custom-made diamond has abrasion resistance and grinding power.
· Coating: Since it is uniform, its holding power is strong, and is resistant to shedding.
[Applications]
· Ideal for grinding and polishing of hard materials.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
· Especially for fine work.
Days to Ship: | 8 Days or more |
---|
Trusco Nakayama
[Features]
· It is a diamond file of the highest quality that utilizes a metal base from the Swiss company Vallorbe.
· File metal: The dimensional precision for the shape of each piece is extremely high, with particularly excellent edge and tip quality. While it is pliable to an extent, it is rigid and hard to bend.
· Diamond: Excellent resistance to abrasion as it uses high purity, hard diamonds. Additionally, the shape of the diamond is called "blocky", which exhibits excellent grinding power as the powder itself has edges.
· Coating: Two coatings of diamond lengthen the lifespan.
[Applications]
· Ideal for grinding and polishing of hard materials.
· Ideal for metal molds and precision molds.
· For small diameter holes / chamfering / grinding / core polishing / finish polishing, etc.
Days to Ship: | 8 Days or more |
---|
Diamond Chainsaw (for Mold and Precision Finishing)
Trusco Nakayama
[Features]
· Even greater accuracy of the tip portion necessary for finishing, modification, and corner rounding of various molds.
· The optimum particle size for precision metal mold finishing is available.
· The metal base has elasticity to fit the work material.
[Applications]
· Finishing of various molds, modification, corner rounding, and grinding of various blades.
· Rib groove machining for plastic molds.
· Small diameter holes and chamfering, etc.
Days to Ship: | 6 Days or more |
---|
Trusco Nakayama
[Features]
· No directionality. It can be polished from any direction be it forward, backward, left or right.
· Capable of polishing any hard material with ease.
[Applications]
· Polishing of carbide, forged steel, ceramics, glass, chisels, hard rubber and the like.
· Polishing of hard materials such as reinforced plastic.
Days to Ship: | 7 Days or more |
---|
Diamond Electrodeposition File for Precision, Round Handle Type, Total Length 140 mm/85 mm
STRAUSS
•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type
•Shaft Part φA: φ3
Days to Ship: | 8 Days or more |
---|
Diamond Electrodeposition File Iron Rasp
STRAUSS
Model: Diamond Electro Deposited Filer
Product Model: Iron Type
Set/Single Item: Single Item
For complete product overview and details on Diamond Electrodeposition File Iron Rasp see the sections below:
Days to Ship: | 11 Days or more |
---|
Diamond Electrodeposition File for Precision Use / 3 mm Square Handle Type
STRAUSS
•Model: Diamond Electro Deposited Filer
•Length of Electroplated Section (mm): 40
•Product Model: Needle Type
•Set/Single Item: Single Item
Days to Ship: | 9 Days or more |
---|
Diamond Electrodeposition File for Precision Use / 6 mm Square Handle Type
STRAUSS
•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type
Days to Ship: | 9 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Product Model |
Nominal Size |
Overall Length(mm) |
Roughness of the Grain |
Particle Size(#) |
Roughness of the Grain (Precision File) |
Length of Electroplated Section(mm) |
Single Item / Set |
Brand | TAJIMA | MISUMI | TSUBOSAN | DIACRYSTON | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | MISUMI | TSUBOSAN | Trusco Nakayama | Trusco Nakayama | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | TSUBOSAN | TSUBOSAN | TSUBOSAN | TSUBOSAN | Hozan | Hozan | TSUBOSAN | Hozan | TSUBOSAN | TSUBOSAN | HIROSHIMA FILES | DIACRYSTON | DIACRYSTON | TSUBOSAN | GOEISEISAKUJO | TAJIMA | TAJIMA | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | Trusco Nakayama | STRAUSS | STRAUSS | STRAUSS | STRAUSS |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Product Series | Assorted Files - Set Type, 5/8/10/12-Piece Packs【1-12 Pieces Per Package】 | Assorted Files - Set Type, Steel, Various Shapes【5-12 Pieces Per Package】 | Iron File for Resins and Difficult-to-Cut Materials【6 Pieces Per Package】 | Diamond Files - Single or Set Option, Tool Steel, TMIS/TNF/TNFS | Paper File for Resins and Difficult-to-Cut Materials【1-12 Pieces Per Package】 | Diamond Electro-deposited Filer for Precision/Circular Pattern Model | Precision Set Assorted Files (Precision)【5-12 Pieces Per Package】 | Diamond Electrodeposition File for Precision Use / Round Handle Type | Diamond Electrodeposition File for Precision, Round Handle Type, Total Length 140 mm/85 mm | Diamond Electrodeposition File for Precision Use / 3 mm Square Handle Type | Diamond Electrodeposition File for Precision Use / 6 mm Square Handle Type | ||||||||||||||||||||||||||||||||||
Days to Ship | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 10 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 8 Days or more | 10 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day
Show Stock Products | 10 Days or more | 8 Days or more | 10 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 6 Days or more | 7 Days or more | 8 Days or more | 11 Days or more | 9 Days or more | 9 Days or more |
Model | Other Related Products | File Set | File Set | Hand Stone Lapper | File Set | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Iron File | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | File Set | Precision File | Diamond Electro Deposited Filer | Other Related Products | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Precision File | File Set | Iron File | File Set | Precision File | Iron File | File Set | File Set | Iron File | Precision File | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | File Set | Diamond Electro Deposited Filer | Hand Stone Lapper | Other Related Products | Iron File | Iron File | Hand Stone Lapper | Other Related Products | Diamond Electro Deposited Filer | Iron File | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer | Diamond Electro Deposited Filer |
Product Model | - | - | - | - | - | - | Iron Type | - | Needle Type | - | Taper Type | - | - | Iron Type | - | Needle Type | Needle Type | - | - | - | - | - | - | - | - | - | - | Needle Type | Iron Type | - | - | - | - | - | - | - | - | - | Iron Type | Taper Type | - | Needle Type | Iron Type | Needle Type | Needle Type |
Nominal Size | - | - | - | - | - | - | - | 150 ~ 300 | - | - | - | - | - | - | - | - | - | - | - | 150 ~ 250 | - | - | 150 ~ 250 | - | - | 150 ~ 400 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Overall Length(mm) | - | 170 ~ 215 | 170 ~ 215 | 140 | 170 ~ 215 | 140 ~ 200 | 170 ~ 215 | - | 170 ~ 215 | 140 | 170 | 170 ~ 215 | - | 170 ~ 230 | - | 140 ~ 180 | 140 ~ 200 | 140 ~ 200 | 215 | 190 ~ 310 | 215 | 160 | 190 ~ 310 | 185 | 170 ~ 215 | 190 ~ 490 | 140 ~ 200 | 140 ~ 200 | 170 ~ 230 | 215 ~ 235 | 170 ~ 200 | 56 ~ 150 | 180 ~ 270 | 250 ~ 430 | 310 ~ 370 | 150 | 250 ~ 350 | 140 | 155 | 170 ~ 215 | 170 ~ 200 | 85 ~ 140 | 55 ~ 85 | - | - |
Roughness of the Grain | - | Coarse | Fine Grain / Second Cut / Coarse / Dead Smooth | - | - | - | - | Fine Grain / Second Cut / Coarse | - | - | - | Fine Grain / Second Cut / Coarse | - | - | - | - | - | - | Fine Grain / Second Cut | Fine Grain / Second Cut | After Cut 45 | - | Fine Grain / Second Cut | After Cut 58 | Fine Grain / Second Cut | Fine Grain / Second Cut / Coarse / Dead Smooth | - | - | - | Coarse / Fine / Medium Texture / Dead Smooth / Single Bastard / Single Second | - | - | - | Fine Grain / Second Cut / Coarse / Dead Smooth | Fine Grain / Second Cut / Coarse | - | - | - | - | - | - | - | - | - | - |
Particle Size(#) | - | - | - | 220(230) ~ 8000 | - | 170 | 140 | - | 150 ~ 200 | 80 ~ 170 | 120 ~ 325 | - | - | 200 | - | 200 | 200 ~ 600 | - | - | - | - | 200 | - | - | - | - | - | 200 | 200 | - | 140 ~ 325 | - | - | - | - | 120 ~ 1000 | - | 170 ~ 600 | 120 ~ 170 | 270 | 270 | 100 ~ 200 | 100 ~ 200 | 100 ~ 200 | 100 ~ 200 |
Roughness of the Grain (Precision File) | - | - | - | #0 | - | - | - | - | - | - | - | - | #000 / #00 / #0 / #1 | - | - | - | - | #3 / #6 | - | - | - | - | - | - | - | - | #3 / #6 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Length of Electroplated Section(mm) | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 40 ~ 70 | 50 ~ 80 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | 40 | - |
Single Item / Set | Single Item | Packed Products | Set Product / Packed Products | Single Item | Set Product | Single Item / Set Product | Single Item / Set Product | Packed Products | Single Item / Set Product | Single Item / Set Product | Single Item | Set Product / Packed Products | Single Item | Single Item | Single Item | Single Item | Set Product | Set Product / Packed Products | Set Product / Packed Products | Single Item | Set Product | Set Product | Single Item | Set Product | Set Product / Packed Products | Single Item | Set Product / Packed Products | Single Item / Set Product | Single Item / Set Product | Single Item | Single Item / Set Product | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item | Single Item / Set Product | Single Item | Single Item | Single Item / Set Product |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy