(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Days to Ship |
|
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #1200 or Equivalent (Red)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 8 Days or more |
---|
YAMATOSEITO
•Model: Oilstone
•Grit Size (#): 180/320
•Quantity/Pack (Book): 1
Days to Ship: | 8 Days or more |
---|
Cerapo Block【3 Pieces Per Package】
TACT
•Model: Rubber grinding stone
•Overall Length L (mm): 80
•Width W (mm): 50
•Thickness T (mm): 10
•Quantity/Pack (Book): 3
Days to Ship: | 8 Days or more |
---|
Flat Oil Stone (Variation on Grinding Stick)【5-10 Pieces Per Package】
MISUMI
Use for polishing curved surfaces and corners
Days to Ship: | 8 Days or more |
---|
New Super Stone (Flat Plate) 100 mm, No. 600
NIHONGC
•Model: Ceramic Fiber Grindstone
•Grit Size (#): 600
•Length (mm): 100
•Color: Black
Days to Ship: | 7 Days or more |
---|
New Super Stone (Flat Plate) 50 mm, No. 800
NIHONGC
•Model: Ceramic Fiber Grindstone
•Grit Size (#): 800
•Length (mm): 50
•Color: Blue
Days to Ship: | 7 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
Grindstone for Molds YTM【10-20 Pieces Per Package】
YAMATOSEITO
•Model: Grindstone For Molds
For complete product overview and details on Abrasive Stones - Grindstone for Molds, 120-1000 Grit, YTM see the sections below:
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Single Flat Stick with WA Abrasive Grains for Finishing General Dies
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | Same day or more |
---|
Show Stock Products
Grinding Stick, Single Soft Flat Stick for Polishing After Electric Discharge Machining
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
MISUMI
Made of super-hard oilstone. Perfect for polishing blades / components
Days to Ship: | Same day or more |
---|
Show Stock Products
New Super Stone (Flat Plate) 100 mm, No. 1200
NIHONGC
•Model: Ceramic Fiber Grindstone
•Grit Size (#): 1200
•Length (mm): 100
•Color: Red
Days to Ship: | 7 Days or more |
---|
New Super Stone (Flat Plate) 100 mm, No. 120
NIHONGC
•Model: Ceramic Fiber Grindstone
•Grit Size (#): 120
•Length (mm): 100
•Color: Emerald
Days to Ship: | 7 Days or more |
---|
Oil Stone Round【1-10 Pieces Per Package】
CHUKYOKENMA
•Model: Oilstone
•Grit Size (#): 500
•Overall Length L (mm): 100
•Width W (mm): -
•Shape: Round
Days to Ship: | 8 Days or more |
---|
YAMATOSEITO
•Model: Oilstone
For complete product overview and details on Abrasive Stones - Oilstone, 120-400 Grit, CHROS see the sections below:
Days to Ship: | 8 Days or more |
---|
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | Same day or more |
---|
Show Stock Products
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | Same day or more |
---|
Show Stock Products
Grinding Stick, Pack of Flat Sticks for Medium Finishing General Dies【10-20 Pieces Per Package】
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Single Flat Stick with C Abrasive Grains for Finishing General Dies
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | Same day or more |
---|
Show Stock Products
Grinding Stick, Single Flat Stick for Finishing Medium General Dies
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Single Hard Flat Stick for Polishing After Electric Discharge Machining
MISUMI
Grinding stick for medium to fine finishes
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Pack of Flat Sticks for Air/Power Grinders【10-20 Pieces Per Package】
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | 8 Days or more |
---|
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | 8 Days or more |
---|
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Single Flat Stick for Rough Finishing with Air/Power Grinders
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | 8 Days or more |
---|
Grinding Stick, Single Flat Stick with PA Abrasive Grains for Rough Hand Finishing
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | Same day or more |
---|
Show Stock Products
Grinding Stick, Single Flat Stick with C Abrasive Grains for Rough Hand Finishing
MISUMI
High-performance grinding stick. For coarse finishes
Days to Ship: | 8 Days or more |
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #120 or Equivalent (Purple)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 8 Days or more |
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 7 Days or more |
---|
Ceramic Fiber Dressing Stick: Reddish-brown Flat Stick, Granularity #300 or Equivalent
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 14 Days or more |
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #600 or Equivalent (Black)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 14 Days or more |
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #800 or Equivalent (Blue)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 9 Days or more |
---|
Ceramic Fiber Stick Grindstone, Flat, Granularity #1000 or Equivalent (White)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 9 Days or more |
---|
Ceramic Fiber Stick Grindstone, Round Bar, Granularity #1200 or Equivalent (Red)
MISUMI
For aluminum and steel of hardness of up to 57 HRC
Days to Ship: | 8 Days or more |
---|
Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #120 or Equivalent (Purple)
MISUMI
Compatible with ultrasound and power tools. Heat-resistant up to 200 °C for improved durability
Days to Ship: | 8 Days or more |
---|
Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown)
MISUMI
Compatible with ultrasound and power tools. Heat-resistant up to 200 °C for improved durability
Days to Ship: | 8 Days or more |
---|
Flat Oil Stone 【1-5 Pieces Per Package】
MISUMI
Made of super-hard oilstone. Perfect for polishing blades / components
Days to Ship: | Same day or more |
---|
Show Stock Products
Grinding Stick (Variation)【5 Pieces Per Package】
MISUMI
Use for polishing curved surfaces and corners
Days to Ship: | 8 Days or more |
---|
Rubber Block Grindstone【2 Pieces Per Package】
MISUMI
Fits curved surfaces with ease and also fixes scratches caused by rust removal and deburring
Days to Ship: | Same day or more |
---|
Show Stock Products
UHT
•Model: Ceramic Fiber Grindstone
•Main Body Overall Length (mm): 40mm
•Width: 4mm
•Number Contained In A Packet (Pieces): 5/Case
Days to Ship: | 8 Days or more |
---|
Days to Ship: | 7 Days or more |
---|
UHT
•Model: Ceramic Fiber Grindstone
•Main Body Overall Length (mm): 40mm
•Width: 6mm
•Number Contained In A Packet (Pieces): 5/Case
Days to Ship: | 8 Days or more |
---|
UHT
•Model: Ceramic Fiber Grindstone
•Main Body Overall Length (mm): 70mm
•Width: 6mm
•Number Contained In A Packet (Pieces): 5/Case
Days to Ship: | 8 Days or more |
---|
Brand |
---|
Product Series |
Days to Ship |
Model |
Grit Size(#) |
|
|
|
|
|
|
|
|
|
| ||||||||||||||||||||||||||||||||||||
Brand | MISUMI | YAMATOSEITO | TACT | MISUMI | NIHONGC | NIHONGC | NIHONGC | YAMATOSEITO | MISUMI | MISUMI | MISUMI | NIHONGC | NIHONGC | CHUKYOKENMA | YAMATOSEITO | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | MISUMI | UHT | YANASE | UHT | UHT |
Product Series | Ceramic Fiber Stick Grindstone, Flat, Granularity #1200 or Equivalent (Red) | Flat Oil Stone (Variation on Grinding Stick)【5-10 Pieces Per Package】 | Grinding Stick, Single Flat Stick with WA Abrasive Grains for Finishing General Dies | Grinding Stick, Single Soft Flat Stick for Polishing After Electric Discharge Machining | Grinding Stick, Pack of Flat Sticks for Medium Finishing General Dies【10-20 Pieces Per Package】 | Grinding Stick, Single Flat Stick with C Abrasive Grains for Finishing General Dies | Grinding Stick, Single Flat Stick for Finishing Medium General Dies | Grinding Stick, Single Hard Flat Stick for Polishing After Electric Discharge Machining | Grinding Stick, Pack of Flat Sticks for Air/Power Grinders【10-20 Pieces Per Package】 | Grinding Stick, Single Flat Stick for Rough Finishing with Air/Power Grinders | Grinding Stick, Single Flat Stick with PA Abrasive Grains for Rough Hand Finishing | Grinding Stick, Single Flat Stick with C Abrasive Grains for Rough Hand Finishing | Ceramic Fiber Stick Grindstone, Flat, Granularity #120 or Equivalent (Purple) | Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown) | Ceramic Fiber Dressing Stick: Reddish-brown Flat Stick, Granularity #300 or Equivalent | Ceramic Fiber Stick Grindstone, Flat, Granularity #600 or Equivalent (Black) | Ceramic Fiber Stick Grindstone, Flat, Granularity #800 or Equivalent (Blue) | Ceramic Fiber Stick Grindstone, Flat, Granularity #1000 or Equivalent (White) | Ceramic Fiber Stick Grindstone, Round Bar, Granularity #1200 or Equivalent (Red) | Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #120 or Equivalent (Purple) | Heat-resistant Ceramic Fiber Stick Grindstone, Flat, Granularity #220 or Equivalent (Dark Brown) | ||||||||||||||||||||||||
Days to Ship | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 7 Days or more | 7 Days or more | 7 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 7 Days or more | 7 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 8 Days or more | 7 Days or more | 14 Days or more | 14 Days or more | 9 Days or more | 9 Days or more | 8 Days or more | 8 Days or more | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more |
Same day or more
Show Stock Products | 8 Days or more | 7 Days or more | 8 Days or more | 8 Days or more |
Model | Ceramic Fiber Grindstone | Oilstone | Rubber grinding stone | Oilstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Oilstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Oilstone | Oilstone | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Grindstone For Molds | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone | Oilstone | Grindstone For Molds | Rubber grinding stone | Ceramic Fiber Grindstone | Holder | Ceramic Fiber Grindstone | Ceramic Fiber Grindstone |
Grit Size(#) | 1200 | 180/320 | 46 ~ 500 | 220 ~ 300 | 600 | 800 | 120 ~ 1200 | 120 ~ 1000 | 120 ~ 1000 | 120 ~ 1000 | - | 1200 | 120 | 500 | 120 ~ 400 | 120 ~ 2000 | 120 ~ 1000 | 120 ~ 1000 | 120 ~ 1000 | 120 ~ 1000 | 120 ~ 2000 | 120 ~ 1000 | 120 ~ 1000 | 150 ~ 1000 | 80 ~ 220 | 280 ~ 1000 | 150 ~ 1000 | 80 ~ 220 | 280 ~ 1000 | 120 | 220 | 300 | 600 | 800 | 1000 | 1200 | 120 | 220 | 80 ~ 500 | 320 ~ 1000 | 80 ~ 220 | 300 ~ 1200 | - | 300 ~ 1200 | 300 ~ 1200 |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy